Setebos-I Wireless FeatherWing

EXTENDED

FeatherWing with a combination of Bluetooth® LE 5.1 and proprietary 2.4 GHz radio with an integrated secure element

Characteristics

  • FeatherWing with combo module Setebos-I
  • Bluetooth® LE 5.1 functionality based on the Proteus-III radio module
  • Proprietary 2.4 GHz radio based on Thyone-I radio module
  • Integrated secure element
  • +6 dBm TX power
  • Serial SPP-like profile in Bluetooth® LE mode
  • Mesh networking capability in proprietary mode
  • Transparent mode support
  • In Adafruit Feather form factor
  • Easy to expand with our WE FeatherWings and hundreds of already existing boards with the Feather form-factor

Applications

  • Rapid development of IoT applications
  • Easy to use platform for learning, experimenting and prototyping smart device connectivity applications
  • Mesh networking application prototype

SDK, code examples, design files, quick-start guide and more...

Access resources via GitHub

Products

Filter article data
Filter by
 show   article  in  0 product lines
 article  in  0 product lines
Reset all
Order Code
Data­sheet
Man­ual
Downloads
Status
Description
Samples
2611179024021
Man­ual
Downloads
Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Description Setebos-I FeatherWing 

Download now free of charge

Software downloads

IoT becomes intelligent when hardware and software work together harmoniously!

The aim of the Wireless Connectivity Software Development Kit (SDK) is to minimize the effort required on customer side to enable his host MCU to communicate with Würth Elektronik eiSos radio modules. It contains the implementation of all available commands in pure C-code. In order to integrate any Würth Elektronik eiSos wireless module, the user has to simply port the corresponding C-code to his host processor. This significantly reduces the time needed for developing the software interface to the radio module.


This tool provides the possibility to update the firmware of a Thyone radio module via the UART interface. It requires an exclusive connection of UART RX, TX RTS and CTS to a com port on the Windows PC. Firmware images for Thyone and Thyone Bootloader in the most recent version come included in the package and can be installed with a couple mouse clicks on the Thyone module connected to the PC. For more information regarding firmware updates on Thyone refer to the product user manual.

Due to current export legal restrictions, we are required to control the provision of software. To download the software, please contact our technical support or your local sales representative directly. Thank you for your understanding.


Stacking boards ideal for prototyping

WE FeatherWings

Würth Elektronik eiSos presents a range of FeatherWing development boards that are open source and fully compatible with the Feather form factor. Through these development boards, WE brings a range of wireless connectivity modules, sensors and power modules to the Feather ecosystem.

Adafruit Feather is a complete line of development boards from Adafruit and other developers that are both standalone and stackable. They're able to be powered by LiPo batteries for On-the-Go use or by their micro-USB plugs for stationary projects.

Feathers are flexible, portable and as light as their namesake. FeatherWings are stacking boards and add functionality and room for prototyping. At its core, the Adafruit Feather is a complete ecosystem of products - and the best way to get your project flying.

Supercharge your prototyping for easy and fast solution testing. Start by checking our quick start section.

EasyPlugandPlayAdrasteaRobotholfingaFeatherWing

More information

More information

Extensive documentation, use cases and sample code can be found on our GitHub page.

CMGithublogo

Videos

Würth Elektronik Webinar: Discover Radio Communication

Videos

Videos

Würth Elektronik Webinar: Certification, Policies & Guidelines for wireless communication

Videos

Würth Elektronik practice-oriented webinar: RF modules design do’s and don’ts