Characteristics

  • 2.4 to 2.5 GHz
  • Dipole Antenna
  • SMA/m connector
  • With tilt and swivel base

Applications

  • 2400 to 2500 MHz applications
  • WiFi
  • Bluetooth
  • Proprietary-international used applications

Products

Filter article data
Filter by
 show   article  in  0 product lines
 article  in  0 product lines
Reset all
Order Code
Data­sheet
Downloads
Status
Description
Frequency Range
VSWR
Gpeak (dBi)
H (mm)
Ø D (mm)
m (g)
Z (Ω)
Samples
2600130021
Himalia, 2.4-2.5 GHz, 2.1
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description Himalia 
Frequency Range Min & Max 2.4-2.5 GHz
VSWR 2.1 
Peak Gain 2.8 dBi
Height 83.1 mm
Diameter 10 mm
Weight 7.4 g
Impedance 50 Ω

Videos

Videos

WE meet @ Digital Days 2020: Antenna matching. Small overview of the service and portfolio