Titania & EV-Kits

Characteristics

  • High Performance OEM radio module
  • 169 MHz SRD frequency band
  • Range up to 3000 m line of sight
  • RF output power up to 15 dBm
  • Small form factor: 27 x 17 x 4.0 mm
  • Software stack with comprehensive functions
  • Addressing: max. 255 nodes in 255 networks
  • Configuration via UART interface
  • Tape & Reel packing (optional) for SMT mounting
  • ACC Software - PC Tool to configure and evaluate the module
  • Wireless Connectivity SDK

See what the firmware developed by Würth Elektronik can do - the WE-ProWare

Products

All
Titania
EV-Kits
USB radio stick
Filter article data
Filter by
 show   article  in  3 product lines
 article  in  3 product lines
Reset all
Order Code
Data­sheet
Simu­lation
Man­ual
Downloads
Status
Description
Frequency Range (MHz)
dLoS (m)
PTx, 50 Ω (dBm)
Rxsens, 50 Ω (dBm)
VDD min. (V)
VDD max. (V)
Rb max. (kbps)
ANTConn
L (mm)
W (mm)
H (mm)
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Samples
2607019211001
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description EV-Kit Titania incl. ext. antenna 
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
2607011111000
Titania, 169.4125 - 169.475, 3000 m
Simu­lation
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Description Titania 
Frequency Range 169.4125 - 169.475
Line of Sight Range 3000 m
Output Power 50 Ohm 15 dBm
RX sensitivity max. -120 dBm
Operating Supply Voltage Min. 2 V
Operating Supply Voltage Max. 3.6 V
RF Bitrate max. 25 kbps
Length 17 mm
Width 27 mm
Height 3.8 mm
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
2607046211001
Titania USB radio stick, 169.4125 - 169.475, 3000 m
Simu­lation
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Description Titania USB radio stick 
Frequency Range 169.4125 - 169.475
Line of Sight Range 3000 m
Output Power 50 Ohm 15 dBm
RX sensitivity max. -120 dBm
RF Bitrate max. 25 kbps
Antenna Connector Type SMA connector 
Length 74 mm
Width 23.65 mm
Height 12 mm
Radio Module
USB Radio Stick
Antenna
Evaluation Kit

Download now free of charge

Software downloads

IoT becomes intelligent when hardware and software work together harmoniously!

The aim of the Wireless Connectivity Software Development Kit (SDK) is to minimize the effort required on customer side to enable his host MCU to communicate with Würth Elektronik eiSos radio modules. It contains the implementation of all available commands in pure C-code. In order to integrate any Würth Elektronik eiSos wireless module, the user has to simply port the corresponding C-code to his host processor. This significantly reduces the time needed for developing the software interface to the radio module.


Kickstart your Prototyping instantly.The WE UART Terminal is an easy-to-use PC software that enables complete control of the Würth Elektronik eiSos wireless modules through an intuitive GUI. This tool along with the evaluation boards allow quick prototyping and testing of various features of the radio modules.

  • Simple setup
  • Intuitive interface
  • Color coded Packet interpretation
  • 100% log traceability

The "ACC V3" is a tool to update and configure certain Würth Elektronik eiSos modules. The supported features will include the search and upload of new firmwares as well as the modification of the available configuration parameters. It allows full user control over all supported products, as in the range of the producer’s intentions, always referring to the respective manual of the connected module.

Due to current export legal restrictions, we are required to control the provision of software. To download the software, please contact our technical support or your local sales representative directly. Thank you for your understanding.


Videos

#askLorandt explains: The difference between the transparent mode and the command mode

Videos

How to choose the fitting radio protocol

Videos

Manni Talks- Unboxing the Evaluation Kit

Videos

Manni Talks - Serial Interfaces