WR-RAST Female Housing IDC 2.50/5.00 mm
NEW| Size | Dimensions | Type/Size | |
|---|---|---|---|
NEW2.5 mm with Locking | Coding OA -2.5mm pitch | ||
NEW5 mm with Locking | Coding OA - 5mm pitch | ||
NEW2.5 mm without Locking | Coding OA -2.5mm pitch | ||
NEW5 mm without Locking | Coding OA - 5mm pitch |
Characteristics
- Rated Current: 4 A
- Working Voltage: 32 V / 250 V
- UL approval: E323964
- UL 94-V0
- Operating temperature: -40 °C bis zu +110 °C
- Glow-Wire Compliancy
- Conform to IEC 60335-1
- Tested at 750 °C and 850 °C
- Perform by third party laboratory
- Suitable for non-attended appliances and many other applications
Applications
- White goods
- Unattended appliance
Products
All
2.5 mm with Locking
5 mm with Locking
2.5 mm without Locking
5 mm without Locking
Filter by
show in
article in 4 product lines
Reset allOrder Code | Datasheet | Downloads | Status | Polarity | Pitch(mm) | Coding | Insulator Material | Packaging | Mates with | SamplesAvailability & Sample | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 667101230102 | SPEC02, 2.5 mm, OA | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity02 | Pitch2.5 mm | CodingOA | Insulator MaterialPA66 | PackagingTray | Mates with | –Check availability | |
![]() | 667101240102 | SPEC02, 5 mm, OA | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity02 | Pitch5 mm | CodingOA | Insulator MaterialPA66 | PackagingTray | Mates with | –Check availability | |
![]() | 667101210102 | SPEC02, 2.5 mm, OA | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity02 | Pitch2.5 mm | CodingOA | Insulator MaterialPA66 | PackagingTray | Mates with | –Check availability | |
![]() | 667101220102 | SPEC02, 5 mm, OA | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity02 | Pitch5 mm | CodingOA | Insulator MaterialPA66 | PackagingTray | Mates with | –Check availability | |
![]() | 667101230103 | SPEC03, 2.5 mm, OA | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity03 | Pitch2.5 mm | CodingOA | Insulator MaterialPA66 | PackagingTray | Mates with | –Check availability | |
![]() | 667101240103 | SPEC03, 5 mm, OA | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity03 | Pitch5 mm | CodingOA | Insulator MaterialPA66 | PackagingTray | Mates with | –Check availability | |
![]() | 667101210103 | SPEC03, 2.5 mm, OA | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity03 | Pitch2.5 mm | CodingOA | Insulator MaterialPA66 | PackagingTray | Mates with | –Check availability | |
![]() | 667101220103 | SPEC03, 5 mm, OA | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity03 | Pitch5 mm | CodingOA | Insulator MaterialPA66 | PackagingTray | Mates with | –Check availability | |
![]() | 667101230104 | SPEC04, 2.5 mm, OA | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity04 | Pitch2.5 mm | CodingOA | Insulator MaterialPA66 | PackagingTray | Mates with | –Check availability | |
![]() | 667101240104 | SPEC04, 5 mm, OA | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity04 | Pitch5 mm | CodingOA | Insulator MaterialPA66 | PackagingTray | Mates with | –Check availability | |
![]() | 667101210104 | SPEC04, 2.5 mm, OA | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity04 | Pitch2.5 mm | CodingOA | Insulator MaterialPA66 | PackagingTray | Mates with | –Check availability | |
![]() | 667101220104 | SPEC04, 5 mm, OA | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity04 | Pitch5 mm | CodingOA | Insulator MaterialPA66 | PackagingTray | Mates with | –Check availability | |
![]() | 667101230105 | SPEC05, 2.5 mm, OA | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity05 | Pitch2.5 mm | CodingOA | Insulator MaterialPA66 | PackagingTray | Mates with | –Check availability | |
![]() | 667101240105 | SPEC05, 5 mm, OA | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity05 | Pitch5 mm | CodingOA | Insulator MaterialPA66 | PackagingTray | Mates with | –Check availability | |
![]() | 667101210105 | SPEC05, 2.5 mm, OA | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity05 | Pitch2.5 mm | CodingOA | Insulator MaterialPA66 | PackagingTray | Mates with | –Check availability | |
![]() | 667101220105 | SPEC05, 5 mm, OA | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity05 | Pitch5 mm | CodingOA | Insulator MaterialPA66 | PackagingTray | Mates with | –Check availability | |
![]() | 667101230106 | SPEC06, 2.5 mm, OA | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity06 | Pitch2.5 mm | CodingOA | Insulator MaterialPA66 | PackagingTray | Mates with | –Check availability | |
![]() | 667101210106 | SPEC06, 2.5 mm, OA | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity06 | Pitch2.5 mm | CodingOA | Insulator MaterialPA66 | PackagingTray | Mates with | –Check availability | |
![]() | 667101230107 | SPEC07, 2.5 mm, OA | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity07 | Pitch2.5 mm | CodingOA | Insulator MaterialPA66 | PackagingTray | Mates with | –Check availability | |
![]() | 667101210107 | SPEC07, 2.5 mm, OA | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity07 | Pitch2.5 mm | CodingOA | Insulator MaterialPA66 | PackagingTray | Mates with | –Check availability | |
![]() | 667101230108 | SPEC08, 2.5 mm, OA | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity08 | Pitch2.5 mm | CodingOA | Insulator MaterialPA66 | PackagingTray | Mates with | –Check availability | |
![]() | 667101210108 | SPEC08, 2.5 mm, OA | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity08 | Pitch2.5 mm | CodingOA | Insulator MaterialPA66 | PackagingTray | Mates with | –Check availability | |
![]() | 667101230109 | SPEC09, 2.5 mm, OA | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity09 | Pitch2.5 mm | CodingOA | Insulator MaterialPA66 | PackagingTray | Mates with | –Check availability | |
![]() | 667101210109 | SPEC09, 2.5 mm, OA | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity09 | Pitch2.5 mm | CodingOA | Insulator MaterialPA66 | PackagingTray | Mates with | –Check availability | |
![]() | 667101230110 | SPEC10, 2.5 mm, OA | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity10 | Pitch2.5 mm | CodingOA | Insulator MaterialPA66 | PackagingTray | Mates with | –Check availability | |
![]() | 667101210110 | SPEC10, 2.5 mm, OA | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity10 | Pitch2.5 mm | CodingOA | Insulator MaterialPA66 | PackagingTray | Mates with | –Check availability |
Availability Forecast
WE item number: –
VPELead time
–– weeks
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |
There is no forecast for this quantity request.
Does it just not fit? Please contact us.Simply contact our service team for special orders and bulk quantities.Contact us


























