IC manufacturers Wise Integration

IC manufacturers (108)

Wise Integration WIW1001 | Demoboard 300W Totem Pole PFC (CrCM) - LLC WiW 1.0

Overview

TopologyLLC Resonant Converter
Input voltage90-264 V
Output 120 V
IC revisionB.5

Description

Ideal for gaming laptops, TVs, displays, and high-performance consumer electronics, this demoboard enables engineers to evaluate a compact, high-density AC-DC converter delivering 20V/15A output at 95% efficiency. Built around WiseGan® WI71060 and WI71120 and driven by the WIW1001 digital controller, it operates at high switching frequencies up to 2 MHz, significantly reducing passive component size and improving thermal management.

Features

Totem Pole PFC (CrCM) + LLCMCU Digital controller WIW1001Using WiseGan® WI71060 for PFC stage and WI71120 for LLC stage switching transistors.Vin: 90-264 VACOutput: 20V / 15A95% efficiency

Typical applications

  • gaming laptops, TVs, displays, and high-performance consumer electronics

Parts approved by Wise Integration

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
ISAT(A)
fres(MHz)
Mount
Application
C
VR(V (DC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
Tol. C
Size
Operating Temperature
Q
DF(%)
Ceramic Type
Fl(mm)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(Ω)
VIN(V)
VOut1(V)
CWW 1(pF)
∫Udt(Vµs)
fswitch(kHz)
n
Version
IC Reference
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Ø D(mm)
Z(mΩ)
VRMS(V)
VDC(V)
VBR(V)
IPeak(A)
Wmax(J)
PDiss(W)
VDE Approval
L(µH)
IR(A)
RDC max.(Ω)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD2A SMT Power Inductor, 1.22 A, 20 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Saturation Current1.22 A
Self Resonant Frequency20 MHz
MountSMT 
–
–
Rated Voltage80 V (DC)
–
–
–
–
–
Length4 mm
Width4.5 mm
Height3.2 mm
–
–
Size4532 
Operating Temperature -50 °C up to +150 °C
–
–
–
–
–
–
DC Resistance0.261 Ω
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Inductance22 µH
Rated Current1 A
DC Resistance0.37 Ω
–Check availability
SPECWE-VD Disk Varistor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-VD Disk Varistor
–
–
MountTHT 
Application230 VAC 
–
–
–
–
–
–
–
Length12.5 mm
Width4.4 mm
Height16 mm
–
–
Size10 mm 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
VersionTHT 
–
–
–
–
Diameter12.5 mm
–
AC Operating Voltage275 V
DC Operating Voltage350 V
(Reverse) Breakdown Voltage430 V
(Reverse) Peak Pulse Current3500 A
Energy Absorption80 J
Power Dissipation0.4 W
VDE ApprovalYes 
–
–
–
–Check availability
SPECWCAP-FTX2 Film Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
MountBoxed THT 
ApplicationAcross the mains 
Capacitance680 nF
Rated Voltage275 V (DC)
Safety ClassX2 
Rate of Voltage Rise230 V/µs
Dissipation Factor0.1 %
Insulation Resistance14.71 GΩ
Pitch15 mm
Length18 mm
Width10 mm
Height16 mm
PackagingCarton 
Capacitance±10% 
SizePitch: 15 mm 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-FI Leaded Toroidal Line Choke, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
MountTHT 
–
–
–
–
–
–
–
–
Length18.5 mm
Width10.5 mm
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Inductance90 µH
Rated Current4.6 A
DC Resistance0.04 Ω
–Check availability
SPECWCAP-ATLL Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Capacitance120 µF
Rated Voltage35 V (DC)
–
–
–
–
Pitch3.5 mm
Length11.5 mm
–
–
PackagingAmmopack 
Capacitance±20% 
–
–
–
Dissipation Factor12 %
–
–
–
–
–
–
–
–
–
–
–
–
–
Endurance 4000
Ripple Current546 mA
Leakage Current42 µA
Diameter8 mm
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Capacitance150 pF
Rated Voltage25 V (DC)
–
–
–
Insulation Resistance10 GΩ
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
Packaging7" Tape & Reel 
Capacitance±5% 
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
–
Ceramic TypeNP0 Class I 
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Capacitance330 pF
Rated Voltage25 V (DC)
–
–
–
Insulation Resistance10 GΩ
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
Packaging7" Tape & Reel 
Capacitance±5% 
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
–
Ceramic TypeNP0 Class I 
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-ASLL Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
MountV-Chip SMT 
–
Capacitance47 µF
Rated Voltage63 V (DC)
–
–
–
Insulation Resistance2.12766 MΩ
–
Length10.5 mm
Width8.3 mm
–
Packaging15" Tape & Reel 
Capacitance±20% 
Size8.0 x 10.5 
Operating Temperature -55 °C up to +105 °C
–
Dissipation Factor10 %
–
–
–
–
–
–
–
–
–
–
–
VersionTHT 
–
Endurance 5000
Ripple Current280 mA
Leakage Current29.7 µA
Diameter8 mm
Impedance650 mΩ
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-XHMI SMT Power Inductor, –, 62 MHz

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Self Resonant Frequency62 MHz
MountSMT 
–
–
–
–
–
–
–
–
Length8.8 mm
Width8.3 mm
Height7.8 mm
–
–
Size8080 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
Performance Rated Current38 A
Saturation Current @ 30%52.2 A
DC Resistance0.00141 Ω
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Inductance0.68 µH
Rated Current20 A
DC Resistance0.00169 Ω
–Check availability
SPECWE-AGDT Auxiliary Gate Drive Transformer, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Length11.3 mm
Width10.95 mm
Height11.94 mm
–
–
SizeEP7 
Operating Temperature -40 °C up to +130 °C
–
–
–
–
–
–
–
Input Voltage 6
Output Voltage 19 V
Interwinding Capacitance2 pF
Voltage-µSecond40 Vµs
Switching Frequency 500
Turns Ratio1:1.57 
VersionLLC 
IC ReferenceUCC25800 
–
–
–
–
–
–
–
–
–
–
–
–
Inductance23 µH
–
–
–Check availability

Additional parts recommended by Würth Elektronik

Recommended parts are Würth Elektronik alternatives that are not formally approved for this reference design. Please verify it is suitable for your application, and contact us if you have any questions.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LQS SMT Power Inductor, 100 µH, 0.42 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance100 µH
Rated Current0.42 A
Saturation Current0.56 A
DC Resistance1430 mΩ
Self Resonant Frequency8 MHz
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, 0.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current0.2 A
–
–
–
Impedance @ 100 MHz120 Ω
Maximum Impedance388 Ω
Maximum Impedance550 MHz 
Rated Current 21600 mA
DC Resistance0.35 Ω
TypeHigh Speed 
–Check availability