IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC33410 | Demoboard TIDA-010247

High-accuracy battery management unit reference design for 48–1500V energy storage system

Overview

TopologyBattery Management System
IC revision00

Typical applications

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT1(A)
ISAT2(A)
fres(MHz)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
VOP(V)
Mount
ISAT(A)
Size
Version
Pins
H(mm)
Working Voltage(V (AC))
Operating Temperature
Packaging
Poles
L(mm)
Vaporphase process
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(mΩ)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 1 µH, 2.7 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Rated Current2.7 A
–
–
Self Resonant Frequency72 MHz
Performance Rated Current4.95 A
Saturation Current @ 30%5.95 A
DC Resistance39 mΩ
Operating Voltage80 V
MountSMT 
Saturation Current4.5 A
Size3015 
VersionSMT 
Pins2 
Height1.5 mm
–
Operating Temperature -40 °C up to +125 °C
–
–
Length3 mm
–
–
–
–
–
DC Resistance47 mΩ
–
–Check availability
SPECWE-PMCI Power Molded Chip Inductor, 2.2 µH, 2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Rated Current2 A
Saturation Current 11.2 A
Saturation Current 22.4 A
Self Resonant Frequency45 MHz
Performance Rated Current2 A
Saturation Current @ 30%2.4 A
DC Resistance180 mΩ
–
MountSMT 
Saturation Current1.7 A
Size201210 
VersionStandard 
Pins2 
Height1 mm
–
Operating Temperature -40 °C up to +125 °C
–
–
Length2 mm
–
–
–
–
Rated Current 21300 mA
DC Resistance190 mΩ
–
–Check availability
SPECWE-XHMI SMT Power Inductor, 10 µH, 5 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Rated Current5 A
–
–
Self Resonant Frequency18 MHz
Performance Rated Current6.4 A
Saturation Current @ 30%9.7 A
DC Resistance26.5 mΩ
Operating Voltage120 V
MountSMT 
–
Size6060 
VersionSMT 
Pins2 
Height6.1 mm
–
Operating Temperature -40 °C up to +125 °C
–
–
Length6.65 mm
–
–
–
–
–
DC Resistance29.15 mΩ
–
–Check availability
SPECWE-PD SMT Power Inductor, 68 µH, 0.87 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance68 µH
Rated Current0.87 A
–
–
Self Resonant Frequency9 MHz
Performance Rated Current1.45 A
Saturation Current @ 30%1.18 A
DC Resistance240 mΩ
Operating Voltage120 V
MountSMT 
Saturation Current0.95 A
Size7345 
VersionStandard 
Pins2 
Height4.5 mm
–
Operating Temperature -40 °C up to +125 °C
–
–
Length7.3 mm
–
–
–
–
–
DC Resistance380 mΩ
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, 0.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current0.2 A
–
–
–
–
–
–
–
MountSMT 
–
Size0603 
VersionSMT 
–
Height0.8 mm
–
Operating Temperature -55 °C up to +125 °C
–
–
Length1.6 mm
–
Impedance @ 100 MHz600 Ω
Maximum Impedance720 Ω
Maximum Impedance200 MHz 
Rated Current 2850 mA
DC Resistance450 mΩ
TypeWide Band 
–Check availability
SPECWR-PHD Socket Header - Single, –, 3 A
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current3 A
–
–
–
–
–
–
–
MountTHT 
–
–
–
Pins20 
–
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingTray 
–
Length51.3 mm
–
–
–
–
–
–
TypeAngled 
–Check availability
SPECWS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Pins2 
–
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
Poles2 
Length3.71 mm
Vaporphase processYes 
–
–
–
–
–
–
–Check availability