IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM76003 | Demoboard TIDA-01606

10-kW, Bidirectional Three-Phase Three-Level (T-type) Inverter

Overview

TopologyPositive to Negative Converter
Input voltage600-1000 V
Output 1400 V / 18 A

Description

This reference design provides an overview on how to implement a bidirectional three-level, three-phase, SiC-based active front end (AFE) inverter and PFC stage. The design uses a switching frequency of 50kHz and a LCL output filter to reduce the size of the magnetics. A peak efficiency of 99% is achieved.The design shows how to implement a complete three phase AFE control in the DQ domain. The control and software is validated on the actual hardware and onhardware in the loop (HIL) setup.

Features

  • Rated nominal and maximum input voltage at 800-V and 1000-V DC, Max Power 10-kW/10-kVA at 400-V AC L-L 50 or 60 Hz
  • Compact output LCL filter with switching frequency of 50 kHz
  • < 2% output current THD at full load
  • Isolated driver ISO5852S with reinforced isolation for driving high-voltage SiC MOSFET and UCC5320S for driving middle Si IGBT
  • Isolated current sensing using AMC1301 for load current monitoring
  • TMS320F28379D control card for digital control with Trignometric Math Unit (TMU) to accelerate PLL computation, comparator sub-system for protection implementation and Control Law Accelerator (CLA) to offload the control loops to the co-processor.

Typical applications

  • String inverter, Central inverter, On-board (OBC) and wireless charger, DC charging (pile) station, Portable DC charger, Energy storage power conversion system (PCS)

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
VR(V (DC))
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
Packaging
Tol. C
Size
Operating Temperature
DF(%)
Ceramic Type
Fl(mm)
L(µH)
ISAT,10%(A)
ISAT,30%(A)
IR,40K(A)
IRP,40K(A)
fres(MHz)
Version
VIN
VOut1(V (DC))
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
VT(V (RMS))
Mount
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Ø D(mm)
Z(mΩ)
RESR(Ω)
G(mm)
Working Voltage(V (AC))
W(mm)
H(mm)
IR(mA)
Ti
Tl(mm)
Pins
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
IR(mA)
Z @ 1 GHz(Ω)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCD SMT Mono-color Chip LED Diffused, 573 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]573 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]575 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
Length1.6 mm
PackagingTape and Reel 
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Width0.8 mm
Height0.4 mm
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Length1.6 mm
–
–
Size0603 
Operating Temperature -55 °C up to +125 °C
–
–
Pad Dimension0.3 mm
–
–
–
–
–
–
VersionSMT 
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
Width0.8 mm
Height0.8 mm
Rated Current600 mA
–
–
–
Impedance @ 100 MHz1000 Ω
Maximum Impedance1050 Ω
Maximum Impedance120 MHz 
Rated Current 2830 mA
DC Resistance0.3 Ω
TypeWide Band 
Rated Current600 mA
Impedance @ 1 GHz186 Ω
–Check availability
SPECWE-MPSB EMI Multilayer Power Suppression Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Length1.6 mm
–
–
Size0603 
Operating Temperature -55 °C up to +125 °C
–
–
Pad Dimension0.3 mm
–
–
–
–
–
–
VersionSMT 
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
Width0.8 mm
Height0.8 mm
–
–
–
–
Impedance @ 100 MHz26 Ω
Maximum Impedance39 Ω
Maximum Impedance515 MHz 
Rated Current 26500 mA
DC Resistance0.008 Ω
TypeHigh Current 
Rated Current6500 mA
Impedance @ 1 GHz33 Ω
–Check availability
SPECWE-MPSB EMI Multilayer Power Suppression Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Length3.2 mm
–
–
Size1206 
Operating Temperature -55 °C up to +125 °C
–
–
Pad Dimension0.5 mm
–
–
–
–
–
–
VersionSMT 
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
Width1.6 mm
Height1.1 mm
–
–
–
–
Impedance @ 100 MHz110 Ω
Maximum Impedance118 Ω
Maximum Impedance150 MHz 
Rated Current 25400 mA
DC Resistance0.015 Ω
TypeHigh Current 
Rated Current5400 mA
Impedance @ 1 GHz44 Ω
–Check availability
SPECWE-PD SMT Power Inductor, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Length12 mm
–
–
Size1210 
Operating Temperature -40 °C up to +125 °C
–
–
–
Inductance22 µH
Saturation Current @ 10%6.5 A
Saturation Current @ 30%8 A
Rated Current5.3 A
Performance Rated Current7 A
Self Resonant Frequency10 MHz
VersionStandard 
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
Width12 mm
Height10 mm
–
–
–
Pins2 
–
–
–
–
DC Resistance0.028 Ω
–
Rated Current5300 mA
–
–Check availability
SPECWCAP-ATLI Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance220 µF
Rated Voltage50 V (DC)
–
–
–
Pitch5 mm
Length16 mm
PackagingAmmopack 
Capacitance±20% 
–
–
Dissipation Factor8 %
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Endurance 5000
Ripple Current1385 mA
Leakage Current110 µA
Diameter10 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-ASLL Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance100 µF
Rated Voltage50 V (DC)
–
–
Insulation Resistance1 MΩ
–
Length10.5 mm
Packaging15" Tape & Reel 
Capacitance±20% 
Size8.0 x 10.5 
Operating Temperature -55 °C up to +105 °C
Dissipation Factor12 %
–
–
–
–
–
–
–
–
VersionSMT 
–
–
–
–
–
–
–
–
MountV-Chip SMT 
Endurance 5000
Ripple Current350 mA
Leakage Current50 µA
Diameter8 mm
Impedance340 mΩ
ESR0.227529 Ω
–
–
Width8.3 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-PSLP Aluminum Polymer Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance33 µF
Rated Voltage20 V (DC)
–
–
–
Pitch6.6 mm
Length5.8 mm
Packaging15" Tape & Reel 
Capacitance±20% 
Size6.3 x 5.8 
Operating Temperature -55 °C up to +105 °C
Dissipation Factor8 %
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountV-Chip SMT 
Endurance 2000
Ripple Current2200 mA
Leakage Current600 µA
Diameter6.3 mm
–
ESR0.035 Ω
–
–
Width6.6 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance10 nF
Rated Voltage16 V (DC)
–
–
Insulation Resistance10 GΩ
–
Length1.6 mm
Packaging7" Tape & Reel 
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Width0.8 mm
Height0.8 mm
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance100 nF
Rated Voltage50 V (DC)
–
–
Insulation Resistance5 GΩ
–
Length1.6 mm
Packaging7" Tape & Reel 
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Width0.8 mm
Height0.8 mm
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
Pitch2.54 mm
Length10.16 mm
PackagingBag 
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountTHT 
–
–
–
–
–
–
–
Working Voltage250 V (AC)
–
–
–
–
–
Pins4 
–
–
–
–
–
TypeAngled 
Rated Current3000 mA
–
–Check availability
SPECWE-PPTI Push-Pull Transformers, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Length9.14 mm
PackagingTape and Reel 
–
Size1209 
Operating Temperature -40 °C up to +125 °C
–
–
–
Inductance340 µH
–
–
–
–
–
VersionPush-Pull 
Input Voltage 5 V (DC)
Output Voltage 15 V (DC)
Output Current 10.65 A
Type of InsulationReinforced 
Switching Frequency 300 - 620
Voltage-µSecond10 Vµs
Turns Ratio1:1.3 
Insulation Test Voltage5000 V (RMS)
MountSMT 
–
–
–
–
–
–
–
–
Width12.7 mm
Height7.62 mm
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
Pitch2.54 mm
Length5.08 mm
PackagingBag 
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountTHT 
–
–
–
–
–
–
–
Working Voltage250 V (AC)
–
–
–
–
–
Pins2 
–
–
–
–
–
TypeStraight 
Rated Current3000 mA
–
–Check availability
SPECWP-THRBU REDCUBE THR with internal through-hole thread, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
PackagingTape and Reel 
–
–
Operating Temperature -55 °C up to +150 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountTHR 
–
–
–
–
–
–
–
–
Width7 mm
Height3 mm
–
Inner ThreadM3 
Thread Length2.5 mm
Pins4 
–
–
–
–
–
–
Rated Current50000 mA
–
–Check availability
SPECWCAP-FTBP Film Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance150 nF
Rated Voltage630 V (DC)
Rate of Voltage Rise200 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch15 mm
Length18 mm
PackagingCarton 
Capacitance±5% 
SizePitch 15 mm 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
VersionTHT 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
ESR0.06122 Ω
Pin length4 mm
–
Width7 mm
Height13 mm
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
750343811
SPECInductor, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Inductor
–
–
–
–
–
–
–
–
–
–
–
–
–
Length42 mm
PackagingTray 
–
SizeToroid 
Operating Temperature -40 °C up to +125 °C
–
–
–
Inductance9.5 µH
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountTHT 
–
–
–
–
–
–
Pin length4 mm
–
Width27 mm
Height42 mm
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
750343810
SPECInductor, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Inductor
–
–
–
–
–
–
–
–
–
–
–
–
–
Length67.5 mm
PackagingTray 
–
SizeToroid 
Operating Temperature -40 °C up to +125 °C
–
–
–
Inductance340 µH
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountTHT 
–
–
–
–
–
–
Pin length4 mm
–
Width67.5 mm
Height39.88 mm
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability