IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STWBC-EP | Demoboard STEVAL - ISB044V1

Qi MP-A10 15 W wireless charger TX evaluation kit based on STWBC-EP

Overview

TopologyWireless Power Transfer

Description

The STEVAL-ISB044V1 evaluation kit has been designed for devices, such as smartphones or tablets, requiring high power levels. It supports wireless battery charging up to 15 W. The embedded STWBC-EP digital controller transmitter is based on a cost-effective half-bridge topology providing external interfaces via UART and I²C. The kit also includes STWBC-EP firmware, a graphical interface for debug, schematics, layout files and bill of materials. There are specific tools for the STEVALISB044V1 available on www.st.com which give runtime information, such as the power delivered, the regulation error or the protocol status as well as parameter tuning.

Features

  • STWBC-EP digital controller
  • 15 W output power
  • Qi MP-A10 reference design
  • WPC Qi1.2.3 standard compliant
  • Robust demodulation algorithm, with triplepath (V, I, f)
  • Foreign object detection (FOD)
  • Accurate power control
  • Active presence detection
  • UART protocol to control and monitor thesystem
  • Complete reference design (evaluationboard, IC, firmware and tools)
  • 2-layer PCB for easy design
  • Flash memory-based
  • RoHS compliant

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
ISAT(A)
RDC(mΩ)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
VOP(V)
Mount
Version
Application
Interface Type
Variant
Gender
Pins
Working Voltage(V (AC))
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
Compliance
Size
L(µH)
IR(mA)
fres(MHz)
Q
P(W)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMSW SMT Mono-color Side View Waterclear, 573 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]573 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]575 nm
Luminous Intensity [typ.]50 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
Length3.2 mm
Width1.5 mm
Height1 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size1204 
–
–
–
–
–
–Check availability
SPECWL-SMSW SMT Mono-color Side View Waterclear, 624 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]624 nm
Emitting ColorRed 
Peak Wavelength [typ.]632 nm
Luminous Intensity [typ.]130 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
Length3.2 mm
Width1.5 mm
Height1 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size1204 
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.3 mm
–
–
–
–
–
–
–
MountSMT 
VersionSMT 
–
–
–
–
–
–
Impedance @ 100 MHz120 Ω
Maximum Impedance200 Ω
Maximum Impedance510 MHz 
Rated Current 21350 mA
DC Resistance0.3 Ω
TypeWide Band 
–
Size0603 
–
Rated Current500 mA
–
–
–
–Check availability
SPECWE-LQS SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
–
Length5 mm
Width5 mm
Height4 mm
–
–
Saturation Current5.3 A
DC Resistance19 mΩ
–
–
–
Operating Voltage120 V
MountSMT 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size5040 
Inductance2.2 µH
Rated Current3800 mA
Self Resonant Frequency77 MHz
–
–
–Check availability
SPECWE-PD SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +150 °C
–
–
–
Length10 mm
Width10 mm
Height5 mm
–
–
Saturation Current8 A
–
–
–
DC Resistance10.4 mΩ
Operating Voltage120 V
MountSMT 
VersionPerformance 
–
–
–
–
Pins2 
–
–
–
–
–
DC Resistance0.0124 Ω
–
–
Size1050 
Inductance4.7 µH
Rated Current7000 mA
Self Resonant Frequency34 MHz
–
–
–Check availability
SPECWE-MAPI SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
–
Length2.5 mm
Width2 mm
Height1 mm
–
–
Saturation Current1.35 A
–
Performance Rated Current0.9 A
Saturation Current @ 30%1.7 A
DC Resistance733 mΩ
Operating Voltage80 V
MountSMT 
VersionSMT 
–
–
–
–
Pins2 
–
–
–
–
–
DC Resistance0.843 Ω
–
–
Size2510 
Inductance10 µH
Rated Current600 mA
Self Resonant Frequency25 MHz
–
–
–Check availability
SPECWE-WPCC Wireless Power Transfer Transmitter Coil, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Operating Temperature -20 °C up to +105 °C
–
–
–
Length59.5 mm
Width52 mm
Height6 mm
–
–
Saturation Current12 A
–
–
–
DC Resistance60 mΩ
–
MountTHT 
VersionTHT 
–
–
–
–
Pins2 
–
–
–
–
–
DC Resistance0.072 Ω
–
ComplianceQi - A13 
Size60 x 52 x 4 mm 
Inductance12 µH
Rated Current8000 mA
Self Resonant Frequency16 MHz
Q-Factor120 
Power Capability [1]150 W
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance10 µF
Capacitance±20% 
Rated Voltage25 V (DC)
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX5R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size1206 
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance22 µF
Capacitance±20% 
Rated Voltage25 V (DC)
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.005 GΩ
Ceramic TypeX5R Class II 
Length3.2 mm
Width2.5 mm
Height2.5 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size1210 
–
–
–
–
–
–Check availability
SPECWR-USB Mini/Micro Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
Insulation Resistance1000 MΩ
–
–
–
–
–
PackagingTape and Reel 
–
–
–
–
–
–
MountSMT 
–
ApplicationMicro USB 2.0 
Interface TypeType B 
Variantwith Pegs - High Current 
GenderReceptacle 
Pins5 
Working Voltage30 V (AC)
–
–
–
–
–
TypeHorizontal 
–
–
–
Rated Current3000 mA
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length7.62 mm
–
–
–
PackagingBag 
–
–
–
–
–
–
MountTHT 
–
–
–
–
GenderPin Header 
Pins3 
Working Voltage250 V (AC)
–
–
–
–
–
TypeStraight 
–
–
–
Rated Current3000 mA
–
–
–
–Check availability
SPECWR-USB Standard Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
–
–
–
–
PackagingTray 
–
–
–
–
–
–
MountTHT 
–
ApplicationUSB 2.0 
Interface TypeType A 
–
GenderReceptacle 
Pins4 
Working Voltage30 V (AC)
–
–
–
–
–
TypeHorizontal 
–
–
–
Rated Current1500 mA
–
–
–
–Check availability