| Topology | Other Topology |
| IC revision | 2.0 |
The STEVAL-NBIOTV1 is a compact, battery-powered evaluation platform and reference design tailored for asset tracking, smart city applications, and metering.The STEVAL-NBIOTV1 integrates multiple key elements: the ST87M01 ultracompact, low-power NB-IoT industrial module featuring additional ADC, GNSS, and Wi-Fi positioning capabilities, the STM32U585RI microcontroller; onboard sensors, and extra memory via a 32 Mbit serial SPI page EEPROM.This all-in-one integration enables rapid IoT application development without requiring external add-ons or additional hardware.An example application code is provided to optimize low-power operation and accelerate time-to-market.Connectivity and location-based services are powered by the ST87M01 narrowband IoT (NB-IoT) and GNSS module.Multiple communication interfaces are supported, including UART, I²C, and SPI. Efficient power management and data storage components are integrated, and an expansion connector allows easy addition of further functionalities.Please note, the board does not include an STM32 debugger/programmer; a compatible debugger can be purchased separately. The recommended part numbers are STLINK-V3MINIE or, alternatively, STLINK-V3SET.
Multisensing wireless platform with cellular connectivityUltracompact, low-power NB-IoT industrial module series with GNSS capability (ST87M01)Compact design with embedded antennasCustom PCB antenna for NB-IoT connectivity optimized for bands 3, 8 and 20Chip antenna for GPS (Ignion NN03-320)Nano-SIM card socketUltralow power Arm Cortex®-M33 with FPU and TrustZone® at 160 MHz, 2048 Kbytes flash memory (STM32U585RI)Ultra low-power 32 Mbit serial SPI page EEPROM (M95P32-I)Sensors:Ultralow power 3-axis smart accelerometer (LIS2DUXS12)Low-power and high-precision MEMS nano pressure sensor: 260-1260 hPa absolute digital output barometer (LPS22DF)Temperature and humidity sensor (SHT40-AD1B)Expandable via 34-pin FPC connectorOther components:LiPo battery 480 mAhPlastic boxReady to use SIM-Card
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ.(nm) | Emitting Color | λPeak typ.(nm) | IV typ.(mcd) | VF typ.(V) | Chip Technology | 2θ50% typ.(°) | f | Tol. f | Stability(ppm) | Cload(pF) | Operating Temperature | C | Tol. C | VR(V (DC)) | Size | RISO | Ceramic Type | L(mm) | W(mm) | H(mm) | Fl(mm) | Packaging | DF(%) | R | Tol. R | PRated(mW) | TCR(ppm/ °C) | TCR(ppm/ °C) | VE(V) | Pins | Mount | Working Voltage(V (AC)) | Z @ 100 MHz(Ω) | Zmax(Ω) | Test Condition Zmax | IR 2(mA) | RDC max.(Ω) | Type | L(nH) | Tol. L | Test Condition L | Qmin. | Q(%) | Test Condition Q | IR(mA) | fres(MHz) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | WL-SMCC SMT Mono-color Chip LED Compact, 570 nm, Bright Green | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWL-SMCC SMT Mono-color Chip LED Compact | Dominant Wavelength [typ.]570 nm | Emitting ColorBright Green | Peak Wavelength [typ.]572 nm | Luminous Intensity [typ.]50 mcd | Forward Voltage [typ.]2 V | Chip TechnologyAlInGaP | Viewing Angle Phi 0° [typ.]120 ° | – | – | – | – | Operating Temperature -40 °C up to +85 °C | – | – | – | Size0402 | – | – | Length1 mm | Width0.5 mm | Height0.4 mm | – | PackagingTape and Reel | – | – | – | – | – | – | – | – | MountSMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||||
![]() | WL-SMCC SMT Mono-color Chip LED Compact, 630 nm, Super Red | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWL-SMCC SMT Mono-color Chip LED Compact | Dominant Wavelength [typ.]630 nm | Emitting ColorSuper Red | Peak Wavelength [typ.]645 nm | Luminous Intensity [typ.]75 mcd | Forward Voltage [typ.]2 V | Chip TechnologyAlInGaP | Viewing Angle Phi 0° [typ.]120 ° | – | – | – | – | Operating Temperature -40 °C up to +85 °C | – | – | – | Size0402 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | MountSMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||||
![]() | WE-CBF SMT EMI Suppression Ferrite Bead, –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -55 °C up to +125 °C | – | – | – | Size0603 | – | – | Length1.6 mm | Width0.8 mm | Height0.8 mm | Pad Dimension0.3 mm | – | – | – | – | – | – | – | – | – | MountSMT | – | Impedance @ 100 MHz140 Ω | Maximum Impedance430 Ω | Maximum Impedance550 MHz | Rated Current 21250 mA | DC Resistance0.2 Ω | TypeHigh Speed | – | – | – | – | – | – | Rated Current550 mA | – | ||||
| WCAP-CSGP MLCCs 50 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -55 °C up to +125 °C | Capacitance33 pF | Capacitance±5% | Rated Voltage50 V (DC) | Size0402 | Insulation Resistance10 GΩ | Ceramic TypeNP0 Class I | Length1 mm | Width0.5 mm | Height0.5 mm | Pad Dimension0.25 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Q-Factor1000 % | – | – | – | |||||
![]() | WE-KI HC SMT High Current Wire Wound Ceramic Inductor, –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI HC SMT High Current Wire Wound Ceramic Inductor | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -40 °C up to +125 °C | – | – | – | Size0603 | – | – | Length1.6 mm | Width1 mm | Height0.8 mm | – | – | – | – | – | – | – | – | – | – | MountSMT | – | – | – | – | – | DC Resistance0.54 Ω | – | Inductance100 nH | Inductance±2% | Inductance150 MHz | Q-Factor35 | – | Q-Factor250 MHz | Rated Current470 mA | Self Resonant Frequency1700 MHz | ||||
![]() | WR-PHD Pin Header - Single, –, – | Simulation– | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -40 °C up to +105 °C | – | – | – | – | Insulation Resistance1000 MΩ | – | Length5.08 mm | – | – | – | PackagingBag | – | – | – | – | – | – | – | Pins2 | MountTHT | Working Voltage250 V (AC) | – | – | – | – | – | TypeStraight | – | – | – | – | – | – | Rated Current3000 mA | – | |||
![]() | WR-PHD Pin Header - Single, –, – | Simulation– | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -40 °C up to +105 °C | – | – | – | – | Insulation Resistance1000 MΩ | – | Length7.62 mm | – | – | – | PackagingBag | – | – | – | – | – | – | – | Pins3 | MountTHT | Working Voltage250 V (AC) | – | – | – | – | – | TypeStraight | – | – | – | – | – | – | Rated Current3000 mA | – | |||
![]() | WCAP-CSRF High Frequency, –, – | Downloads9 files RF & Microwave simulation modelsDownload all 9 files as zip archive | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSRF High Frequency | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -55 °C up to +125 °C | Capacitance5.6 pF | Capacitance±0.25pF | Rated Voltage25 V (DC) | Size0201 | Insulation Resistance10 GΩ | Ceramic TypeNP0 Class I | Length0.6 mm | Width0.3 mm | Height0.3 mm | Pad Dimension0.15 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Q-Factor512 % | – | – | – | |||
![]() | WCAP-CSRF High Frequency, –, – | Downloads9 files RF & Microwave simulation modelsDownload all 9 files as zip archive | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSRF High Frequency | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -55 °C up to +125 °C | Capacitance0.5 pF | Capacitance±0.05pF | Rated Voltage50 V (DC) | Size0402 | Insulation Resistance10 GΩ | Ceramic TypeNP0 Class I | Length1 mm | Width0.5 mm | Height0.5 mm | Pad Dimension0.25 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Q-Factor410 % | – | – | – | |||
![]() | WCAP-CSRF High Frequency, –, – | Downloads9 files RF & Microwave simulation modelsDownload all 9 files as zip archive | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSRF High Frequency | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -55 °C up to +125 °C | Capacitance1 pF | Capacitance±0.05pF | Rated Voltage50 V (DC) | Size0402 | Insulation Resistance10 GΩ | Ceramic TypeNP0 Class I | Length1 mm | Width0.5 mm | Height0.5 mm | Pad Dimension0.25 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Q-Factor420 % | – | – | – | |||
| WCAP-CSGP MLCCs 16 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -55 °C up to +85 °C | Capacitance100 nF | Capacitance±10% | Rated Voltage16 V (DC) | Size0201 | Insulation Resistance1 GΩ | Ceramic TypeX5R Class II | Length0.6 mm | Width0.3 mm | Height0.3 mm | – | Packaging7" Tape & Reel | Dissipation Factor10 % | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||||
![]() | WE-XTAL Quartz Crystal, –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-XTAL Quartz Crystal | – | – | – | – | – | – | – | Frequency16 MHz | Frequency±10ppm | Stability20 ppm | Load Capacitance8 pF | Operating Temperature -40 °C up to +85 °C | – | – | – | SizeIQXC-42 | – | – | Length2 mm | Width1.6 mm | Height0.5 mm | – | – | – | – | – | – | – | – | – | – | MountSMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||||
![]() | WE-XTAL Watch Crystals, –, – | Simulation– | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-XTAL Watch Crystals | – | – | – | – | – | – | – | Frequency32.768 kHz | Frequency±20ppm | – | Load Capacitance6 pF | Operating Temperature -40 °C up to +85 °C | – | – | – | SizeIQXC-25 | – | – | Length2 mm | Width1.2 mm | Height0.6 mm | – | – | – | – | – | – | – | – | – | – | MountSMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| WCAP-CSGP MLCCs 50 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -55 °C up to +125 °C | Capacitance1 nF | Capacitance±5% | Rated Voltage50 V (DC) | Size0402 | Insulation Resistance10 GΩ | Ceramic TypeNP0 Class I | Length1 mm | Width0.5 mm | Height0.5 mm | Pad Dimension0.25 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Q-Factor1000 % | – | – | – | |||||
| WCAP-CSRF High Frequency, –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSRF High Frequency | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -55 °C up to +125 °C | Capacitance3.6 pF | Capacitance±0.1pF | Rated Voltage50 V (DC) | Size0402 | Insulation Resistance10 GΩ | Ceramic TypeNP0 Class I | Length1 mm | Width0.5 mm | Height0.5 mm | Pad Dimension0.25 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Q-Factor472 % | – | – | – | |||||
| WCAP-CSRF High Frequency, –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSRF High Frequency | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -55 °C up to +125 °C | Capacitance0.7 pF | Capacitance±0.1pF | Rated Voltage50 V (DC) | Size0402 | Insulation Resistance10 GΩ | Ceramic TypeNP0 Class I | Length1 mm | Width0.5 mm | Height0.5 mm | Pad Dimension0.25 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Q-Factor414 % | – | – | – | |||||
![]() | WRIS-RSKS Thick Film Resistors, –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -55 °C up to +155 °C | – | – | – | Size0402 | – | – | Length1 mm | Width0.5 mm | Height0.35 mm | – | – | – | Resistance0 Ω | Resistance+0.05Ω/-0Ω | Rated Power62.5 mW | – | – | – | – | MountSMT | – | – | – | – | – | – | – | – | – | – | – | – | – | Rated Current1000 mA | – | ||||
![]() | WRIS-RSKS Thick Film Resistors, –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -55 °C up to +155 °C | – | – | – | Size0402 | – | – | Length1 mm | Width0.5 mm | Height0.35 mm | – | – | – | Resistance1 kΩ | Resistance±1% | Rated Power100 mW | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Limiting Element Voltage50 V | – | MountSMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||||
![]() | WRIS-RSKS Thick Film Resistors, –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -55 °C up to +155 °C | – | – | – | Size0402 | – | – | Length1 mm | Width0.5 mm | Height0.35 mm | – | – | – | Resistance10 kΩ | Resistance±1% | Rated Power100 mW | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Limiting Element Voltage50 V | – | MountSMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||||
![]() | WRIS-RSKS Thick Film Resistors, –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -55 °C up to +155 °C | – | – | – | Size0402 | – | – | Length1 mm | Width0.5 mm | Height0.35 mm | – | – | – | Resistance330 Ω | Resistance±1% | Rated Power100 mW | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Limiting Element Voltage50 V | – | MountSMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||||
![]() | WRIS-RSKS Thick Film Resistors, –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -55 °C up to +155 °C | – | – | – | Size0603 | – | – | Length1.6 mm | Width0.8 mm | Height0.45 mm | – | – | – | Resistance1 MΩ | Resistance±1% | Rated Power100 mW | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Limiting Element Voltage75 V | – | MountSMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||||
![]() | WRIS-RSKS Thick Film Resistors, –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -55 °C up to +155 °C | – | – | – | Size0402 | – | – | Length1 mm | Width0.5 mm | Height0.35 mm | – | – | – | Resistance100 kΩ | Resistance±1% | Rated Power100 mW | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Limiting Element Voltage50 V | – | MountSMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |