IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics ST87M01 | Demoboard EVKITST87M01-1

Overview

TopologyOther Topology
IC revision2.0

Description

The EVKITST87M01-1 is an evaluation board for the ST87M01 NB-IoT module. It is designed as an X-NUCLEO Shield form factor with an Arduino® compatible connector.Besides, two HOST connections to ST87M01 are possible: a PC or associate board.

Features

KIT compositionEVKITST87M01-1 boardMicro-B USB cableLTE antennaGNSS antennaBoard connectorsUSB connectorSMA RF antenna connectorSMA GNSS antenna connectorExternal power supply connectorArduino connectorsHST (Trace) connectorNano SIM card holderJTAG CM43 power supply connection optionsUSB connectorExternal connectorArduino connectorInterfacesUART for AT commands2 x ADCGPIOsLEDs3 module activity LEDs2 UART activity LEDsButton1 reset push-button

Typical applications

  • NB-IoT sensor monitoring and GNSS connection

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Class
Ingress Protection Code
PCB Thickness(mm)
Center Contact
Operating Temperature
Pins
Mount
L(mm)
IR(mA)
Working Voltage(V (AC))
Packaging
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Vaporphase process
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
MountSMT 
Length1.6 mm
–
–
PackagingTape and Reel 
Height0.7 mm
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
MountSMT 
Length1.6 mm
–
–
PackagingTape and Reel 
Height0.7 mm
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
MountSMT 
Length1.6 mm
Rated Current550 mA
–
–
Height0.8 mm
–
–
–
–
Impedance @ 100 MHz140 Ω
Maximum Impedance430 Ω
Maximum Impedance550 MHz 
Rated Current 21250 mA
DC Resistance0.2 Ω
TypeHigh Speed 
–Check availability
SPECWS-TASV SMT Tact Switch 6x6 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Ingress Protection CodeNone 
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
Rated Current50 mA
–
PackagingTape and Reel 
Height4.3 mm
Operation Force160 g
Electrical Life1000000 Cycles
Actuator ColorBlack 
Vaporphase processnot specified 
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
Pins1 
MountTHT 
Length2.54 mm
Rated Current3000 mA
Working Voltage250 V (AC)
PackagingBag 
–
–
–
–
–
–
–
–
–
–
TypeStraight 
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
Pins2 
MountTHT 
Length5.08 mm
Rated Current3000 mA
Working Voltage250 V (AC)
PackagingBag 
–
–
–
–
–
–
–
–
–
–
TypeStraight 
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
Pins3 
MountTHT 
Length7.62 mm
Rated Current3000 mA
Working Voltage250 V (AC)
PackagingBag 
–
–
–
–
–
–
–
–
–
–
TypeStraight 
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
Pins4 
MountTHT 
Length10.16 mm
Rated Current3000 mA
Working Voltage250 V (AC)
PackagingBag 
–
–
–
–
–
–
–
–
–
–
TypeStraight 
–Check availability
SPECWR-SMA PCB End Launch, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-SMA PCB End Launch
–
–
–
–
–
–
–
ClassIndustrial 
Ingress Protection CodeNone 
PCB Thickness1.6 mm
Center ContactØ 0.51 WIDE x 0.25 THK 
Operating Temperature -65 °C up to +165 °C
–
MountEnd Launch 
–
–
Working Voltage335 V (AC)
PackagingTray 
–
–
–
–
–
–
–
–
–
–
–
–Check availability