// ----------------------------------------------------------------------
// Manufacturer:          Würth Elektronik 
// Kinds:                 SMD Semi-Shielded Power Inductor
// Matchcode:             WE-LQSA
// Library Type:          Spectre Model
// Version:               rev24a
// Created/modified by:   Ella
// Date and Time:         5/12/2026
// Team:                  eiSos EDA Service
// Contact:               libraries@we-online.com
// Website Link:          www.we-online.com/components/products/WE-LQSA
// ----------------------------------------------------------------------
// Copyright(C) 2024 Würth Elektronik eiSos GmbH & Co. KG
// All Rights Reserved.
// ----------------------------------------------------------------------
// Disclaimer: While Würth Elektronik eiSos has made every reasonable effort to ensure the accuracy
// of the simulation models provided, Würth Elektronik eiSos does not guarantee the exemption of error on
// the simulation models, nor does Würth Elektronik eiSos guarantee that the simulation model is current.
// Würth Elektronik eiSos reserves the right to make any adjustments at any time without notice.
// Würth Elektronik eiSos expressly disclaims all implied warranties regarding this simulation model.
// ----------------------------------------------------------------------

simulator lang = spectre

subckt ind_WE_LQSA_5040_78404054010_1u p1 p2
C0 inode p2 capacitor c=1.137p
R1 p1 inode resistor r=0.012
R0 inode p2 resistor r=2437
L0 inode p2 inductor l=0.994823u
ends  ind_WE_LQSA_5040_78404054010_1u

subckt ind_WE_LQSA_5040_78404054015_1.5u p1 p2
C0 inode p2 capacitor c=1.325p
R1 p1 inode resistor r=0.015
R0 inode p2 resistor r=3015
L0 inode p2 inductor l=1.326u
ends  ind_WE_LQSA_5040_78404054015_1.5u

subckt ind_WE_LQSA_5040_78404054022_2.2u p1 p2
C0 inode p2 capacitor c=3.079p
R1 p1 inode resistor r=0.019
R0 inode p2 resistor r=4296
L0 inode p2 inductor l=2.186u
ends  ind_WE_LQSA_5040_78404054022_2.2u

subckt ind_WE_LQSA_5040_78404054033_3.3u p1 p2
C0 inode p2 capacitor c=4.66p
R1 p1 inode resistor r=0.024
R0 inode p2 resistor r=5317
L0 inode p2 inductor l=3.233u
ends  ind_WE_LQSA_5040_78404054033_3.3u

subckt ind_WE_LQSA_5040_78404054047_4.7u p1 p2
C0 inode p2 capacitor c=4.297p
R1 p1 inode resistor r=0.03
R0 inode p2 resistor r=7273
L0 inode p2 inductor l=4.193u
ends  ind_WE_LQSA_5040_78404054047_4.7u

subckt ind_WE_LQSA_5040_78404054068_6.8u p1 p2
C0 inode p2 capacitor c=4.521p
R1 p1 inode resistor r=0.043
R0 inode p2 resistor r=9445
L0 inode p2 inductor l=6.035u
ends  ind_WE_LQSA_5040_78404054068_6.8u

subckt ind_WE_LQSA_5040_78404054100_10u p1 p2
C0 inode p2 capacitor c=4.517p
R1 p1 inode resistor r=0.068
R0 inode p2 resistor r=12839
L0 inode p2 inductor l=8.799u
ends  ind_WE_LQSA_5040_78404054100_10u

subckt ind_WE_LQSA_5040_78404054150_15u p1 p2
C0 inode p2 capacitor c=4.916p
R1 p1 inode resistor r=0.09
R0 inode p2 resistor r=15690
L0 inode p2 inductor l=13.424u
ends  ind_WE_LQSA_5040_78404054150_15u

subckt ind_WE_LQSA_5040_78404054220_22u p1 p2
C0 inode p2 capacitor c=5.18p
R1 p1 inode resistor r=0.129
R0 inode p2 resistor r=17211
L0 inode p2 inductor l=20.354u
ends  ind_WE_LQSA_5040_78404054220_22u

subckt ind_WE_LQSA_5040_78404054330_33u p1 p2
C0 inode p2 capacitor c=5.002p
R1 p1 inode resistor r=0.188
R0 inode p2 resistor r=25363
L0 inode p2 inductor l=29.938u
ends  ind_WE_LQSA_5040_78404054330_33u

subckt ind_WE_LQSA_5040_78404054470_47u p1 p2
C0 inode p2 capacitor c=6.194p
R1 p1 inode resistor r=0.29
R0 inode p2 resistor r=28181
L0 inode p2 inductor l=39.832u
ends  ind_WE_LQSA_5040_78404054470_47u

subckt ind_WE_LQSA_5040_78404054680_68u p1 p2
C0 inode p2 capacitor c=5.381p
R1 p1 inode resistor r=0.43
R0 inode p2 resistor r=39882
L0 inode p2 inductor l=61.726u
ends  ind_WE_LQSA_5040_78404054680_68u

subckt ind_WE_LQSA_5040_78404054101_100u p1 p2
C0 inode p2 capacitor c=5.441p
R1 p1 inode resistor r=0.6
R0 inode p2 resistor r=49818
L0 inode p2 inductor l=89.367u
ends  ind_WE_LQSA_5040_78404054101_100u

subckt ind_WE_LQSA_5040_78404054151_150u p1 p2
C0 inode p2 capacitor c=5.058p
R1 p1 inode resistor r=0.81
R0 inode p2 resistor r=68277
L0 inode p2 inductor l=147.926u
ends  ind_WE_LQSA_5040_78404054151_150u

subckt ind_WE_LQSA_5040_78404054221_220u p1 p2
C0 inode p2 capacitor c=6.286p
R1 p1 inode resistor r=1.4
R0 inode p2 resistor r=70395
L0 inode p2 inductor l=219.811u
ends  ind_WE_LQSA_5040_78404054221_220u

subckt ind_WE_LQSA_6045_78404064010_1u p1 p2
C0 inode p2 capacitor c=1.429p
R1 p1 inode resistor r=0.009
R0 inode p2 resistor r=2256
L0 inode p2 inductor l=0.791698u
ends  ind_WE_LQSA_6045_78404064010_1u

subckt ind_WE_LQSA_6045_78404064015_1.5u p1 p2
C0 inode p2 capacitor c=1.723p
R1 p1 inode resistor r=0.011
R0 inode p2 resistor r=2960
L0 inode p2 inductor l=1.151u
ends  ind_WE_LQSA_6045_78404064015_1.5u

subckt ind_WE_LQSA_6045_78404064022_2.2u p1 p2
C0 inode p2 capacitor c=3.637p
R1 p1 inode resistor r=0.014
R0 inode p2 resistor r=4466
L0 inode p2 inductor l=2.071u
ends  ind_WE_LQSA_6045_78404064022_2.2u

subckt ind_WE_LQSA_6045_78404064033_3.3u p1 p2
C0 inode p2 capacitor c=5.476p
R1 p1 inode resistor r=0.023
R0 inode p2 resistor r=6090
L0 inode p2 inductor l=3.291u
ends  ind_WE_LQSA_6045_78404064033_3.3u

subckt ind_WE_LQSA_6045_78404064047_4.7u p1 p2
C0 inode p2 capacitor c=5.972p
R1 p1 inode resistor r=0.028
R0 inode p2 resistor r=7657
L0 inode p2 inductor l=4.57u
ends  ind_WE_LQSA_6045_78404064047_4.7u

subckt ind_WE_LQSA_6045_78404064068_6.8u p1 p2
C0 inode p2 capacitor c=5.735p
R1 p1 inode resistor r=0.035
R0 inode p2 resistor r=8758
L0 inode p2 inductor l=5.822u
ends  ind_WE_LQSA_6045_78404064068_6.8u

subckt ind_WE_LQSA_6045_78404064100_10u p1 p2
C0 inode p2 capacitor c=6.352p
R1 p1 inode resistor r=0.048
R0 inode p2 resistor r=11794
L0 inode p2 inductor l=9.034u
ends  ind_WE_LQSA_6045_78404064100_10u

subckt ind_WE_LQSA_6045_78404064150_15u p1 p2
C0 inode p2 capacitor c=7.091p
R1 p1 inode resistor r=0.073
R0 inode p2 resistor r=16400
L0 inode p2 inductor l=12.807u
ends  ind_WE_LQSA_6045_78404064150_15u

subckt ind_WE_LQSA_6045_78404064220_22u p1 p2
C0 inode p2 capacitor c=6.566p
R1 p1 inode resistor r=0.1
R0 inode p2 resistor r=18664
L0 inode p2 inductor l=18.032u
ends  ind_WE_LQSA_6045_78404064220_22u

subckt ind_WE_LQSA_6045_78404064330_33u p1 p2
C0 inode p2 capacitor c=6.208p
R1 p1 inode resistor r=0.14
R0 inode p2 resistor r=26583
L0 inode p2 inductor l=28.912u
ends  ind_WE_LQSA_6045_78404064330_33u

subckt ind_WE_LQSA_6045_78404064470_47u p1 p2
C0 inode p2 capacitor c=6.997p
R1 p1 inode resistor r=0.21
R0 inode p2 resistor r=33479
L0 inode p2 inductor l=40.685u
ends  ind_WE_LQSA_6045_78404064470_47u

subckt ind_WE_LQSA_6045_78404064680_68u p1 p2
C0 inode p2 capacitor c=7.379p
R1 p1 inode resistor r=0.306
R0 inode p2 resistor r=43031
L0 inode p2 inductor l=61.419u
ends  ind_WE_LQSA_6045_78404064680_68u

subckt ind_WE_LQSA_6045_78404064101_100u p1 p2
C0 inode p2 capacitor c=6.913p
R1 p1 inode resistor r=0.443
R0 inode p2 resistor r=43213
L0 inode p2 inductor l=88.257u
ends  ind_WE_LQSA_6045_78404064101_100u

subckt ind_WE_LQSA_8040_78404084005_0.5u p1 p2
C0 inode p2 capacitor c=1.467p
R1 p1 inode resistor r=0.007
R0 inode p2 resistor r=1447
L0 inode p2 inductor l=0.484318u
ends  ind_WE_LQSA_8040_78404084005_0.5u

subckt ind_WE_LQSA_8040_78404084010_1u p1 p2
C0 inode p2 capacitor c=1.698p
R1 p1 inode resistor r=0.008
R0 inode p2 resistor r=2130
L0 inode p2 inductor l=0.889475u
ends  ind_WE_LQSA_8040_78404084010_1u

subckt ind_WE_LQSA_8040_78404084015_1.5u p1 p2
C0 inode p2 capacitor c=2.104p
R1 p1 inode resistor r=0.01
R0 inode p2 resistor r=3196
L0 inode p2 inductor l=1.311u
ends  ind_WE_LQSA_8040_78404084015_1.5u

subckt ind_WE_LQSA_8040_78404084022_2.2u p1 p2
C0 inode p2 capacitor c=3.957p
R1 p1 inode resistor r=0.012
R0 inode p2 resistor r=3927
L0 inode p2 inductor l=1.903u
ends  ind_WE_LQSA_8040_78404084022_2.2u

subckt ind_WE_LQSA_8040_78404084033_3.3u p1 p2
C0 inode p2 capacitor c=5.236p
R1 p1 inode resistor r=0.017
R0 inode p2 resistor r=6138
L0 inode p2 inductor l=3.347u
ends  ind_WE_LQSA_8040_78404084033_3.3u

subckt ind_WE_LQSA_8040_78404084047_4.7u p1 p2
C0 inode p2 capacitor c=5.06p
R1 p1 inode resistor r=0.019
R0 inode p2 resistor r=7450
L0 inode p2 inductor l=4.122u
ends  ind_WE_LQSA_8040_78404084047_4.7u

subckt ind_WE_LQSA_8040_78404084068_6.8u p1 p2
C0 inode p2 capacitor c=5.947p
R1 p1 inode resistor r=0.024
R0 inode p2 resistor r=9160
L0 inode p2 inductor l=6.157u
ends  ind_WE_LQSA_8040_78404084068_6.8u

subckt ind_WE_LQSA_8040_78404084100_10u p1 p2
C0 inode p2 capacitor c=5.735p
R1 p1 inode resistor r=0.029
R0 inode p2 resistor r=11924
L0 inode p2 inductor l=8.258u
ends  ind_WE_LQSA_8040_78404084100_10u

subckt ind_WE_LQSA_8040_78404084330_33u p1 p2
C0 inode p2 capacitor c=5.903p
R1 p1 inode resistor r=0.097
R0 inode p2 resistor r=27221
L0 inode p2 inductor l=28.036u
ends  ind_WE_LQSA_8040_78404084330_33u

subckt ind_WE_LQSA_8040_78404084150_15u p1 p2
C0 inode p2 capacitor c=5.125p
R1 p1 inode resistor r=0.05
R0 inode p2 resistor r=15890
L0 inode p2 inductor l=14.021u
ends  ind_WE_LQSA_8040_78404084150_15u

subckt ind_WE_LQSA_8040_78404084220_22u p1 p2
C0 inode p2 capacitor c=5.956p
R1 p1 inode resistor r=0.071
R0 inode p2 resistor r=18454
L0 inode p2 inductor l=19.877u
ends  ind_WE_LQSA_8040_78404084220_22u

subckt ind_WE_LQSA_8040_78404084470_33u p1 p2
C0 inode p2 capacitor c=6.459p
R1 p1 inode resistor r=0.14
R0 inode p2 resistor r=30127
L0 inode p2 inductor l=44.077u
ends  ind_WE_LQSA_8040_78404084470_33u

subckt ind_WE_LQSA_8040_78404084680_47u p1 p2
C0 inode p2 capacitor c=6.106p
R1 p1 inode resistor r=0.204
R0 inode p2 resistor r=39641
L0 inode p2 inductor l=64.281u
ends  ind_WE_LQSA_8040_78404084680_47u

subckt ind_WE_LQSA_8040_78404084101_100u p1 p2
C0 inode p2 capacitor c=6.443p
R1 p1 inode resistor r=0.29
R0 inode p2 resistor r=53166
L0 inode p2 inductor l=81.159u
ends  ind_WE_LQSA_8040_78404084101_100u

