IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics ALED7709 | Demoboard STEVAL-LLL014V1

Overview

TopologyBoost Converter
Input voltage4.5-42 V
IC revision1

Description

The STEVAL-LLL014V1 is a four LEDs strings evaluation kit based on the ALED7709 LED driver configured in boost.STEVAL-LLL014V1 IMAGEThe ALED7709 is an automotive LED driver (AEC-Q100 Grade1 qualified), it includes a DC/DC controller usable as boost or SEPIC, and four low-side constant-current sinkers.The integration of the boost controller with the LED sinkers, gives the possibility of adapting the boost voltage for the different LED conditions, minimizing the power dissipation in the ALED7709 and as consequence increasing the overall efficiency.The evaluation kit houses also the SPC582B60E1, a 32bit automotive grade microcontroller. The MCU controls the ALED7709 via the I2C interface.The STEVAL-LLL014V1 can be configured and controlled with the STSW-LLL014GUI software, which runs on a PC connected to the board through the USB bus.The STEVAL-LLL014V1 is designed in the way that ALED7709 can be disconnected from the on board MCU and controlled with an external customer I2C system.

Typical applications

  • Automotive LED driver 4-channel

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
IR(A)
RDC(mΩ)
Type
Version
Pins
Mount
L(mm)
H(mm)
Operating Temperature
Packaging
Application
Interface Type
Variant
Gender
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MPSA EMI Multilayer Power Suppression Bead, 400 Ω, 460 Ω
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz400 Ω
Maximum Impedance460 Ω
Rated Current4.5 A
DC Resistance20 mΩ
TypeHigh Current 
MountSMT 
Length5.59 mm
Height1.8 mm
Operating Temperature -55 °C up to +125 °C
Check availability
SPECWR-BHD 2.54 mm Male, –, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-BHD 2.54 mm Male
Rated Current3 A
TypeStraight 
VersionLow Profile 
Pins14 
MountTHT 
Length25.44 mm
Operating Temperature -40 °C up to +105 °C
PackagingTray 
GenderMale 
Working Voltage250 V (AC)
Check availability
SPECWR-PHD Pin Header - Single, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current3 A
TypeAngled 
Pins10 
MountTHT 
Length25.4 mm
Operating Temperature -40 °C up to +105 °C
PackagingBag 
GenderPin Header 
Working Voltage250 V (AC)
Check availability
SPECWR-PHD Socket Header - Single, –, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current3 A
TypeAngled 
Pins10 
MountTHT 
Length25.9 mm
Operating Temperature -40 °C up to +105 °C
PackagingTray 
GenderSocket Header 
Working Voltage250 V (AC)
Check availability
SPECWR-PHD Pin Header - Dual, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current3 A
TypeStraight 
Pins14 
MountTHT 
Length17.78 mm
Operating Temperature -40 °C up to +105 °C
PackagingBag 
GenderPin Header 
Working Voltage250 V (AC)
Check availability
SPECWR-USB Mini/Micro Connectors, –, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current1 A
TypeHorizontal 
Pins
MountSMT 
Operating Temperature -40 °C up to +105 °C
PackagingTape and Reel & Mylar 
ApplicationMini USB 2.0 
Interface TypeType B 
Variantwith Pads & Pegs 
GenderReceptacle 
Working Voltage30 V (AC)
Check availability