| Topology | LAN / POE |
| Input voltage | 37-57 V |
| Output 1 | 24 V |
| IC revision | 1 |
There are many manufacturers of Ethernet magnetics. The manufacturers below are just used as examples, we take no responsibility for the suitability or quality of the items listed below. Please visit the manufacturer’s website for the most up-to-date data before selecting the parts.
Smallest 85W ‘bt’ solution in the worldDIL - 70mm(L) x 35mm(W) x 17mm(H)Power received on all 4 pairs - Type 4, Class 8Overload, thermal & short-circuit protectionVery low power standby modeWide input voltage range (37-57V)12V or 24 V output89% efficient isolated DC/DC converterMinimal low cost external components requiredSimple integration
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Pins | Center pin Ø (Value) (mm) | Plug OD (mm) | IR (mA) | Working Voltage (V (DC)) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Data rate | Ports | PoE | Improved CMRR | Operating Temperature | VT (V (RMS)) | Mount | L (µH) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150141RS73100 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMTW SMT Mono-color TOP LED Waterclear | 625 | Red | 630 | 300 | 2 | AlInGaP | 120 | – | – | – | 3528 | – | – | – | 3.5 | 2.8 | 1.9 | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | SMT | – | ||
![]() | 74279218 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | 1206 | – | – | – | 3.2 | 1.6 | 1.1 | 0.5 | – | – | – | – | – | – | – | – | – | 1200 | – | 600 | 700 | 90 MHz | 2000 | 0.1 | High Current | – | – | – | – | -55 °C up to +125 °C | – | SMT | – | ||
![]() | 860160578032 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATLL Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | 1000 µF | ±20% | 35 | – | 12 | – | – | 25 | – | – | – | Ammopack | 7000 | 2184 | 350 | 5 | 13 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 694108301002 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-DC Power Jacks | – | – | – | – | – | – | – | – | – | – | – | – | 100 MΩ | – | – | – | – | – | Bag | – | – | – | – | – | – | 2.5 | 5.5 | 5000 | 30 | – | – | – | – | – | Right Angled | – | – | – | – | -40 °C up to +85 °C | – | THT | – | |
| 749052050 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LAN 10G Transformer 10Gbit Base-T | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 18.29 | 14.7 | 9.05 | 13.97 | – | – | – | – | 1270 | – | 24 | – | – | – | – | – | – | – | – | – | PoE+ | 10G Base-T | 1 | PoE+ (up to 1 A) | No | 0 °C up to +70 °C | 1500 | SMT | 180 | |||
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | 5.08 | – | – | – | Bag | – | – | – | 2.54 | – | 2 | – | – | 3000 | 250 | – | – | – | – | – | Straight | – | – | – | – | -40 °C up to +105 °C | – | THT | – | |
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | 7.62 | – | – | – | Bag | – | – | – | 2.54 | – | 3 | – | – | 3000 | 250 | – | – | – | – | – | Straight | – | – | – | – | -40 °C up to +105 °C | – | THT | – | |
![]() | 885342207010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | – | – | 10 nF | ±10% | 250 | 0805 | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | ||
![]() | 885342208024 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | – | – | 1 nF | ±10% | 2000 | 1206 | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 1.6 | 0.6 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 150141RS73100 | SPEC | |
![]() | 74279218 | SPEC | |
![]() | 860160578032 | SPEC | |
![]() | 694108301002 | SPEC | – |
| 749052050 | SPEC | ||
![]() | 61300211121 | SPEC | – |
![]() | 61300311121 | SPEC | – |
![]() | 885342207010 | SPEC | |
![]() | 885342208024 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Pins | Center pin Ø (Value) (mm) | Plug OD (mm) | IR (mA) | Working Voltage (V (DC)) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Data rate | Ports | PoE | Improved CMRR | Operating Temperature | VT (V (RMS)) | Mount | L (µH) | Samples |
|---|