IC manufacturers Renesas

IC manufacturers (108)

Renesas ZSSC3286 | Demoboard ZSSC3286

IO-Link Ready Dual Channel Resistive Sensor Signal Conditioner IC

Overview

TopologySensors
Input voltage1.8-5.5 V
IC revision4

Description

The ZSSC3286 is a dual path sensor signal conditioning IC (SSC) for highly accurate amplification, digitization, and sensor-specific correction of sensor signals. The ZSSC3286 supports IO-Link connectivity with an integrated IO-Link stack running the IO-Link Smart Sensor Profile for digital measuring and switching sensors. The device is suitable for bridge and half-bridge sensors, as well as external voltage source elements. Digital compensation of the sensor offset, sensitivity, temperature drift, and non-linearity is accomplished via a 32-bit Arm® based math core running a correction algorithm with calibration coefficients stored in a non-volatile, reprogrammable memory. The programmable, integrated sensor front-end allows optimally applying various sensors for a broad range of applications.

Features

All-in-one starter kitFull connectivity chain from the sensor to the USB portFunctional evaluation of the ZSSC3286 SSC via the IO-Link and I²C interfacesSensor configuration and calibrationZSSC3286 firmware updates

Typical applications

  • Industrial sensors with IO-Link interface
  • Smart and digital sensors for energy-efficient solutions
  • Single/Dual/Differential sensing
  • Factory automation
  • Process automation

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Version
Mount
L(mm)
H(mm)
IR(A)
Operating Temperature
Stranded Wire Section (AWG)
Packaging
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2141S - 3.50 mm Horizontal Entry Modular w. Rising Cage Clamp, 2, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 30 to 16 (AWG) 0.05 to 1.31 (mm²)
–
–
–
–
–
–
–
–
MountTHT 
Length7 mm
–
Rated Current10 A
Operating Temperature -30 °C up to +120 °C
Stranded Wire Section (AWG)30 to 16 (AWG) 
PackagingBox 
Working Voltage130 V (AC)
–Check availability
SPECWR-PHD Pin Header - Single, 2, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
MountTHT 
Length5.08 mm
–
Rated Current3 A
Operating Temperature -40 °C up to +105 °C
–
PackagingBag 
Working Voltage250 V (AC)
–Check availability
SPECWR-TBL Series 2141S - 3.50 mm Horizontal Entry Modular w. Rising Cage Clamp, 3, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 30 to 16 (AWG) 0.05 to 1.31 (mm²)
–
–
–
–
–
–
–
–
MountTHT 
Length10.5 mm
–
Rated Current10 A
Operating Temperature -30 °C up to +120 °C
Stranded Wire Section (AWG)30 to 16 (AWG) 
PackagingBox 
Working Voltage130 V (AC)
–Check availability
SPECWR-PHD Pin Header - Single, 3, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
MountTHT 
Length7.62 mm
–
Rated Current3 A
Operating Temperature -40 °C up to +105 °C
–
PackagingBag 
Working Voltage250 V (AC)
–Check availability
SPECWR-PHD Pin Header - Dual, 4, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
MountTHT 
Length5.08 mm
–
Rated Current3 A
Operating Temperature -40 °C up to +105 °C
–
PackagingBag 
Working Voltage250 V (AC)
–Check availability
SPECWR-BHD 2.54 mm Male, 10, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-BHD 2.54 mm Male
Pins10 
–
PCB/Cable/PanelPCB 
–
TypeStraight 
–
–
–
–
–
–
–
–
VersionLow Profile 
MountTHT 
Length20.36 mm
–
Rated Current3 A
Operating Temperature -40 °C up to +105 °C
–
PackagingTray 
Working Voltage250 V (AC)
–Check availability
SPECWR-PHD Pin Header - Single, 10, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins10 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
MountTHT 
Length25.4 mm
–
Rated Current3 A
Operating Temperature -40 °C up to +105 °C
–
PackagingBag 
Working Voltage250 V (AC)
–Check availability
SPECWR-PHD Socket Header - Dual, 12, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins12 
–
–
–
TypeAngled 
–
–
–
–
–
–
–
–
–
MountTHT 
Length15.74 mm
–
Rated Current3 A
Operating Temperature -40 °C up to +105 °C
–
PackagingTray 
Working Voltage250 V (AC)
–Check availability
SPECWR-BHD 2.54 mm Male, 20, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-BHD 2.54 mm Male
Pins20 
–
PCB/Cable/PanelPCB 
–
TypeStraight 
–
–
–
–
–
–
–
–
VersionLow Profile 
MountTHT 
Length33.06 mm
–
Rated Current3 A
Operating Temperature -40 °C up to +105 °C
–
PackagingTray 
Working Voltage250 V (AC)
–Check availability
SPECWR-PHD Pin Header - Dual, 20, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins20 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
MountTHT 
Length25.4 mm
–
Rated Current3 A
Operating Temperature -40 °C up to +105 °C
–
PackagingBag 
Working Voltage250 V (AC)
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]150 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
MountSMT 
Length2 mm
Height0.7 mm
–
Operating Temperature -40 °C up to +85 °C
–
PackagingTape and Reel 
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
MountSMT 
Length2 mm
Height0.7 mm
–
Operating Temperature -40 °C up to +85 °C
–
PackagingTape and Reel 
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]450 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
MountSMT 
Length2 mm
Height0.7 mm
–
Operating Temperature -40 °C up to +85 °C
–
PackagingTape and Reel 
–
–Check availability