Topology | Sensors |
Input voltage | 1.8-5.5 V |
IC revision | 1 |
When the wireless smart water sensor detects excessive moisture levels or water spillage, this shutdown valve system can automatically take countermeasures without human intervention, even in the absence of a Wi-Fi infrastructure. This feature is especially beneficial for remote and self-sustaining buildings and infrastructure, preventing damage caused by broken pipes through water supply shutdown. Additionally, it facilitates the remote watering of plants, agriculture, and horticulture.
LTE/NB-IoT enables water supply shutdown, ensuring seamless integration with the smart water sensor.Solar power/rechargeable battery allows self-contained operation, even without the main power or during brownout conditions.LTE-M/NB-IoT enables operation almost anywhere (network coverage assumed).High/low moisture levels or water spillage can be indicated through an LTE sensor or by manual command via MQTT.Ultra-low power LTE/NB-IoT + Low IQ DC/DC allows long operation/standby time.Ideal for autonomous, self-sustaining infrastructure/buildings.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | L (µH) | IR (mA) | ISAT (mA) | RDC (mΩ) | fres (MHz) | W (mm) | L (mm) | Flammability Rating | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Pins (pcs) | Rows | H (mm) | Gender | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691322110002 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3221 - 3.50 mm Horizontal PCB Header | PCB Header | Cable | No | – | – | – | – | – | – | 8.4 | – | – | – | – | – | – | PCB Header | 2 | – | – | – | 10.5 | Box | |
![]() | 74279271 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | 500 | – | – | – | 0.5 | 1 | – | 120 | 200 | 600 MHz | 1100 | 0.2 | Wide Band | – | – | 0.5 | – | 0.5 | – | ||
![]() | 74479763222 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PMI Power Multilayer Inductor | – | – | – | 2.2 | 550 | 280 | 300 | 80 | 0.8 | 1.6 | – | – | – | – | 800 | 0.375 | Low RDC | 2 | – | 0.9 | – | – | – | ||
![]() | 610112249221 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm PCB Socket Header - SMT Type - Double Row - Right Angle | – | – | – | – | – | – | – | – | – | 15.74 | – | – | – | – | – | – | Angled | 12 | Dual | – | Socket Header | 3 | Tape and Reel | |
![]() | 62101021021 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm | – | – | – | – | – | – | – | – | – | 6.35 | – | – | – | – | – | – | Straight | 10 | Dual | – | Pin Header | 1 | Tube | |
![]() | 97790503111 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SCRW Pan Head Screw w. cross slot M3 | – | – | – | – | – | – | – | – | – | 5 | UL94 V-2 | – | – | – | – | – | – | – | – | – | – | – | Bulk | |
![]() | 78404054100 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LQSA SMD Semi-Shielded Power Inductor | – | – | – | 10 | – | 2500 | – | 26 | 5 | 5 | – | – | – | – | – | 0.082 | – | – | – | 4 | – | 2.45 | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 691322110002 | SPEC | – |
![]() | 74279271 | SPEC | |
![]() | 74479763222 | SPEC | |
![]() | 610112249221 | SPEC | – |
![]() | 62101021021 | SPEC | – |
![]() | 97790503111 | SPEC | – |
![]() | 78404054100 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | L (µH) | IR (mA) | ISAT (mA) | RDC (mΩ) | fres (MHz) | W (mm) | L (mm) | Flammability Rating | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Pins (pcs) | Rows | H (mm) | Gender | IR (A) | Packaging | Samples |
---|