IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCL2801

240 W Lighting Solution with NCL2801 and NCL30076

Overview

TopologyFlyback Converter
Input voltage90-305 V
Output 1240 V / 1 A
IC revision1

Description

This design used ON’s PFC controller NCL2801CDA and BUCK controller NCL30076, with a high PF and low THD performance. The NCL30076 is DC-DC buck controller for wide analog dimming range down to 1%. ON Semiconductor’s proprietary LED current calculation technique driven by zero input offset amplifiers performs precise constant current in the whole analog dimming range. PWM dimming is also provided to keep the constant LED color temperature.There is also a Auxiliary power supply board using ON’s NCP10671,which can be used to supply the Vcc power for NCL30076, NCL2801 and the Dimming circuit.

Features

  • Wide analog dimming range: 1-100%
  • Precise CC regulation: ±2% at 100% load
  • QR operation at full load
  • Low STBY current
  • Protections:
  • Short LED protection
  • Over current protection
  • Thermal shutdown
  • High PF and low THD

Typical applications

  • Flat TV
  • Lighting Ballasts (LED, Fluorescent)
  • All Off Line Appliances Requiring Power Factor Correction Several product configurations coded with three letters (L1,L2, L3) marked on the package will be available.
  • PC Power Supplies

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
Packaging
Tol. C
Size
DF(%)
Ceramic Type
Fl(mm)
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Ø D(mm)
Pins
Type
G(mm)
Working Voltage(V (AC))
Operating Temperature
IR(A)
L(µH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTXX Film Capacitors, Across the mains, 470 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance470 nF
Safety ClassX2 
Rate of Voltage Rise220 V/µs
Dissipation Factor0.1 %
Insulation Resistance21.28 GΩ
Pitch15 mm
PackagingCarton 
Capacitance±10% 
SizePitch: 15 mm 
–
–
–
–
–
–
–
–
–
Pin length4 mm
–
Operating Temperature -40 °C up to +105 °C
–
–
–
Rated Voltage310 V (AC)
–
–
Length18 mm
Width8 mm
Height14 mm
MountBoxed THT 
–Check availability
SPECWE-CMB NiZn Common Mode Power Line Choke, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
SizeXS 
–
–
–
–
–
–
–
Pins4 
–
Pin length2.5 mm
–
Operating Temperature -40 °C up to +125 °C
Rated Current4 A
Inductance14 µH
DC Resistance15 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialNiZn 
Length16 mm
Width7.5 mm
Height17.5 mm
MountTHT 
–Check availability
SPECWE-FI Leaded Toroidal Line Choke, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pin length15 mm
–
Operating Temperature -40 °C up to +105 °C
Rated Current4.6 A
Inductance90 µH
DC Resistance40 mΩ
–
–
–
Length18.5 mm
Width10.5 mm
–
MountTHT 
–Check availability
SPECWCAP-ATG8 Aluminum Electrolytic Capacitors, –, 10 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance10 µF
–
–
–
–
Pitch2 mm
PackagingAmmopack 
–
–
Dissipation Factor10 %
–
–
Endurance 2000
Ripple Current72 mA
Leakage Current5 µA
Diameter5 mm
–
–
–
–
–
–
–
–
Rated Voltage50 V (AC)
–
–
Length11 mm
–
–
–
–Check availability
SPECWCAP-ATG8 Aluminum Electrolytic Capacitors, –, 47 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance47 µF
–
–
–
–
Pitch2.5 mm
PackagingAmmopack 
Capacitance±20% 
–
Dissipation Factor10 %
–
–
Endurance 2000
Ripple Current165 mA
Leakage Current23.5 µA
Diameter6.3 mm
–
–
–
–
–
–
–
–
Rated Voltage50 V (AC)
–
–
Length11 mm
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Insulation Resistance1000 MΩ
Pitch2.54 mm
PackagingBag 
–
–
–
–
–
–
–
–
–
Pins10 
TypeAngled 
–
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Rated Current3 A
–
–
–
–
–
Length25.4 mm
–
–
MountTHT 
–Check availability
SPECWCAP-CSMH Mid and High Voltage, –, 1 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance1 nF
–
–
–
Insulation Resistance10 GΩ
–
Packaging7" Tape & Reel 
Capacitance±10% 
Size1206 
Dissipation Factor2.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.6 mm
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
Rated Voltage1000 V (AC)
–
–
Length3.2 mm
Width1.6 mm
Height1.25 mm
–
–Check availability
750344849
SPECInductor, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Inductor
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
750344848
SPECPFC Inductor, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series PFC Inductor
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
750344847
SPECOffline Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Offline Transformer
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability