IC manufacturers Microchip

IC manufacturers (108)

Microchip LAN7800 | Demoboard Würth Elektronik- RD022

„GB PoE+-Ethernet-USB“ adapter for industrial use with an EMC perspective

Overview

TopologyLAN / POE
Output 157 V
IC revisiona

Description

The " GB PoE+ Ethernet USB adapter" is based on the reference design of a 1 Gbit/s Ethernet USB adapter without PoE function, which was described in detail in RD016. The " GB PoE+ Ethernet USB Adapter" offers three interfaces, a USB Type-C (USB 3.1), an RJ45 1 Gbit/s Ethernet interface with integrated PoE function, and a connector for a DC/DC converter with an adjustable output voltage of 6 to 18 V and a maximum output power of 25 W. The board is designed to get users acquainted with PoE technology.

Typical applications

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
f
Tol. f
Stability(ppm)
Cload(pF)
Operating Temperature
C
Tol. C
Size
Qmin.
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Q
ISAT(A)
RDC(mΩ)
fres(MHz)
Interface Type
Gender
Pins
Mount
PCB Thickness(mm)
Working Voltage(V (DC))
VIN(V)
VOUT(V)
IOUT(A)
Pin Position
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
Winding Style
L(µH)
IR(mA)
fc(GHz)
VR(V)
VT(V (DC))
Application
Channels
Polarity
VCh max.(V)
ICh Leak max.(µA)
VBR min.(V)
CCh typ.(pF)
IPeak(A)
VCh Clamp ESD typ.(V)
VESD Contact(kV)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]50 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
Size0603 
–
–
–
–
Length1.6 mm
Width0.8 mm
Height0.25 mm
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
Size0603 
–
–
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.3 mm
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
Impedance @ 100 MHz120 Ω
Maximum Impedance180 Ω
Maximum Impedance400 MHz 
Rated Current 22000 mA
DC Resistance0.05 Ω
TypeHigh Current 
–
–
Rated Current1500 mA
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-CNSW SMT Common Mode Line Filter, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
Size1206 
–
–
–
–
Length3.2 mm
Width1.6 mm
Height1.8 mm
–
–
–
–
–
–
–
–
Pins4 
MountSMT 
–
–
–
–
–
–
Impedance @ 100 MHz90 Ω
–
–
–
DC Resistance0.3 Ω
–
Winding Stylebifilar 
Inductance0.111 µH
Rated Current370 mA
–
Rated Voltage50 V
Insulation Test Voltage125 V (DC)
ApplicationUSB 2.0 
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-CNSW HF SMT Common Mode Line Filter, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
Size0504 
–
–
–
–
Length1.2 mm
Width1 mm
Height0.9 mm
–
–
–
–
–
–
–
–
Pins4 
MountSMT 
–
–
–
–
–
–
Impedance @ 100 MHz60 Ω
–
–
–
DC Resistance0.22 Ω
–
Winding Stylebifilar 
Inductance0.1 µH
Rated Current600 mA
Cut-Off Frequency10 GHz
Rated Voltage20 V
Insulation Test Voltage125 V (DC)
ApplicationUSB 3.X, HDMI 1.4 
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-LQS SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
Size3015 
–
–
–
–
Length3 mm
Width3 mm
Height1.5 mm
–
–
–
Saturation Current1.5 A
DC Resistance70 mΩ
Self Resonant Frequency72 MHz
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
–
–
–
–
–
Inductance3.3 µH
Rated Current1500 mA
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
Capacitance15 pF
Capacitance±5% 
Size0402 
–
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Q-Factor700 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage50 V
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +85 °C
Capacitance100 nF
Capacitance±20% 
Size0402 
Q-Factor [1]600 
Dissipation Factor10 %
Insulation Resistance5 GΩ
Ceramic TypeX5R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage25 V
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
Capacitance1 µF
Capacitance±10% 
Size0603 
Q-Factor [1]600 
Dissipation Factor10 %
Insulation Resistance0.1 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage16 V
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
Capacitance100 nF
Capacitance±10% 
Size0603 
Q-Factor [1]600 
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage25 V
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 6.3 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +85 °C
Capacitance10 µF
Capacitance±20% 
Size0603 
–
Dissipation Factor15 %
Insulation Resistance0.005 GΩ
Ceramic TypeX5R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.35 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage6.3 V
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +85 °C
Capacitance2.2 µF
Capacitance±20% 
Size0603 
Q-Factor [1]600 
Dissipation Factor10 %
Insulation Resistance0.05 GΩ
Ceramic TypeX5R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage16 V
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 6.3 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +85 °C
Capacitance22 µF
Capacitance±20% 
Size0805 
–
Dissipation Factor15 %
Insulation Resistance0.005 GΩ
Ceramic TypeX5R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage6.3 V
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECMagI³C-FDSM Fixed Step Down Regulator Module, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
SizeSIP-3 
–
–
–
–
Length11.6 mm
Width8.5 mm
Height10.5 mm
–
–
–
–
–
–
–
–
–
MountTHT 
–
–
Input Voltage 7 - 28
Output Voltage 3.3
Output Current1 A
Pin PositionType F 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-USB Type C Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
–
–
PackagingTape and Reel 
–
–
–
–
Interface TypeType C 
GenderReceptacle 
Pins24 
MountTHR 
PCB Thickness1.6 mm
Working Voltage48 V (DC)
–
–
–
–
–
–
–
–
–
TypeHorizontal 
–
–
Rated Current5000 mA
–
–
–
ApplicationUSB 3.1 
–
Polarity24 
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSMH Mid and High Voltage, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
Capacitance1 nF
Capacitance±10% 
Size1210 
–
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width2.5 mm
Height1.25 mm
Pad Dimension0.75 mm
Packaging7" Tape & Reel 
Q-Factor600 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage2000 V
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-TVS TVS Diode – Super Speed Series, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Forward Voltage [typ.]0.9 V
–
–
–
–
–
–
Operating Temperature -55 °C up to +85 °C
–
–
SizeDFN3810-9L 
–
–
–
–
Length3.8 mm
Width1 mm
Height0.5 mm
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
ApplicationUSB 3.1 Gen1 (5Gb/s), USB 3.1 Type C, Display Port, HDMI 2.0, Ethernet 1Gb/s, Ethernet 10Gb/s 
Channels8 
PolarityUnidirectional 
Channel Operating Voltage [max.]5 V
–
(Reverse) Breakdown Voltage [min.]6 V
(Channel) Input Capacitance [typ.]0.5 pF
(Reverse) Peak Pulse Current5 A
Channel ESD Clamping Voltage [typ.]10.5 V
ESD Contact Discharge Capability15 kV
–Check availability
SPECWE-TVS TVS Diode – Super Speed Series, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Forward Voltage [typ.]0.9 V
–
–
–
–
–
–
Operating Temperature -55 °C up to +85 °C
–
–
SizeDFN1210-6L 
–
–
–
–
Length1.2 mm
Width1 mm
Height0.45 mm
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
ApplicationUSB 3.1 Gen1&2 (5Gb/s, 10Gb/s), USB 3.1 Type C, Display Port (1.1, 1.2, 1.3, 1.4), HDMI 2.0 
Channels2 
PolarityUnidirectional 
Channel Operating Voltage [max.]3.3 V
Channel (Reverse) Leakage Current [max.]0.5 µA
(Reverse) Breakdown Voltage [min.]4.5 V
(Channel) Input Capacitance [typ.]0.18 pF
(Reverse) Peak Pulse Current3 A
Channel ESD Clamping Voltage [typ.]13 V
ESD Contact Discharge Capability8 kV
–Check availability
SPECWE-XTAL Quartz Crystal, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Frequency25 MHz
Frequency±20ppm 
Stability30 ppm
Load Capacitance18 pF
Operating Temperature -40 °C up to +85 °C
–
–
SizeCFPX-180 
–
–
–
–
Length3.2 mm
Width2.5 mm
Height0.8 mm
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
ApplicationProcessor, USB, 3G/4G/5G, Ethernet, Small Cell, PHY, PCI Express 
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
Capacitance1 µF
Capacitance±10% 
Size1210 
Q-Factor [1]600 
Dissipation Factor2.5 %
Insulation Resistance0.1 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width2.5 mm
Height2 mm
Pad Dimension0.75 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage100 V
–
–
–
–
–
–
–
–
–
–
–
–Check availability