Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
2791-2820 of 14704 reference designs
Filter values
Analog Devices LTC4279 | Demoboard DC2541A, Rev. 1
Other Topology
|
V
in
55-57 V
Analog Devices LTC4279, Rev. 1
Other Topology
|
V
in
-45 - -57 V
|
Output
14 V
Analog Devices LTC4279, Rev. 1
Other Topology
|
V
in
-51 - -57 V
|
Output
14 V
Analog Devices LTC4281 | Demoboard DC2278A, Rev. A
Other Topology
|
fsw
1000 kHz
Analog Devices LTC4282 | Demoboard DC2024A-B, Rev. 05
Other Topology
Analog Devices LTC4282 | Demoboard 2024A-A, Rev. A
Other Topology
|
V
in
2.9-30 V
|
Output
12 V / 100 A
Analog Devices LTC4282 | Demoboard DC2442A, Rev. A
Buck-Boost Converter
|
V
in
2.9-33 V
|
Output
12 V / 207 A
Analog Devices LTC4284 | Demoboard DC2470A
Other Topology
Analog Devices LTC4286 | Demoboard EVAL-LTC4286-A1Z
Other Topology
|
V
in
8.5-80 V
Analog Devices LTC4286 | Demoboard EVAL-LTC4286, Rev. A
Other Topology
|
V
in
54 V
Analog Devices LTC4287 | Demoboard EVAL-LTC4287-A1Z
Other Topology
|
V
in
8.5-80 V
Analog Devices LTC4291 | Demoboard DC2685A
Other Topology
|
V
in
51-57 V
Analog Devices LTC4291-1
Other Topology
Analog Devices LTC4291-1
Other Topology
Analog Devices LTC4291-1 | Demoboard DC2685B, Rev. A
Other Topology
|
V
in
51-57 V
Analog Devices LTC4292
LAN / POE
Analog Devices LTC4292
LAN / POE
Analog Devices LTC4292 | Demoboard DC2685A
Other Topology
|
V
in
51-57 V
Analog Devices LTC4292 | Demoboard DC2685B, Rev. A
Other Topology
|
V
in
51-57 V
Analog Devices LTC4296-1 | Demoboard EVAL-LTC4296-1-RC-AZ, Rev. 1
LAN / POE
Analog Devices LTC4296-1 | Demoboard EVAL-LTC4296-1-AZ, Rev. 3
LAN / POE
Analog Devices LTC4296-1 | Demoboard RD041, Rev. V16
LAN / POE
Analog Devices LTC4306 | Demoboard EVAL-LTC4306-PMDZ
Other Topology
|
V
in
2.7-5.5 V
Analog Devices LTC4310, Rev. A
Flyback Converter
|
V
in
3-5.5 V
|
fsw
100 kHz
Analog Devices LTC4316 | Demoboard DC2217A, Rev. 1
Other Topology
Analog Devices LTC4331 | Demoboard EVAL-CN0564 - ARDZ
Other Topology
Analog Devices LTC4331 | Demoboard DC2754A
Other Topology
|
V
in
2.6-5.5 V
Analog Devices LTC4332 | Demoboard EVAL-CN0564 - ARDZ
Other Topology
|
V
in
3-5.5 V
Analog Devices LTC4332 | Demoboard DC2799A
Other Topology
Analog Devices LTC4372 | Demoboard DC2969A-AB
Other Topology
previous
1
...
92
93
94
95
96
...
491
next
Cart
Your cart is empty.
Get samples and quotes