IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC4282 | Demoboard 2024A-A

High Current Hot Swap Controller with I2C Compatible Monitoring

Overview

TopologyOther Topology
Input voltage2.9-30 V
Output 112 V / 100 A
IC revisionA

Description

Demonstration circuit 2024A features the LTC®4282 highcurrent Hot Swap™ controller. The LTC4282 is well suitedto high power applications because the precise monitoringcapability and accurate current limiting reduces theextremes in which both loads and power supplies mustsafely operate. Non-volatile configuration allows for flexibilityin the autonomous generation of alerts and responseto faults. The LTC4282 provides a rich set of features tosupport Hot Swap applications including:nn 12-/16-Bit ADC Monitors Current, Voltage, Power andEnergynn Controls Two Sets of Parallel MOSFETs for High CurrentApplicationsnn I2C/SMBus InterfaceL, LT, LTC, LTM, Linear Technology and the Linear logo are registered trademarks and HotSwap is a trademark of Linear Technology Corporation. All other trademarks are the property oftheir respective owners.nn Non-Volatile Configuration and Logging Functionsnn Generates Alerts on ADC Measurements Outside Limitsnn Software Adjustable Current Limit with Foldbacknn Three General Purpose Input/OutputsAvailable in a 32-pin 5mm × 5mm QFN package, theLTC4282 is showcased on DC2024A configured for a12V/100A application. By changing a few passive components,2.9V to 30V applications can easily be evaluated.

Features

  • Allows Safe Board Insertion Into Live Backplane
  • 12-/16-Bit ADC with ±0.7% Total Unadjusted Error
  • Monitors Current, Voltage, Power and Energy
  • Controls Two Parallel N-Channel MOSFETs for High Current Applications
  • Internal EEPROM for Nonvolatile Configuration
  • Wide Operating Voltage Range: 2.9V to 33V
  • I2C/SMBus Digital Interface (Coexists with PMBus Devices)
  • 12V Gate Drive for Lower MOSFET RDS(ON)
  • Programmable Current Limit with 2% Accuracy
  • MOSFET Power Limiting with Current Foldback
  • Continuously Monitors MOSFET Health
  • Stores Minimum and Maximum Measurements
  • Alerts When Alarm Thresholds Exceeded
  • Input Overvoltage/Undervoltage Protection
  • Three General Purpose Input/Outputs
  • Internal ±5% or External Timebases
  • 32-Pin 5mm × 5mm QFN Package

Typical applications

  • Enterprise Servers and Data Storage Systems / Network Routers and Switches / Base Stations

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]450 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]150 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Check availability