IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC4332 | Demoboard DC2799A

Overview

TopologyOther Topology

Description

Demonstration circuit 2799A uses the LTC®4332 to extend a SPI interface with 3 slave devices to up to 1200m (150m with a 500kHz SCK as factory configured). The DC2799A is designed to be compatible with the popular Pmod interface to allow for easy evaluation with the many master and slave devices in this ecosystem.

More information

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
Length1.6 mm
Height0.7 mm
–
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Dual, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
MountTHT 
Length15.24 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Pins12 
–
–
–
TypeAngled 
–
–Check availability
SPECWR-PHD Pin Header - Dual, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
MountTHT 
Length15.24 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Pins12 
–
–
–
TypeStraight 
–
–Check availability
SPECWR-TBL Series 381 - 2.50 mm Vertical CAB Entry Plug Screwless, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
MountCable 
Length15.6 mm
–
Rated Current4 A
Working Voltage160 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBox 
Pins6 
ApplicationPlug Screwless Push In 
PCB/Cable/PanelCable 
ModularityNo 
TypeVertical Cable Entry 
Wire Section 28 to 20 (AWG) 0.08 to 0.5 (mm²)
–Check availability
SPECWR-TBL Series 382 - 2.50 mm Vertical PCB Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
MountTHT 
Length17 mm
–
Rated Current4 A
Working Voltage160 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBox 
Pins6 
ApplicationPCB Header 
PCB/Cable/PanelPCB 
ModularityNo 
TypeVertical plug entry 
–
–Check availability
SPECWR-PHD Socket Header - Dual, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
MountTHT 
Length15.74 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingTray 
Pins12 
–
–
–
TypeAngled 
–
–Check availability