IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC4291 | Demoboard DC2685A

DC2683A and DC2684A-B LTC4291-1/LTC4292 4-Port IEEE 802.3bt PSE

Overview

TopologyOther Topology
Input voltage51-57 V

Description

Demonstration circuit DC2685A is a 4-port IEEE 802.3bt power sourcing equipment (PSE) composed of a DC2684A (daughter card) and DC2683A (motherboard). The DC2685A (kit) is used for evaluation of the LTC4292/LTC4291 PSE chipset. Up to four IEEE 802.3af, IEEE 802.3at, or IEEE 802.3bt powered devices (PDs) can be connected and powered from this system using a single power supply. A DC590 is connected to the DC2685A for I2C interfacing with QuikEval™.This demonstration manual provides a quick start procedure, a DC2684A daughter card overview, a DC2683A mother board overview, schematics, and layout printouts.

Features

  • Four PSE Ports
  • Two Power Channels per Port
  • Fully Compliant IEEE 802.3bt Type 3 and 4 PSE
  • Compliant Support for Type 1, 2, 3, and 4 PDs
  • Low Power Path Dissipation per Channel
  • 150mΩ Sense Resistance
  • 30mΩ or Lower MOSFET RDS(ON)
  • Chipset Provides Electrical Isolation
  • Eliminates Optos and Isolated 3.3V Supply
  • Very High Reliability Multipoint PD Detection
  • Connection Check Distinguishes Single-Signature and Dual-Signature PDs
  • Continuous, Dedicated Per-Port Power and Current Monitoring
  • Per-Port Power Policing
  • 1MHz I2C Compatible Serial Control Interface
  • Pin or I2C Programmable PD Power Up to 71.3W
  • Available in a 40-Lead 6mm × 6mm (LTC4292) and 24-Lead 4mm × 4mm (LTC4291-1) QFN Packages

Typical applications

  • PoE PSE Switches/Routers / PoE PSE Midspans

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
f(mm)
Pins
Type
IR(mA)
Working Voltage(V (AC))
Packaging
Poles
L(mm)
Vaporphase process
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Data rate
Ports
PoE
Improved CMRR
Operating Temperature
VT(V (RMS))
Mount
L(µH)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWS-DITV Compact THT with Raised Actuator 2.54 mm, –, 2
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
PackagingTube 
Poles
Length6.08 mm
Vaporphase processnot specified 
Operation Force800 g
Electrical Life2000 Cycles
Actuator ColorWhite 
Operating Temperature -40 °C up to +85 °C
Check availability
SPECWS-TASV J-Bend SMT Tact Switch 6.0x3.5 mm, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current50 mA
PackagingTape and Reel 
Vaporphase processnot specified 
Height5 mm
Operation Force160 g
Electrical Life50000 Cycles
Actuator ColorBlack 
WashableNo 
Operating Temperature -40 °C up to +85 °C
Check availability
SPECWA-SNSR Self-Retaining Spacer, 4.8 mm, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Drilling in Panel4.8 mm
Length19.1 mm
Operating Temperature -30 °C up to +85 °C
Check availability
SPECWE-LAN LAN Transformer, –, 24
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins24 
Length18.16 mm
Height10.16 mm
Data rate1000BASE-T 
Ports
PoEPoE+ (up to 1150 mA) 
Improved Common Mode RejectionNo 
Operating Temperature 0 °C up to +70 °C
Insulation Test Voltage1500 V (RMS)
MountSMT 
Inductance350 µH
Check availability
SPECWR-PHD Pin Header, –, 3
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
Pins
TypeStraight 
Rated Current2000 mA
Working Voltage200 V (AC)
PackagingBag 
Length6 mm
Operating Temperature -40 °C up to +105 °C
MountTHT 
Check availability