IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC4372 | Demoboard DC2969A-AB

LTC4372, LTC4373 Low Quiescent Current Dual Ideal Diodes

Overview

TopologyOther Topology

Description

The DC2969A circuit board enables evaluation of the LTC4372 and LTC4373 low quiescent current ideal diode controllers. The DC2969A-A option is assembled with the LTC4372 controller, whereas DC2969A-B is assembled with the LTC4373 controller. DC2969A includes two independent ideal diode circuits sharing a common ground, operating over a 2.5V to 33V range, and protecting the load against reverse inputs of up to –28V. One of these circuits includes a high side load switch in series with the ideal diode allowing load on/off control with the SHDN/UV jumper. In addition, input dropouts are blocked from the output, permitting capacitors to hold up the load when input power fails. Each channel can carry up to 20A.

Features

  • Reduces Power Dissipation by Replacing a Power Schottky Diode
  • Low Quiescent Current: 5μA Operating, 0.5μA Shutdown
  • Wide Operating Voltage Range: 2.5V to 80V
  • Reverse Supply Protection to –28V
  • High Side External N-Channel MOSFET Drive
  • Drives Back-to-Back MOSFETs for Inrush Control and Load Switching
  • Fast Reverse Current Turn-Off within 1.5μs
  • 8-Lead MSOP and 3mm × 3mm DFN Packages

Typical applications

  • Redundant Power Supplies, Solar Powered Systems, Energy Harvesting Applications, Supply Holdup
  • Automotive Battery Protection
  • Portable Instrumentation

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
f(mm)
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWA-SNSR Self-Retaining Spacer, 4.8 mm, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Drilling in Panel4.8 mm
–
–
–
Length12.7 mm
–
–
Operating Temperature -30 °C up to +85 °C
–
–Check availability
SPECWR-PHD Jumper, –, 2
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
Pins2 
–
–
–
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, 3
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
Pins3 
TypeStraight 
MountTHT 
Length6 mm
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability