IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC4279 | Demoboard DC2541A

LTC4279 Single Port PoE/PoE+/LTPoE++ PSE Controller

Overview

TopologyOther Topology
Input voltage55-57 V
IC revision1

Description

Demonstration circuit 2541A features the LTC®4279,an autonomous single port Power Sourcing Equipment(PSE) controller for use in IEEE 802.3at Type 1, Type2 and LTPoE++® compliant Power over Ethernet (PoE)systems. The LTC4279 simplifies IEEE and LTPoE++ PSEimplementation, requiring only a 45-57V supply and asmall number of passive support components

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(mm)
f(mm)
xPxC
Type
Shielding
Tab
EMI
Application System
IR(A)
Working Voltage(V (AC))
Packaging
Pins
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
Data rate
Ports
PoE
Improved CMRR
Operating Temperature
VT(V (RMS))
Mount
L(µH)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header, 6 mm, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
Length6 mm
–
–
TypeStraight 
–
–
–
–
Rated Current2 A
Working Voltage200 V (AC)
PackagingBag 
Pins3 
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
MountTHT 
–
–Check availability
SPECWA-SNSR Self-Retaining Spacer, 12.7 mm, 4.8 mm
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length12.7 mm
Drilling in Panel4.8 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -30 °C up to +85 °C
–
–
–
–Check availability
SPECWE-LAN LAN Transformer, 18.16 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length18.16 mm
–
–
–
–
–
–
–
–
–
–
Pins24 
Height10.16 mm
–
–
–
–
–
Data rate1000BASE-T 
Ports1 
PoEPoE+ (up to 1150 mA) 
Improved Common Mode RejectionNo 
Operating Temperature 0 °C up to +70 °C
Insulation Test Voltage1500 V (RMS)
MountSMT 
Inductance350 µH
–Check availability
SPECWR-MJ Cat 3 Modular Jacks – THT, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Number of Pins (xPxC)8P8C 
TypeHorizontal 
ShieldingShielded 
Tab PositionDown 
EMI FingersNo 
Application SystemCAT 3 
Rated Current1.5 A
Working Voltage120 V (AC)
PackagingTray 
–
–
–
–
–
–
–
Data rate10BASE-T 
Ports1x1 
–
–
Operating Temperature -40 °C up to +85 °C
–
MountTHT 
–
–Check availability
SPECWS-TASV J-Bend SMT Tact Switch 6.0x3.5 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Rated Current0.05 A
–
PackagingTape and Reel 
–
Height5 mm
Operation Force160 g
Electrical Life50000 Cycles
Actuator ColorBlack 
WashableNo 
Vaporphase processnot specified 
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–Check availability