IC manufacturers uPI Semiconductor

IC manufacturers (107)

uPI Semiconductor uP1964

Overview

TopologyBuck Converter
Input voltage13 V

Description

This article will discuss these attributes of the uP1964 and demonstrate through simulation and hardware testing the ease of design that this driver allows. Additionally, there will be a focus on the methods required to measure the performance of uP1964-based GaN power stages correctly.

More information

Products

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
VIN
VOut1(V (DC))
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
VT(V (RMS))
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PPTI Push-Pull Transformers, 5 V (DC), 5 V (DC)
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 15 V (DC)
Output Current 10.8 A
Type of InsulationReinforced 
Switching Frequency 300 - 620
Voltage-µSecond10 Vµs
Turns Ratio1:1.1 
Inductance340 µH
Insulation Test Voltage5000 V (RMS)
Length9.14 mm
Width12.7 mm
Height7.62 mm
MountSMT 
Check availability