IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices LT3154

5.5V 6A Low-IQ Monolithic Buck-Boost DC/DC Converter

Overview

TopologyBuck-Boost Converter
Input voltage1.8-5.5 V
Switching frequency500-4000 kHz
Output 13.3 V

Description

The LT®3154 is a highly efficient, high current, buck‑boost DC/DC converter that operates from input voltages above, below or equal to the regulated output voltage. The LT3154’s advanced topology provides a continuous transfer through all operating modes. VIN operation from 1.8V to 5.5V provides flexibility for a wide variety of power sources. The output voltage is adjustable between 1.8V to 5.5V. To minimize external components the LT3154 can be configured to operate from a 2.2MHz internal oscillator. To optimize applications for highest efficiency or smallest footprint the oscillator can be programmed between 500kHz to 4MHz, or synchronized to an external clock for noise sensitive circuits.Selectable Burst Mode operation reduces quiescent current to 17μA, ensuring high efficiency across the entire load range. The VIN start-up threshold (UVLO) can be adjusted for various input sources. An internal or externally programmable soft-start limits inrush current during start-up. Other features include <1μA shutdown current, short circuit, and thermal overload protection. The LT3154 is housed in the thermally enhanced 16-lead (3mm × 3mm × 0.74mm) LQFN package.

Features

  • Single Inductor Buck-Boost Architecture
  • Low Noise Buck-Boost Architecture
  • Wide VIN Range 1.8V to 5.5V
  • Adjustable VOUT Range 1.8V to 5.5V
  • 5A of Continuous Output Current with VIN > VOUT
  • Up to 97% Efficiency
  • Selectable Internal 2.2MHz Fixed FrequencyAdjustable and Synchronizable: Up to 4MHz
  • Burst Mode® IQ 17μA for High Efficiency at Light Loads
  • Programmable Soft-Start and VIN UVLO
  • Simple Solution with Minimal External Components
  • Small 3mm × 3mm × 0.74mm LQFN package

Typical applications

  • Portable Inventory Terminals, Handheld Computers
  • Backup Power Applications
  • Wireless RF Transmitter
  • Battery Powered Systems
  • Medical Instruments
  • Industrial Instruments

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 0.68 µH, 13.15 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.68 µH
Performance Rated Current13.15 A
Saturation Current @ 30%12.7 A
DC Resistance7.5 mΩ
Self Resonant Frequency75 MHz
Operating Voltage80 V
MountSMT 
–Check availability