IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT3097 | Demoboard EVAL-LT3097

Evaluating the LT3097 Dual 500mA, Positive/Negative, Ultra-Low Noise, Ultra-High PSRR, Low Dropout Linear Regulator

Overview

TopologyOther Topology
Input voltage3.8-20 V
Output 13.32 V / 0.5 A

Description

The EVAL-LT3097-AZ evaluation board features the LT3097, a dual 500mA, positive/negative, ultra-low noise, and ultra-high power supply rejection ratio (PSRR), low-dropout (LDO) linear regulator.The EVAL-LT3097-AZ operates over an input voltage range of 3.8 V to 20 V for the positive channel and an input voltage range of -3.8V to -20V for the negative channel. The LT3097 delivers maximum output currents of 500mA. In addition to featuring ultra-low noise and ultra-high PSRR, each channel of the regulator offers programmable power good functionality and a programmable current limit. Current monitoring is also achieved for the positive channel by sensing the ILIMP pin voltage. ILIMN architecture does not allow output current monitoring for the negative channel. The negative channel enable function (ENN/UVN pin) is bidirectional and can be controlled with either a positive or a negative voltage.

Features

  • Input voltage range: ±3.8 V to ±20 V-
  • Resistor programmed ±3.32 V output
  • Maximum output current: 500 mA
  • BNC Connectors for noise and PSRR measurement
  • Resistor programmed power good
  • Resistor-programmable current limit and UVLO
  • Positive-channel current monitoring
  • Thermally enhanced 22-lead, 6 mm × 3 mm, Plastic DFN package

Typical applications

  • Medical applications: imaging and diagnostics
  • Precision power supplies, Bipolar very low-noise power supplies, RF power supplies: phase-locked loops, voltage-controlled oscillators, mixers, low-noise amplifiers, and power amplifiers

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(mm)
f(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWA-SNSR Self-Retaining Spacer, 6.4 mm, 4.8 mm
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length6.4 mm
Drilling in Panel4.8 mm
Check availability