IC manufacturers Renesas

IC manufacturers (108)

Renesas ISL85413 | Demoboard EU068-MCTRIPSPOCZ

24V Brushless DC Motor with Field Oriented Control Development Kit

Overview

TopologyBuck Converter
Input voltage11-40 V
Switching frequency600-784 kHz
Output 110 V / 0.3 A
IC revision1.0

Description

The EU068-MCTRIPSPOCZ board shows a fully tuned 24V Field Oriented Control (FOC) motor control solution with sensorless and smooth operation using the highly precise IPS2200 inductive position sensor. The onboard RX13T microcontroller is an optimized single motor control solution to drive the vector control/FOC of the permanent magnet synchronous motor (brushless DC motor). The RX13T also has a best-in-class built-in Floating Point Unit (FPU) at 32MHz and various built-in peripheral functions, making a small and low BoM cost single motor control board. This application shows the use of the microcontroller together with the IPS2200 axial position sensor, allowing motor axle position feedback without HALL effect sensors.Other ICs Used: HIP2211 - https://bit.ly/RenesasHIP2211, R5F10JBCANA - https://bit.ly/RenesasR5F10JBCANA, R5F513T5ADFL - https://bit.ly/RenesasR5F513T5ADFL, RAA214220 - https://bit.ly/RenesasRAA214220

Features

  • Wide range of motor capabilities, 12V up to 36V, max 4A (144W)
  • Simple interface to external control hardware (ADC input, PWM input)
  • Graphical User Interface (GUI) gives real-time access to key motor performance parameters and provides a unique motor auto-tuning facility, and onboard buttons for standalone operation without the GUI control
  • Fully tuned BLDC motor is included on the board

Typical applications

  • 36V/144W BLDC Motor Controller

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
Version
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Endurance(h)
IRIPPLE(mA)
Z(mΩ)
ILeak(µA)
Ø D(mm)
Center pin Ø(mm)
Plug OD(mm)
Type
Working Voltage(V (DC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD2SA SMT Power Inductor, 100 µH, 0.95 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance100 µH
Rated Current0.95 A
Saturation Current0.87 A
DC Resistance467 mΩ
Self Resonant Frequency5 MHz
VersionSMT 
–
–
–
Size7850 
Operating Temperature -50 °C up to +150 °C
–
–
–
–
Length7.8 mm
Width7 mm
Height5 mm
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-ASLL Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
VersionSMT 
Capacitance220 µF
Capacitance±20% 
Rated Voltage50 V (DC)
Size10.0 x 10.5 
Operating Temperature -55 °C up to +105 °C
–
Dissipation Factor12 %
Insulation Resistance0.454545 MΩ
–
Length10.5 mm
Width10.3 mm
–
–
Packaging15" Tape & Reel 
Endurance 5000
Ripple Current600 mA
Impedance230 mΩ
Leakage Current110 µA
Diameter10 mm
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance100 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance1 µF
Capacitance±20% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +85 °C
–
Dissipation Factor10 %
Insulation Resistance0.5 GΩ
Ceramic TypeX5R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance10 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size1206 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-DC Power Jacks, –, 5 A
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-DC Power Jacks
–
Rated Current5 A
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
Insulation Resistance100 MΩ
–
–
–
–
–
PackagingBag 
–
–
–
–
–
Center pin Ø2 mm
Recommended Plug outer Ø5.5 mm
TypeRight Angled 
Working Voltage30 V (DC)
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance10 µF
Capacitance±10% 
Rated Voltage50 V (DC)
Size1206 
Operating Temperature -55 °C up to +85 °C
–
Dissipation Factor10 %
Insulation Resistance0.005 GΩ
Ceramic TypeX5R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–Check availability