IC manufacturers Renesas

IC manufacturers (108)

Renesas ISL85403 | Demoboard ISL85403EVAL3Z

R16AN0005: Achieving a Regulated Supply (5V or 12V) from an Input Range of 3V to 40V using the ISL85403

Overview

TopologyBuck-Boost Converter
Input voltage3-40 V
Output 112 V / 1 A
IC revision1.00

Typical applications

  • Regulated Supply

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 22 µH, 7.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22 µH
Performance Rated Current7.1 A
Saturation Current @ 10%3 A
Saturation Current @ 30%6.5 A
DC Resistance24.7 mΩ
Self Resonant Frequency14 MHz
MaterialWE-PERM 
Packaging Unit400 
–Check availability