IC manufacturers Renesas

IC manufacturers (108)

Renesas ISL85415 | Demoboard ISLUSPLUS-UC2DEMO1Z

Wide VIN 500mA Synchronous Buck Regulator

Overview

TopologyBuck Converter
Input voltage12 V
Switching frequency300-2000 kHz
Output 11.5 V / 0.5 A
IC revision0.00

Description

The ISLUSPLUS-UC2DEMO1Z design provides a power supply reference solution for the Xilinx Zynq Ultrascale+™MPSoC. The power supply rail consolidation used in the design is based on the Use Case 2 configuration (always on,optimized for power and/or efficiency). A significant amount of power rail consolidation is possible in thisconfiguration.The ISLUSPLUS-UC2DEMO1Z reference design is suitable for the Zynq Ultrascale+ ZU11EG, ZU15EG, ZU17EG,and ZU19EG devices. Figure 1 shows the power supply rails for the Zynq US+ MPSoC in the Use Case 2configuration

Features

  • Complete power supply solution for the Xilinx Zynq Ultrascale+ MPSoC
  • Power up and power down sequence
  • PMBus interface

Typical applications

  • Portable instrumentation
  • Cloud Infrastructure
  • Distributed Power supplies
  • Industrial control
  • Medical devices

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 15 µH, 2.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance15 µH
Performance Rated Current2.1 A
Saturation Current @ 30%2.85 A
DC Resistance200 mΩ
Self Resonant Frequency14 MHz
Operating Voltage80 V
MountSMT 
–Check availability