IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCV887103 | Demoboard TND6344/D

NCV887103 340 kHz Automotive SEPIC

Overview

TopologySEPIC Buck-Boost Topology
Input voltage6-16 V
Output 111.5 V / 0.9 A
IC revision2

Description

This reference design describes the operation and performance of the NCV887103 automotive boost/SEPIC controller with a NVTFS5C478NL 40V single N−channel FET. The design demonstrates the NCV887103 controller capabilities as well as a complete designed for an automotive pre−regulator for broad range of applications. It is intended for the power supply designer to adopt the circuit directly into a typical system design, making only minimal component changes based on system requirements.The design is meant to be a complete solution, but it also provides access to key features of the NCV887103. These include peak current mode control with internal slope compensation, 1.2 V ±2% reference voltage, fixed frequency operation, wide input voltage range, input undervoltage lockout, internal soft−start, low IQ in sleep mode,cycle−by−cycle current limit protection, hiccup−mode overcurrent protection, hiccup−mode short−circuit protection and thermal shutdown.

Features

  • Complete Automotive Reference Design
  • Non−synchronous SEPIC Controller with an Input Voltage Range of 6.0 V to 16.0V, Handles Peaks up to 40V
  • 340 kHz Switching Frequency for Maximum Efficiency
  • ON Semiconductor NCV887103 Adjustable Output Automotive Non−synchronous SEPIC Controller and NVTFS5C478NL 40 V Single N−channel FET
  • Small Form Factor PCB with Two Layers

Typical applications

  • Automotive Rear Lighting

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 3, Straight
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
TypeStraight 
MountTHT 
Length7.62 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability