IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCV8852 | Demoboard NCV885201GEVB

Non-Synchronous Buck Controller, Automotive Grade

Overview

TopologyBuck Converter
Input voltage3.1-44 V
Switching frequency100-500 kHz
Output 15 V / 2 A

Typical applications

  • DC/DC Converter

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
IRP,40K(A)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAIA SMT Power Inductor, 1 µH, 2.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Saturation Current @ 10%2.6 A
Saturation Current @ 30%5.3 A
DC Resistance75 mΩ
Self Resonant Frequency80 MHz
Performance Rated Current3.55 A
MountSMT 
–Check availability