| | 2.5 - 3.5 V (DC), 15 V, 0.2 A | | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 2.5 - 3.5 V (DC) | Output Voltage 115 V | Output Current 10.2 A | Output Voltage 215 V | Output Current 20.2 A | – | – | – | – | – | Inductance2 µH | Turns Ratio1:8:8 | Saturation Current10 A | Leakage Inductance200 nH | Insulation Test Voltage2000 V (AC) | SizeEP7 | – | | Reference Design – | |
 | | 2 - 5.5 V (DC), 20 V, 0.25 A | | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 2 - 5.5 V (DC) | Output Voltage 120 V | Output Current 10.25 A | – | – | – | – | – | – | – | Inductance3.46 µH | Turns Ratio1:1 | Saturation Current10.2 A | Leakage Inductance120 nH | Insulation Test Voltage500 V (AC) | SizeEP13 | IC ReferenceLTC3300 | | Reference Design – | |
 | | 3 - 24 V (DC), 300 V, 0.15 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 3 - 24 V (DC) | Output Voltage 1300 V | Output Current 10.15 A | – | – | – | – | – | – | – | Inductance10 µH | Turns Ratio1:10 | Saturation Current5 A | Leakage Inductance50 nH | Insulation Test Voltage1000 V (AC) | SizeEFD20 | – | | Reference Design – | |
 | | 3 - 24 V (DC), 300 V, 0.15 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 3 - 24 V (DC) | Output Voltage 1300 V | Output Current 10.15 A | – | – | – | – | – | – | – | Inductance10 µH | Turns Ratio1:10 | Saturation Current10 A | Leakage Inductance300 nH | Insulation Test Voltage1000 V (AC) | SizeEFD20 | – | | Reference Design – | |
 | | 3 - 6 V (DC), 5 V, 0.2 A | | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 3 - 6 V (DC) | Output Voltage 15 V | Output Current 10.2 A | – | – | – | – | – | – | – | Inductance1 µH | Turns Ratio1:2.4 | Saturation Current2 A | Leakage Inductance70 nH | Insulation Test Voltage3000 V (AC) | SizeEP7 | – | | Reference Design – | |
 | | 3.3 V (DC), 3.3 V, 0.6 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 3.3 V (DC) | Output Voltage 13.3 V | Output Current 10.6 A | – | – | – | – | – | – | – | Inductance270 µH | Turns Ratio1:1 | – | Leakage Inductance1000 nH | Insulation Test Voltage2500 V (AC) | SizeEP5 | – | | Reference Design – | |
 | | 3.3 V (DC), 5 V, 0.3 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 3.3 V (DC) | Output Voltage 15 V | Output Current 10.3 A | – | – | – | – | – | – | – | Inductance250 µH | Turns Ratio1:1.8 | – | Leakage Inductance1200 nH | Insulation Test Voltage2500 V (AC) | SizeEP5 | – | | Reference Design – | |
 | | 3 - 6 V (DC), 5 V, 0.2 A | | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 3 - 6 V (DC) | Output Voltage 15 V | Output Current 10.2 A | – | – | – | – | – | – | – | Inductance2.5 µH | Turns Ratio1:2.5 | Saturation Current12 A | Leakage Inductance125 nH | Insulation Test Voltage2500 V (AC) | SizeEP7 | – | | Reference Design – | |
 | | 3.3 V (DC), 5 V, 0.5 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 3.3 V (DC) | Output Voltage 15 V | Output Current 10.5 A | – | – | – | – | – | – | – | Inductance475 µH | Turns Ratio1:1.7 | – | – | Insulation Test Voltage2500 V (AC) | Size1006 | – | | Reference Design – | |
 | | 3.3 V (DC), 5 V, 0.45 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 3.3 V (DC) | Output Voltage 15 V | Output Current 10.45 A | – | – | – | – | – | – | – | Inductance475 µH | Turns Ratio1:2 | – | – | Insulation Test Voltage2500 V (AC) | Size1006 | – | | Reference Design – | |
 | | 3.3 V (DC), 5 V, 0.6 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 3.3 V (DC) | Output Voltage 15 V | Output Current 10.6 A | – | – | – | – | – | – | – | Inductance340 µH | Turns Ratio1:1.7 | – | – | Insulation Test Voltage5000 V (AC) | Size1209 | – | | Reference Design – | |
 | | 3.3 V (DC), 5 V, 0.5 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 3.3 V (DC) | Output Voltage 15 V | Output Current 10.5 A | – | – | – | – | – | – | – | Inductance340 µH | Turns Ratio1:2 | – | – | Insulation Test Voltage5000 V (AC) | Size1209 | – | | Reference Design – | |
 | | 3 - 6 V (DC), 5 V, 0.2 A | | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 3 - 6 V (DC) | Output Voltage 15 V | Output Current 10.2 A | – | – | – | – | – | – | – | Inductance2.5 µH | Turns Ratio1.2:1:1 | – | Leakage Inductance650 nH | Insulation Test Voltage2500 V (AC) | SizeEP7 | – | | Reference Design – | |
 | | 3.3 V (DC), 3.6 V, 0.9 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 3.3 V (DC) | Output Voltage 13.6 V | Output Current 10.9 A | – | – | – | – | – | – | – | Inductance388 µH | Turns Ratio1:1.1 | – | – | Insulation Test Voltage2750 V (AC) | Size1006 | – | | Reference Design – | |
 | | 3.3 V (DC), 5.6 V, 0.7 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 3.3 V (DC) | Output Voltage 15.6 V | Output Current 10.7 A | – | – | – | – | – | – | – | Inductance388 µH | Turns Ratio1:1.7 | – | – | Insulation Test Voltage2750 V (AC) | Size1006 | – | | Reference Design – | |
 | | 3.3 V (DC), 5.4 V, 0.55 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 3.3 V (DC) | Output Voltage 15.4 V | Output Current 10.55 A | – | – | – | – | – | – | – | Inductance384 µH | Turns Ratio1:1.63 | – | – | Insulation Test Voltage5000 V (AC) | Size1209 | – | | Reference Design – | |
 | | 3.3 V (DC), 4.3 V, 0.85 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 3.3 V (DC) | Output Voltage 14.3 V | Output Current 10.85 A | – | – | – | – | – | – | – | Inductance388 µH | Turns Ratio1:1.3 | – | – | Insulation Test Voltage2750 V (AC) | Size1006 | – | | Reference Design – | |
 | | 3.3 V (DC), 6.6 V, 0.5 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 3.3 V (DC) | Output Voltage 16.6 V | Output Current 10.5 A | – | – | – | – | – | – | – | Inductance388 µH | Turns Ratio1:2 | – | – | Insulation Test Voltage2750 V (AC) | Size1006 | – | | Reference Design – | |
 | | 3.3 V (DC), 6.6 V, 0.45 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 3.3 V (DC) | Output Voltage 16.6 V | Output Current 10.45 A | – | – | – | – | – | – | – | Inductance384 µH | Turns Ratio1:2 | – | – | Insulation Test Voltage5000 V (AC) | Size1209 | – | | Reference Design – | |
 | | 3.3 V (DC), 3.3 V, 0.8 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 3.3 V (DC) | Output Voltage 13.3 V | Output Current 10.8 A | – | – | – | – | – | – | – | Inductance86 µH | Turns Ratio1:1.75 | – | – | Insulation Test Voltage2500 V (AC) | Size1208 | – | | Reference Design – | |
 | | 3.3 V (DC), 5 V, 0.6 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 3.3 V (DC) | Output Voltage 15 V | Output Current 10.6 A | – | – | – | – | – | – | – | Inductance72 µH | Turns Ratio1:2.1 | – | – | Insulation Test Voltage2500 V (AC) | Size1208 | – | | Reference Design – | |
 | | 3.5 - 5.5 V (DC), 13.5 V, 0.01 A | | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 3.5 - 5.5 V (DC) | Output Voltage 113.5 V | Output Current 10.01 A | Output Voltage 2-13.5 V | Output Current 20.01 A | Output Voltage 35 V | Output Current 30.1 A | – | – | – | Inductance2.7 µH | Turns Ratio1:8:8:3 | Saturation Current7 A | Leakage Inductance500 nH | Insulation Test Voltage1875 V (AC) | SizeEP7 | – | | Reference Design – | |
 | | 3.3 V (DC), 3.3 V, 0.9 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 3.3 V (DC) | Output Voltage 13.3 V | Output Current 10.9 A | – | – | – | – | – | – | – | Inductance370 µH | Turns Ratio1:1.75 | – | – | Insulation Test Voltage5000 V (AC) | Size1512 | – | | Reference Design – | |
 | | 3.3 V (DC), 5 V, 0.9 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 3.3 V (DC) | Output Voltage 15 V | Output Current 10.9 A | – | – | – | – | – | – | – | Inductance370 µH | Turns Ratio1:2 | – | – | Insulation Test Voltage5000 V (AC) | Size1512 | – | | Reference Design – | |
 | | 3.3 V (DC), 23 V, 0.085 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 3.3 V (DC) | Output Voltage 123 V | Output Current 10.085 A | – | – | – | – | – | – | – | Inductance200 µH | Turns Ratio1:7 | – | Leakage Inductance250 nH | Insulation Test Voltage2500 V (AC) | Size1408 | – | | Reference Design – | |
 | | 3.3 V (DC), 5 V, 0.7 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 3.3 V (DC) | Output Voltage 15 V | Output Current 10.7 A | – | – | – | – | – | – | – | Inductance200 µH | Turns Ratio1:1.67 | – | Leakage Inductance200 nH | Insulation Test Voltage2500 V (AC) | Size1408 | – | | Reference Design – | |
 | | 3.3 V (DC), 12 V, 0.165 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 3.3 V (DC) | Output Voltage 112 V | Output Current 10.165 A | – | – | – | – | – | – | – | Inductance200 µH | Turns Ratio1:4 | – | Leakage Inductance200 nH | Insulation Test Voltage2500 V (AC) | Size1408 | – | | Reference Design – | |
 | | 3.3 V (DC), 20 V, 0.125 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 3.3 V (DC) | Output Voltage 120 V | Output Current 10.125 A | – | – | – | – | – | – | – | Inductance200 µH | Turns Ratio1:6.17 | – | Leakage Inductance200 nH | Insulation Test Voltage2500 V (AC) | Size1408 | – | | Reference Design – | |
 | | 3.3 V (DC), 5 V, 0.65 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 3.3 V (DC) | Output Voltage 15 V | Output Current 10.65 A | – | – | – | – | – | – | – | Inductance340 µH | Turns Ratio1:1.56 | – | – | Insulation Test Voltage5000 V (AC) | Size1209 | – | | Reference Design – | |
 | | 4 - 8 V (DC), 5 V, 1.2 A | | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 4 - 8 V (DC) | Output Voltage 15 V | Output Current 11.2 A | – | – | – | – | – | – | – | Inductance12 µH | Turns Ratio4:1 | Saturation Current7.75 A | Leakage Inductance1500 nH | Insulation Test Voltage1500 V (AC) | SizeEP10 | IC ReferenceLT8302 | | Reference Design – | |
 | | 4.5 - 16 V (DC), 3.3 V, 0.06 A | | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 4.5 - 16 V (DC) | Output Voltage 13.3 V | Output Current 10.06 A | Output Voltage 25 V | Output Current 20.06 A | Output Voltage 318 V | Output Current 30.06 A | – | – | – | Inductance10 µH | Turns Ratio1.9:1:1.5:3.8 | Saturation Current5.8 A | Leakage Inductance400 nH | Insulation Test Voltage2500 V (AC) | SizeEFD15 | – | | Reference Design – | |
 | | 4.5 - 5.5 V (DC), 5 V, 1 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 4.5 - 5.5 V (DC) | Output Voltage 15 V | Output Current 11 A | – | – | – | – | – | – | Auxiliary Voltage5 V | Inductance72 µH | Turns Ratio1:1.1 | – | – | Insulation Test Voltage2500 V (AC) | Size1208 | – | | Reference Design – | |
 | | 4.5 - 5.5 V (DC), 3.3 V, 1.2 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 4.5 - 5.5 V (DC) | Output Voltage 13.3 V | Output Current 11.2 A | – | – | – | – | – | – | – | Inductance94 µH | Turns Ratio1.3:1 | – | – | Insulation Test Voltage2500 V (AC) | Size1208 | – | | Reference Design – | |
 | | 4.5 - 5 V (DC), 3.3 V, 1 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 4.5 - 5 V (DC) | Output Voltage 13.3 V | Output Current 11 A | – | – | – | – | – | – | – | Inductance370 µH | Turns Ratio1.3:1 | – | – | Insulation Test Voltage5000 V (AC) | Size1512 | – | | Reference Design – | |
 | | 4 - 36 V (DC), 200 V, 0.012 A | | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 4 - 36 V (DC) | Output Voltage 1200 V | Output Current 10.012 A | – | – | – | – | – | – | – | Inductance40 µH | Turns Ratio1:10 | Saturation Current3.2 A | Leakage Inductance500 nH | Insulation Test Voltage1500 V (AC) | SizeEP13 | IC ReferenceLT8304 | | Reference Design – | |
 | | 4.5 V (DC), 2.5 V, 1.7 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 4.5 V (DC) | Output Voltage 12.5 V | Output Current 11.7 A | – | – | – | – | – | – | – | Inductance570 µH | Turns Ratio2:1 | – | – | Insulation Test Voltage5000 V (AC) | Size1512 | – | | Reference Design – | |
 | | 5 V (DC), 5 V, 0.1 A | | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 5 V (DC) | Output Voltage 15 V | Output Current 10.1 A | Output Voltage 25 V | Output Current 20.1 A | – | – | – | – | Auxiliary Voltage5 V | Inductance15 µH | Turns Ratio1:1:1:1 | Saturation Current1.5 A | Leakage Inductance600 nH | Insulation Test Voltage1500 V (AC) | SizeER9.5 | IC ReferenceLT3573 | | Reference Design – | |
 | | 5 V (DC), 5 V, 0.33 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 5 V (DC) | Output Voltage 15 V | Output Current 10.33 A | – | – | – | – | – | – | – | Inductance635 µH | Turns Ratio1:1 | – | – | Insulation Test Voltage2500 V (AC) | SizeEP5 | – | | Reference Design – | |
 | | 5 V (DC), 3.3 V, 0.6 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 5 V (DC) | Output Voltage 13.3 V | Output Current 10.6 A | – | – | – | – | – | – | – | Inductance635 µH | Turns Ratio1.53:1 | – | Leakage Inductance2000 nH | Insulation Test Voltage2500 V (AC) | SizeEP5 | – | | Reference Design – | |
 | | 5 V (DC), 5 V, 0.75 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 5 V (DC) | Output Voltage 15 V | Output Current 10.75 A | – | – | – | – | – | – | – | Inductance475 µH | Turns Ratio1:1.1 | – | – | Insulation Test Voltage2500 V (AC) | Size1006 | – | | Reference Design – | |
 | | 5 V (DC), 5 V, 0.6 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 5 V (DC) | Output Voltage 15 V | Output Current 10.6 A | – | – | – | – | – | – | – | Inductance475 µH | Turns Ratio1:1.3 | – | – | Insulation Test Voltage2500 V (AC) | Size1006 | – | | Reference Design – | |
 | | 5 V (DC), 5 V, 0.8 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 5 V (DC) | Output Voltage 15 V | Output Current 10.8 A | – | – | – | – | – | – | – | Inductance340 µH | Turns Ratio1:1.1 | – | – | Insulation Test Voltage5000 V (AC) | Size1209 | – | | Reference Design – | |
 | | 5 V (DC), 5 V, 0.65 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 5 V (DC) | Output Voltage 15 V | Output Current 10.65 A | – | – | – | – | – | – | – | Inductance340 µH | Turns Ratio1:1.3 | – | – | Insulation Test Voltage5000 V (AC) | Size1209 | – | | Reference Design – | |
 | | 5 V (DC), 3.3 V, 0.65 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 5 V (DC) | Output Voltage 13.3 V | Output Current 10.65 A | – | – | – | – | – | – | – | Inductance475 µH | Turns Ratio1.23:1 | – | – | Insulation Test Voltage2500 V (AC) | Size1006 | – | | Reference Design – | |
 | | 5 V (DC), 5.8 V, 0.9 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 5 V (DC) | Output Voltage 15.8 V | Output Current 10.9 A | – | – | – | – | – | – | – | Inductance384 µH | Turns Ratio1:1.13 | – | – | Insulation Test Voltage5000 V (AC) | Size1209 | – | | Reference Design – | |
 | | 5 V (DC), 5 V, 1 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 5 V (DC) | Output Voltage 15 V | Output Current 11 A | – | – | – | – | – | – | – | Inductance440 µH | Turns Ratio1:1.1 | – | – | Insulation Test Voltage5000 V (AC) | Size1512 | – | | Reference Design – | |
 | | 5 - 15 V (DC), 5 V, 0.5 A | | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 5 - 15 V (DC) | Output Voltage 15 V | Output Current 10.5 A | – | – | – | – | – | – | – | Inductance25 µH | Turns Ratio1:1 | Saturation Current1 A | Leakage Inductance380 nH | Insulation Test Voltage2500 V (AC) | SizeEP7 | – | | Reference Design – | |
 | | 5 V (DC), 17 V, 0.25 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 5 V (DC) | Output Voltage 117 V | Output Current 10.25 A | – | – | – | – | – | – | – | Inductance200 µH | Turns Ratio1:3.5 | – | – | Insulation Test Voltage5000 V (AC) | Size1209 | – | | Reference Design – | |
 | | 5 V (DC), 6.9 V, 0.75 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 5 V (DC) | Output Voltage 16.9 V | Output Current 10.75 A | – | – | – | – | – | – | – | Inductance384 µH | Turns Ratio1:1.38 | – | – | Insulation Test Voltage5000 V (AC) | Size1209 | – | | Reference Design – | |
 | | 5 V (DC), 12.5 V, 0.35 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 5 V (DC) | Output Voltage 112.5 V | Output Current 10.35 A | – | – | – | – | – | – | – | Inductance152 µH | Turns Ratio1:2.57 | – | – | Insulation Test Voltage5000 V (AC) | Size1209 | – | | Reference Design – | |
 | | 5 V (DC), 12.85 V, 0.1 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 5 V (DC) | Output Voltage 112.85 V | Output Current 10.1 A | Output Voltage 25.7 V | Output Current 20.2 A | Output Voltage 3-5.7 V | Output Current 30.2 A | Output Voltage 4-12.85 V | Output Current 495 mA | – | Inductance60 µH | Turns Ratio1:2.57 | – | Leakage Inductance160 nH | Insulation Test Voltage2500 V (AC) | Size1212 | – | | Reference Design – | |
 | | 5 V (DC), 12.85 V, 0.1 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 5 V (DC) | Output Voltage 112.85 V | Output Current 10.1 A | Output Voltage 24.27 V | Output Current 20.2 A | Output Voltage 3-4.27 V | Output Current 30.2 A | Output Voltage 4-12.85 V | Output Current 495 mA | – | Inductance60 µH | Turns Ratio1:2.57 | – | Leakage Inductance160 nH | Insulation Test Voltage2500 V (AC) | Size1212 | – | | Reference Design – | |
 | | 5 V (DC), 15.7 V, 0.085 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 5 V (DC) | Output Voltage 115.7 V | Output Current 10.085 A | Output Voltage 25.7 V | Output Current 20.2 A | Output Voltage 3-5.7 V | Output Current 30.2 A | Output Voltage 4-15.7 V | Output Current 485 mA | – | Inductance60 µH | Turns Ratio1:3.14 | – | Leakage Inductance160 nH | Insulation Test Voltage2500 V (AC) | Size1212 | – | | Reference Design – | |
 | | 5 V (DC), 12.85 V, 0.1 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 5 V (DC) | Output Voltage 112.85 V | Output Current 10.1 A | Output Voltage 25.7 V | Output Current 20.2 A | Output Voltage 3-5.7 V | Output Current 30.2 A | Output Voltage 4-12.85 V | Output Current 495 mA | – | Inductance60 µH | Turns Ratio1:2.57 | – | Leakage Inductance160 nH | Insulation Test Voltage2500 V (AC) | Size1212 | – | | Reference Design – | |
 | | 5 V (DC), 12.85 V, 0.1 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 5 V (DC) | Output Voltage 112.85 V | Output Current 10.1 A | Output Voltage 24.27 V | Output Current 20.2 A | Output Voltage 3-4.27 V | Output Current 30.2 A | Output Voltage 4-12.85 V | Output Current 495 mA | – | Inductance60 µH | Turns Ratio1:2.57 | – | Leakage Inductance160 nH | Insulation Test Voltage2500 V (AC) | Size1212 | – | | Reference Design – | |
 | | 5 V (DC), 15.7 V, 0.085 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 5 V (DC) | Output Voltage 115.7 V | Output Current 10.085 A | Output Voltage 25.7 V | Output Current 20.2 A | Output Voltage 3-5.7 V | Output Current 30.2 A | Output Voltage 4-15.7 V | Output Current 485 mA | – | Inductance60 µH | Turns Ratio1:3.14 | – | Leakage Inductance160 nH | Insulation Test Voltage2500 V (AC) | Size1212 | – | | Reference Design – | |
 | | 5 V (DC), 15.7 V, 0.1 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 5 V (DC) | Output Voltage 115.7 V | Output Current 10.1 A | Output Voltage 24.27 V | Output Current 20.2 A | Output Voltage 3-4.27 V | Output Current 30.2 A | Output Voltage 4-15.7 V | Output Current 495 mA | – | Inductance60 µH | Turns Ratio1:3.14 | – | Leakage Inductance160 nH | Insulation Test Voltage2500 V (AC) | Size1212 | – | | Reference Design – | |
 | | 5 V (DC), 15.7 V, 0.1 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 5 V (DC) | Output Voltage 115.7 V | Output Current 10.1 A | Output Voltage 24.27 V | Output Current 20.2 A | Output Voltage 3-4.27 V | Output Current 30.2 A | Output Voltage 4-15.7 V | Output Current 495 mA | – | Inductance60 µH | Turns Ratio1:3.14 | – | Leakage Inductance160 nH | Insulation Test Voltage2500 V (AC) | Size1212 | – | | Reference Design – | |
 | | 5 V (DC), 12 V, 0.38 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 5 V (DC) | Output Voltage 112 V | Output Current 10.38 A | – | – | – | – | – | – | – | Inductance200 µH | Turns Ratio1:2.5 | – | Leakage Inductance200 nH | Insulation Test Voltage2500 V (AC) | Size1408 | – | | Reference Design – | |
 | | 5 V (DC), 23 V, 0.18 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 5 V (DC) | Output Voltage 123 V | Output Current 10.18 A | – | – | – | – | – | – | – | Inductance200 µH | Turns Ratio1:4.67 | – | Leakage Inductance200 nH | Insulation Test Voltage2500 V (AC) | Size1408 | – | | Reference Design – | |
 | | 5 V (DC), 5 V, 0.95 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 5 V (DC) | Output Voltage 15 V | Output Current 10.95 A | – | – | – | – | – | – | – | Inductance200 µH | Turns Ratio1:1.17 | – | Leakage Inductance220 nH | Insulation Test Voltage2500 V (AC) | Size1408 | – | | Reference Design – | |
 | | 5 V (DC), 3.3 V, 1.1 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 5 V (DC) | Output Voltage 13.3 V | Output Current 11.1 A | – | – | – | – | – | – | – | Inductance200 µH | Turns Ratio1.2:1 | – | Leakage Inductance350 nH | Insulation Test Voltage2500 V (AC) | Size1408 | – | | Reference Design – | |
 | | 5 V (DC), 12 V, 0.45 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 5 V (DC) | Output Voltage 112 V | Output Current 10.45 A | – | – | – | – | – | – | – | Inductance500 µH | Turns Ratio1:2.73 | – | – | Insulation Test Voltage1000 V (AC) | SizeEP5 | – | | Reference Design – | |
 | | 5 V (DC), 12 V, 0.35 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 5 V (DC) | Output Voltage 112 V | Output Current 10.35 A | – | – | – | – | – | – | – | Inductance500 µH | Turns Ratio1:2.7 | – | – | Insulation Test Voltage1000 V (AC) | SizeEE5 | – | | Reference Design – | |
 | | 5 V (DC), 12 V, 0.46 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 5 V (DC) | Output Voltage 112 V | Output Current 10.46 A | – | – | – | – | – | – | – | Inductance86 µH | Turns Ratio1:2.88 | – | Leakage Inductance200 nH | Insulation Test Voltage2500 V (AC) | Size1208 | – | | Reference Design – | |
 | | 5 V (DC), 17 V, 0.38 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 5 V (DC) | Output Voltage 117 V | Output Current 10.38 A | – | – | – | – | – | – | – | Inductance86 µH | Turns Ratio1:3.5 | – | Leakage Inductance200 nH | Insulation Test Voltage2500 V (AC) | Size1208 | – | | Reference Design – | |
 | | 5 V (DC), 15 V, 0.25 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 5 V (DC) | Output Voltage 115 V | Output Current 10.25 A | – | – | – | – | – | – | – | Inductance350 µH | Turns Ratio1:3.45 | – | Leakage Inductance200 nH | Insulation Test Voltage2500 V (AC) | Size1006 | – | | Reference Design – | |
 | | 5 V (DC), 12 V, 0.28 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 5 V (DC) | Output Voltage 112 V | Output Current 10.28 A | – | – | – | – | – | – | – | Inductance350 µH | Turns Ratio1:2.91 | – | Leakage Inductance200 nH | Insulation Test Voltage2500 V (AC) | Size1006 | – | | Reference Design – | |
 | | 5 V (DC), 19.5 V, 0.25 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 5 V (DC) | Output Voltage 119.5 V | Output Current 10.25 A | – | – | – | – | – | – | – | Inductance250 µH | Turns Ratio1:3.9 | – | – | Insulation Test Voltage5000 V (AC) | Size1209 | – | | Reference Design – | |
 | | 5 V (DC), 19 V, 0.225 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 5 V (DC) | Output Voltage 119 V | Output Current 10.225 A | – | – | – | – | – | – | – | Inductance320 µH | Turns Ratio1:3.91 | – | Leakage Inductance200 nH | Insulation Test Voltage2500 V (AC) | Size1006 | – | | Reference Design – | |
 | | 5 V (DC), 17 V, 0.25 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 5 V (DC) | Output Voltage 117 V | Output Current 10.25 A | – | – | – | – | – | – | – | Inductance200 µH | Turns Ratio1:3.5 | – | – | Insulation Test Voltage6000 V (AC) | Size1209 | – | | Reference Design – | |
 | | 6 - 18, 20 V, 0.05 A | | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 6 - 18 | Output Voltage 120 V | Output Current 10.05 A | Output Voltage 25 V | Output Current 20.05 A | Output Voltage 35 V | Output Current 30.05 A | – | – | Auxiliary Voltage5 V | Inductance42 µH | Turns Ratio1.56:3.89:1:1:1 | Saturation Current1.2 A | Leakage Inductance1000 nH | Insulation Test Voltage4000 V (AC) | SizeEP7 | IC ReferenceNCV(P)3064 | | | |
 | | 6, 9 V, 0.33 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 6 | Output Voltage 19 V | Output Current 10.33 A | – | – | – | – | – | – | – | Inductance23 µH | Turns Ratio1:1.57 | – | Leakage Inductance850 nH | Insulation Test Voltage4000 V (AC) | SizeEP7 | IC ReferenceUCC25800 | | | |
 | | 7 - 26 V (DC), 23 V, 0.3 A | | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 7 - 26 V (DC) | Output Voltage 123 V | Output Current 10.3 A | Output Voltage 223 V | Output Current 20.1 A | Output Voltage 323 V | Output Current 30.1 A | Output Voltage 423 V | Output Current 4100 mA | – | Inductance36.5 µH | Turns Ratio1:2.3:2.3:2.3:2.3 | – | Leakage Inductance300 nH | Insulation Test Voltage3600 V (AC) | SizePQ2020 | – | | Reference Design – | |
 | | 7 - 31, 27 V, 0.1 A | | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 7 - 31 | Output Voltage 127 V | Output Current 10.1 A | – | – | – | – | – | – | Auxiliary Voltage13 V | Inductance10 µH | Turns Ratio1.2:2:1 | Saturation Current2 A | Leakage Inductance240 nH | Insulation Test Voltage4000 V (AC) | SizeEP7 | IC ReferenceSTGAP4S | | | |
 | | 7.5, 13 V, 0.64 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 7.5 | Output Voltage 113 V | Output Current 10.64 A | – | – | – | – | – | – | – | Inductance16.5 µH | Turns Ratio1:1.67 | – | Leakage Inductance550 nH | Insulation Test Voltage4000 V (AC) | SizeEP7 | IC ReferenceUCC25800 | | | |
 | | 7.5, 7.5 V, 0.8 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 7.5 | Output Voltage 17.5 V | Output Current 10.8 A | – | – | – | – | – | – | – | Inductance67 µH | Turns Ratio1:1.08 | – | Leakage Inductance2250 nH | Insulation Test Voltage4000 V (AC) | SizeEP7 | IC ReferenceUCC25800 | | | |
 | | 7.5, 9 V, 0.42 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 7.5 | Output Voltage 19 V | Output Current 10.42 A | – | – | – | – | – | – | – | Inductance23 µH | Turns Ratio1:1.29 | – | Leakage Inductance755 nH | Insulation Test Voltage4000 V (AC) | SizeEP7 | IC ReferenceUCC25800 | | | |
 | | 8 - 15 V (DC), 150 V, 0.001 A | | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 8 - 15 V (DC) | Output Voltage 1150 V | Output Current 10.001 A | – | – | – | – | – | – | – | Inductance60 µH | Turns Ratio1:5 | Saturation Current0.25 A | Leakage Inductance1000 nH | Insulation Test Voltage1500 V (AC) | SizeEP5 | IC ReferenceLT3748 | | Reference Design – | |
 | | 8 - 15 V (DC), 150 V, 0.001 A | | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 8 - 15 V (DC) | Output Voltage 1150 V | Output Current 10.001 A | Output Voltage 2-150 V | Output Current 20.001 A | – | – | – | – | – | Inductance80 µH | Turns Ratio1:5:5 | Saturation Current1 A | Leakage Inductance2000 nH | Insulation Test Voltage1500 V (AC) | SizeEP7 | IC ReferenceLT3748 | | Reference Design – | |
 | | 8 - 24 V (DC), 15 V, 0.15 A | | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 8 - 24 V (DC) | Output Voltage 115 V | Output Current 10.15 A | Output Voltage 215 V | Output Current 20.15 A | Output Voltage 315 V | Output Current 30.15 A | Output Voltage 415 V | Output Current 4150 mA | – | Inductance3.8 µH | Turns Ratio1:1:4:4:4:4 | Saturation Current12 A | Leakage Inductance400 nH | Insulation Test Voltage1500 V (AC) | SizeEP13 | IC ReferenceLT3575 & LT3748 | | Reference Design – | |
 | | | | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 8 - 24 V (DC) | Output Voltage 115 V | Output Current 10.2 A | Output Voltage 215 V | Output Current 20.2 A | Output Voltage 315 V | Output Current 30.2 A | Output Voltage 415 V | Output Current 4200 mA | Auxiliary Voltage5 V | Inductance6.78 µH | Turns Ratio1:3:3:3:3:1 | Saturation Current13 A | Leakage Inductance200 nH | Insulation Test Voltage1500 V (AC) | SizeEE20/10/6 | IC ReferenceLT3748 | | Reference Design – | |
 | | 8 - 32 V (DC), 3.3 V, 0.5 A | | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 8 - 32 V (DC) | Output Voltage 13.3 V | Output Current 10.5 A | Output Voltage 23.3 V | Output Current 20.5 A | – | – | – | – | – | Inductance40 µH | Turns Ratio4:1:1 | Saturation Current2 A | Leakage Inductance1000 nH | Insulation Test Voltage1500 V (AC) | SizeEP10 | IC ReferenceLT8301 | | Reference Design – | |
 | | 8 - 32 V (DC), 5 V, 0.36 A | | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 8 - 32 V (DC) | Output Voltage 15 V | Output Current 10.36 A | Output Voltage 25 V | Output Current 20.36 A | – | – | – | – | – | Inductance40 µH | Turns Ratio3:1:1 | Saturation Current2 A | Leakage Inductance1000 nH | Insulation Test Voltage1500 V (AC) | SizeEP10 | IC ReferenceLT8301 | | Reference Design – | |
 | | 8 - 32 V (DC), 24 V, 0.07 A | | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 8 - 32 V (DC) | Output Voltage 124 V | Output Current 10.07 A | Output Voltage 224 V | Output Current 20.07 A | – | – | – | – | – | Inductance40 µH | Turns Ratio1:2:2 | Saturation Current2 A | Leakage Inductance1000 nH | Insulation Test Voltage1500 V (AC) | SizeEP10 | IC ReferenceLT8301 | | Reference Design – | |
 | | 8 - 32 V (DC), 48 V, 0.035 A | | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 8 - 32 V (DC) | Output Voltage 148 V | Output Current 10.035 A | Output Voltage 248 V | Output Current 20.035 A | – | – | – | – | – | Inductance40 µH | Turns Ratio1:4:4 | Saturation Current2 A | Leakage Inductance1000 nH | Insulation Test Voltage1500 V (AC) | SizeEP10 | IC ReferenceLT8301 | | Reference Design – | |
 | | 8 - 32 V (DC), 5 V, 1.75 A | | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 8 - 32 V (DC) | Output Voltage 15 V | Output Current 11.75 A | – | – | – | – | – | – | – | Inductance9 µH | Turns Ratio2:1 | Saturation Current8 A | Leakage Inductance1500 nH | Insulation Test Voltage1500 V (AC) | SizeEP10 | IC ReferenceLT8302 | | Reference Design – | |
 | | 8 - 32 V (DC), 12 V, 0.375 A | | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 8 - 32 V (DC) | Output Voltage 112 V | Output Current 10.375 A | Output Voltage 212 V | Output Current 20.375 A | – | – | – | – | – | Inductance9 µH | Turns Ratio1:1:1 | Saturation Current7.3 A | Leakage Inductance1000 nH | Insulation Test Voltage1500 V (AC) | SizeEP10 | IC ReferenceLT8302 | | Reference Design – | |
 | | 8 - 32 V (DC), 24 V, 0.32 A | | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 8 - 32 V (DC) | Output Voltage 124 V | Output Current 10.32 A | – | – | – | – | – | – | – | Inductance9 µH | Turns Ratio1:2 | Saturation Current7.5 A | Leakage Inductance1000 nH | Insulation Test Voltage1500 V (AC) | SizeEP10 | IC ReferenceLT8302 | | Reference Design – | |
 | | 8 - 32 V (DC), 48 V, 0.18 A | | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 8 - 32 V (DC) | Output Voltage 148 V | Output Current 10.18 A | – | – | – | – | – | – | – | Inductance9 µH | Turns Ratio1:2:2 | Saturation Current7.5 A | Leakage Inductance1000 nH | Insulation Test Voltage1500 V (AC) | SizeEP10 | IC ReferenceLT8302 | | Reference Design – | |
 | | 8 - 40 V (DC), 3.3 V, 2 A | | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 8 - 40 V (DC) | Output Voltage 13.3 V | Output Current 12 A | – | – | – | – | – | – | – | Inductance12 µH | Turns Ratio2:1 | Saturation Current8 A | Leakage Inductance1500 nH | Insulation Test Voltage1500 V (AC) | SizeEP10 | IC ReferenceLT8302 | | Reference Design – | |
 | | 8 - 40 V (DC), 5 V, 1.5 A | | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 8 - 40 V (DC) | Output Voltage 15 V | Output Current 11.5 A | – | – | – | – | – | – | – | Inductance12 µH | Turns Ratio1.5:1 | Saturation Current7.3 A | Leakage Inductance1500 nH | Insulation Test Voltage1500 V (AC) | SizeEP10 | IC ReferenceLT8302 | | Reference Design – | |
 | | 8 - 30 V (DC), 6 V, 2 A | | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 8 - 30 V (DC) | Output Voltage 16 V | Output Current 12 A | – | – | – | – | – | – | – | Inductance12 µH | Turns Ratio1.2:1 | Saturation Current4.5 A | Leakage Inductance235 nH | Insulation Test Voltage1500 V (AC) | SizeEP13 | – | | Reference Design – | |
 | | 8 - 65 V (DC), 15 V, 0.2 A | | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 8 - 65 V (DC) | Output Voltage 115 V | Output Current 10.2 A | Output Voltage 28 V | Output Current 20.2 A | – | – | – | – | – | Inductance30 µH | Turns Ratio1.82:1.82:1 | Saturation Current2.4 A | Leakage Inductance500 nH | Insulation Test Voltage1500 V (AC) | SizeEP7 | – | | Reference Design – | |
 | | 9 - 57 V (DC), 3.3 V, 3.2 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 9 - 57 V (DC) | Output Voltage 13.3 V | Output Current 13.2 A | Output Voltage 23.3 V | Output Current 23.2 A | – | – | – | – | Auxiliary Voltage10 V | Inductance21 µH | Turns Ratio4:1:1:3 | Saturation Current6.2 A | Leakage Inductance300 nH | Insulation Test Voltage1500 V (AC) | SizeEPQ13 | – | | Reference Design – | |
 | | 9 - 57 V (DC), 5 V, 2.2 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 9 - 57 V (DC) | Output Voltage 15 V | Output Current 12.2 A | Output Voltage 25 V | Output Current 22.2 A | – | – | – | – | Auxiliary Voltage10 V | Inductance21 µH | Turns Ratio3:1:1:2 | Saturation Current6.2 A | Leakage Inductance300 nH | Insulation Test Voltage1500 V (AC) | SizeEPQ13 | – | | Reference Design – | |
 | | 9 - 57 V (DC), 12 V, 1 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 9 - 57 V (DC) | Output Voltage 112 V | Output Current 11 A | Output Voltage 212 V | Output Current 21 A | – | – | – | – | Auxiliary Voltage10 V | Inductance21 µH | Turns Ratio1.33:1:1:0.89 | Saturation Current6.3 A | Leakage Inductance300 nH | Insulation Test Voltage1500 V (AC) | SizeEPQ13 | – | | Reference Design – | |
 | | 9 - 57 V (DC), 3.3 V, 5.5 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 9 - 57 V (DC) | Output Voltage 13.3 V | Output Current 15.5 A | Output Voltage 23.3 V | Output Current 25.5 A | – | – | – | – | Auxiliary Voltage10 V | Inductance128 µH | Turns Ratio3.2:1:1:2.8 | Saturation Current1.1 A | Leakage Inductance500 nH | Insulation Test Voltage1500 V (AC) | SizeEPQ13 | – | | Reference Design – | |
 | | 9 - 57 V (DC), 5 V, 3.5 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 9 - 57 V (DC) | Output Voltage 15 V | Output Current 13.5 A | Output Voltage 25 V | Output Current 23.5 A | – | – | – | – | Auxiliary Voltage10 V | Inductance128 µH | Turns Ratio1.14:1:1:2 | Saturation Current0.3 A | Leakage Inductance300 nH | Insulation Test Voltage1500 V (AC) | SizeEPQ13 | – | | Reference Design – | |
 | | 9 - 57 V (DC), 12 V, 1.6 A | Simulation– | | Status Activei| Production is active. Expected lifetime: >10 years. | Input Voltage 9 - 57 V (DC) | Output Voltage 112 V | Output Current 11.6 A | Output Voltage 212 V | Output Current 21.6 A | – | – | – | – | Auxiliary Voltage10 V | Inductance128 µH | Turns Ratio0.47:1:1:0.82 | Saturation Current0.3 A | Leakage Inductance300 nH | Insulation Test Voltage1500 V (AC) | SizeEPQ13 | – | | Reference Design – | |