Characteristics
- Ready fabricated and populated USB 3.1 filter stick for test purposes
- Fast testing of the filter effect on the system under test
- Straightforward design implementation through BOM and layout files
- Prevention of negative influence on the operating behavior due to interference emissions, electrostatic discharges (ESD) and fast transients (burst)
- Data rate up to 10 Gbps
- Up to 100 W
- Filtering directly at the interface
Applications
- Universal Serial Bus (USB) 3.1 Type C 100W application
Products
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Samples |
---|---|---|---|---|---|---|
74279226101 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MPSB EMI Multilayer Power Suppression Bead | ||
744231091 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CNSW SMT Common Mode Line Filter | ||
7442335600 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CNSW HF SMT Common Mode Line Filter | ||
74438356012 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | ||
885012208094 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | ||
632712000011 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM USB 3.1 Type C Plug Horizontal SMT 0.8 mm | |
824014885 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TVS TVS Diode – Super Speed Series | ||
824012823 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TVS TVS Diode – Super Speed Series | ||
824045810 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TVS TVS Diode – Standard Series | ||
632723130112 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM USB 3.1 Type C Receptacle Horizontal Mid-Mount THR / SMT 1.6 mm |
Order Code | Datasheet | Simulation |
---|---|---|
74279226101 | SPEC | |
744231091 | SPEC | |
7442335600 | SPEC | |
74438356012 | SPEC | |
885012208094 | SPEC | |
632712000011 | SPEC | – |
824014885 | SPEC | |
824012823 | SPEC | |
824045810 | SPEC | |
632723130112 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Samples |
---|