<BR>Wurth Elektronik - EMC Components - Common Mode Chokes for Low Voltage and Data Lines - WE-CNSW HF<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2019a, 2019-09-26<br>
<HR>
Copyright: Würth Elektronik
<b>WE-CNSW HF SMT Common Mode Line Filter</b>
<pre> <b><font size="4">Size: </b>0805
</pre>
>VALUE
>NAME
<b>WE-CNSW HF SMT Common Mode Line Filter</b>
<pre> <b><font size="4">Size: </b>0504
</pre>
>NAME
>VALUE
<b>WE-CNSW HF SMT Common Mode Line Filter</b>
<pre> <b><font size="4">Size: </b>0504
</pre>
<b>WE-CNSW HF SMT Common Mode Line Filter</b>
<pre> <b><font size="4">Size: </b>0805
</pre>
<b>WE-CMBH<br>
Common Mode Power Line Choke
>NAME
>VALUE
<b>WE-CNSW HF SMT Common Mode Line Filter
<br>
<br>
<br>Characteristics
<br>
<br></b>Current compensated data line filter
<br>High common mode noise suppression at high frequencies
<br>Small influence on high speed signals through winding symmetry
<br>Climatic category 40/105/21 (Size 0603)
<br>Climatic category 40/125/21 (Size 0805/1206/1812)
<br>Flammability corresponding to UL 94 V-0
<br>
<br>
<br><b> Applications
<br>
<br></b> USB 3.0
<br>USB 2.0
<br>HDMI
<br>LVDS
<br>High-Speed data lines
<br>IEEE 1394 (Firewire)
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o35253v209%20Family_we-cnsw_stroko_smd_0805_HF.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o35253v209%20Family_we-cnsw_stroko_smd_0805_HF.jpg" width="320"></a><p>
Details see: <a href="http://katalog.we-online.de/en/pbs/WE-CNSW_HF">http://katalog.we-online.de/en/pbs/WE-CNSW_HF</a><p>
<br>Updated by Ella Wu 2019-01-09<Br>
2019 (C) Wurth Elektronik
<b>WE-CNSW HF SMT Common Mode Line Filter
<br>
<br>
<br>Characteristics
<br>
<br></b>Current compensated data line filter
<br>High common mode noise suppression at high frequencies
<br>Small influence on high speed signals through winding symmetry
<br>Climatic category 40/105/21 (Size 0603)
<br>Climatic category 40/125/21 (Size 0805/1206/1812)
<br>Flammability corresponding to UL 94 V-0
<br>
<br>
<br><b> Applications
<br>
<br></b> USB 3.0
<br>USB 2.0
<br>HDMI
<br>LVDS
<br>High-Speed data lines
<br>IEEE 1394 (Firewire)
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o35253v209%20Family_we-cnsw_stroko_smd_0805_HF.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o35253v209%20Family_we-cnsw_stroko_smd_0805_HF.jpg" width="320"></a><p>
Details see: <a href="http://katalog.we-online.de/en/pbs/WE-CNSW_HF">http://katalog.we-online.de/en/pbs/WE-CNSW_HF</a><p>
<br>Updated by Ella Wu 2019-01-09<Br>
2019 (C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.