Circuit Board and SMT Stencil from a Single Source!

Circuit Board and SMD Stencil from a Single Source!

It couldn’t be any easier: As a special service, Würth Elektronik is offering the option of ordering a stencil to go with the circuit board they’re requesting in a single transaction. The benefits for you are obvious:

  • Saves work and time:
    It’s no longer necessary to coordinate the efforts of two suppliers, and wait times for soldering paste data are now a thing of the past.
  • Offers security:
    The stencil data are processed together with the circuit board data, so they are absolutely identical. This reduces the risk of error close to 0.
    Würth Elektronik does the logistics for you and ensures that circuit board and stencil are available for you in time.

You can get stencils from Würth Elektronik in various designs:

  • as an eco version for laboratory samples, prototypes and very small quantities
  • as rectangular stencil without input system or customized marginal perforation
  • for all conventional quick-action systems