Basic Layer Stackups for Cadence
Download our Basic Standard Layer Stackups for the Cadence applications OrCAD and Allegro here.
Layer | Nominal thickness* | 17 µ copper | 35 µ copper |
---|---|---|---|
4 | 1,00 mm | ML4_Tg135_1,03_18 | ML4_Tg135_1,06_35 |
1,55 mm | ML4_Tg135_1,63_18 | ML4_Tg135_1,66_35 | |
2,00 mm | ML4_Tg135_2,10_18 | ML4_Tg135_2,13_35 | |
2,40 mm | ML4_Tg150_2,40_18 | ML4_Tg150_2,43_35 | |
6 | 1,00 mm | ML6_Tg135_1,01_18 | ML6_Tg135_1,08_35 |
1,55 mm | ML6_Tg135_1,60_18 | ML6_Tg135_1,67_35 | |
2,00 mm | ML6_Tg135_2,10_18 | ML6_Tg135_2,10_35 | |
2,40 mm | ML6_Tg150_2,35_18 | ML6_Tg150_2,42_35 | |
8 | 1,00 mm | ML8_Tg135_1,09_18 | - |
1,55 mm | ML8_Tg135_1,60_18 | ML8_Tg135_1,70_35 | |
2,00 mm | ML8_Tg135_2,02_18 | ML8_Tg135_2,12_35 | |
2,40 mm | ML8_Tg150_2,38_18 | ML8_Tg150_2,48_35 | |
10 | 1,00 mm | - | - |
1,55 mm | ML10_Tg150_1,56_18 | ML10_Tg150_1,70_35 | |
2,00 mm | ML10_Tg150_2,01_18 | ML10_Tg150_2,15_35 | |
2,40 mm | ML10_Tg150_2,41_18 | ML10_Tg150_2,35_35 |