Basic Layer Stackups for Altium Designer
Download our Basic Standard Layer Stackups for Altium Designer 20 here.
Layer | Nominal thickness* | 17 µ copper | 35 µ copper |
---|---|---|---|
4 | 1,00 mm | BASIC4_ML4_1,00_17 | BASIC4_ML4_1,04_35 |
1,55 mm | BASIC4_ML4_1,60_17 | BASIC4_ML4_1,64_35 | |
2,00 mm | BASIC4_ML4_2,14_17 | BASIC4_ML4_2,18_35 | |
2,40 mm | BASIC4_ML4_2,44_17 | BASIC4_ML4_2,48_35 | |
6 | 1,00 mm | BASIC6_ML6_0,96_17 | BASIC6_ML6_1,04_35 |
1,55 mm | BASIC6_ML6_1,57_17 | BASIC6_ML6_1,64_35 | |
2,00 mm | BASIC6_ML6_2,07_17 | BASIC6_ML6_2,06_35 | |
2,40 mm | BASIC6_ML6_2,32_17 | BASIC6_ML6_2,39_35 | |
8 | 1,00 mm | BASIC8_ML8_1,02_17 | - |
1,55 mm | BASIC8_ML8_1,55_17 | BASIC8_ML8_1,66_35 | |
2,00 mm | BASIC8_ML8_1,95_17 | BASIC8_ML8_2,06_35 | |
2,40 mm | BASIC8_ML8_2,33_17 | BASIC8_ML8_2,44_35 | |
10 | 1,00 mm | - | - |
1,55 mm | BASIC10_ML10_1,48_17 | BASIC10_ML10_1,63_35 | |
2,00 mm | BASIC10_ML10_1,96_17 | BASIC10_ML10_2,10_35 | |
2,40 mm | BASIC10_ML10_2,36_17 | BASIC10_ML10_2,10_35 |