HDI Layer Stackups for Altium Designer
Download our HDI Standard Layer Stackups for Altium Designer 20 here.

1 Microvia-Lage and PTH

1 Microvia-Lage, PTH and Buried Via

2 Microvia layer, PTH and Buried Via. Buried Via starts on inner Microvia layer

2 Microvia-Layer and PTH

2 Microvia-Layer, PTH and Buried Via

3 Microvia-Layer and PTH

3 Microvia layer, PTH and Buried Via. Buried Via starts on inner Microvia layer

3 Microvia-Layer, PTH and Buried Via
Layer | Nominal thickness* | 1 Microvia layer and PTH | 2 Microvia layer and PTH | 1 Microvia layer, PTH and Buried Via | 2 Microvia layer, PTH and Buried Via | 2 Microvia layer, PTH and Buried Via. Buried Via starts on inner Microvia layer |
---|---|---|---|---|---|---|
6 | 0,80 mm | - | - | - | - | - |
1,00 mm | HDI6_1-4-1_0,95_17 | - | - | - | - | |
1,20 mm | HDI6_1-4-1_1,17_17 | - | - | - | - | |
1,55 mm | HDI6_1-4-1_1,47_17 | - | - | - | - | |
2,00 mm | - | - | - | - | - | |
8 | 0,80 mm | - | - | - | - | - |
1,00 mm | HDI8_1-6-1_0,91_17 | - | - | - | - | |
1,20 mm | HDI8_1-6-1_1,21_17 | HDI8_2-4-2_1,14_17 | - | - | - | |
1,55 mm | HDI8_1-6-1_1,51_17 | HDI8_2-4-2_1,46_17 | - | - | - | |
2,00 mm | HDI8_1-6-1_1,69_17 | - | - | - | - | |
10 | 0,80 mm | - | - | - | - | - |
1,00 mm | HDI10_1-8-1_1,17_17 | - | - | - | - | |
1,20 mm | HDI10_1-8-1_1,37_17 | - | HDI10_1-8b-1_1,23_17 | HDI10_2-6b-2_1,14_17 | HDI10_2-6(8b)-2_1,14_17 | |
1,55 mm | HDI10_1-8-1_1,57_17 | - | HDI10_1-8b-1_1,52_17 | - | HDI10_2-6(8b)-2_1,55_17 | |
12 | 0,80 mm | - | - | - | - | - |
1,00 mm | - | - | - | - | - | |
1,20 mm | HDI12_1-10-1_1,43_17 | HDI12_2-8-2_1,36_17 | HDI12_1-10b-1_1,36_17 | HDI12_2-8b-2_1,30_17 | HDI12_2-8(10b)-2_1,36_17 | |
1,55 mm | HDI12_1-10-1_1,68_17 | HDI12_2-8-2_1,56_17 | HDI12_1-10b-1_1,56_17 | - | HDI12_2-8(10b)-2_1,56_17 |
Do you own a previous version of Altium Designer? You can still use the digital stackups, but it may not be possible to display all the information they contain.
Cannot find your desired stackup?
We are happy to support you with your customer-specific stackups and applications! Contact our HDI experts by e-Mail.