HDI Layer Stackups as PDF

Download our HDI Standard Layer Stackups as PDF.

1 Microvia-Lage and PTH

1 Microvia-Lage, PTH and Buried Via

2 Microvia layer, PTH and Buried Via. Buried Via starts on inner Microvia layer

2 Microvia-Layer and PTH

2 Microvia-Layer, PTH and Buried Via

3 Microvia-Layer and PTH

3 Microvia layer, PTH and Buried Via. Buried Via starts on inner Microvia layer

3 Microvia-Layer, PTH and Buried Via

17µm copper
Layer Nominal thickness* 1 Microvia layer and PTH 2 Microvia layer and PTH 1 Microvia layer, PTH and Buried Via 2 Microvia layer, PTH and Buried Via 2 Microvia layer, PTH and Buried Via. Buried Via starts on inner Microvia layer
6 0,80 mm - - - - -
1,00 mm HDI6_1-4-1_0,95_17 - - - -
1,20 mm HDI6_1-4-1_1,17_17 - - - -
1,55 mm HDI6_1-4-1_1,47_17 - - - -
2,00 mm - - - - -
8 0,80 mm - - - - -
1,00 mm HDI8_1-6-1_0,91_17 - - - -
1,20 mm HDI8_1-6-1_1,21_17 HDI8_2-4-2_1,14_17 - - -
1,55 mm HDI8_1-6-1_1,51_17 HDI8_2-4-2_1,46_17 - - -
2,00 mm HDI8_1-6-1_1,69_17 - - - -
10 0,80 mm - - - - -
1,00 mm HDI10_1-8-1_1,17_17 - - - -
1,20 mm HDI10_1-8-1_1,37_17 - HDI10_1-8b-1_1,23_17 HDI10_2-6b-2_1,14_17 HDI10_2-6(8b)-2_1,14_17
1,55 mm HDI10_1-8-1_1,57_17 - HDI10_1-8b-1_1,52_17 - HDI10_2-6(8b)-2_1,55_17
12 0,80 mm - - - - -
1,00 mm - - - - -
1,20 mm HDI12_1-10-1_1,43_17 HDI12_2-8-2_1,36_17 HDI12_1-10b-1_1,36_17 HDI12_2-8b-2_1,30_17 HDI12_2-8(10b)-2_1,36_17
1,55 mm HDI12_1-10-1_1,68_17 HDI12_2-8-2_1,56_17 HDI12_1-10b-1_1,56_17 - HDI12_2-8(10b)-2_1,56_17
35µm copper
Layer Nominal thickness* 1 Microvia layer and PTH 2 Microvia layer and PTH 3 Microvia layer and PTH 1 Microvia layer, PTH and Buried Via 2 Microvia layer, PTH and Buried Via 3 Microvia layer, PTH and Buried Via 2 Microvia layer, PTH and Buried Via. Buried Via starts on inner Microvia layer 3 Microvia layer, PTH and Buried Via. Buried Via starts on inner Microvia layer
4 0,80 mm HDI4_1-2-1_0,94_35 - - HDI4_1-2b-1_0,94_35 - - - -
1,00 mm HDI4_1-2-1_1,04_35 - - HDI4_1-2b-1_1,04_35 - - - -
1,20 mm HDI4_1-2-1_1,26_35 - - HDI4_1-2b-1_1,26_35 - - - -
1,55 mm HDI4_1-2-1_1,53_35 - - HDI4_1-2b-1_1,53_35 - - - -
6 0,80 mm HDI6_1-4-1_0,93_35 HDI6_2-2-2_0,93_35 - HDI6_1-4b-1_0,90_35 - - - -
1,00 mm HDI6_1-4-1_1,13_35 - - - - - - -
1,20 mm HDI6_1-4-1_1,35_35 HDI6_2-2-2_1,23_35 - HDI6_1-4b-1_1,36_35 HDI6_2-2b-2_1,13_35 - HDI6_2-2(4b)-2_1,14_35 -
1,55 mm HDI6_1-4-1_1,55_35 HDI6_2-2-2_1,45_35 - HDI6_1-4b-1_1,58_35 HDI6_2-2b-2_1,45_35 - HDI6_2-2(4b)-2_1,46_35 -
2,00 mm HDI6_1-4-1_1,75_35 HDI6_2-2-2_1,72_35 - HDI6_1-4b-1_1,76_35 - - HDI6_2-2(4b)-2_1,72_35 -
8 0,80 mm - - - - - - - -
1,00 mm HDI8_1-6-1_1,02_35 HDI8_2-4-2_1,12_35 - HDI8_1-6b-1_1,05_35 HDI8_2-4b-2_1,09_35 - - -
1,20 mm HDI8_1-6-1_1,32_35 - - HDI8_1-6b-1_1,35_35 - - HDI8_2-4(6b)-2_1,13_35 -
1,55 mm HDI8_1-6-1_1,62_35 HDI8_2-4-2_1,54_35 HDI8_3-2-3_1,64_35 HDI8_1-6b-1_1,55_35 HDI8_2-4b-2_1,55_35 HDI8_3-2b-3_1,64_35 HDI8_2-4(6b)-2_1,54_35 HDI8_3-2(4b)-3_1,64_35
2,00 mm HDI8_1-6-1_1,72_35 - - HDI8_1-6b-1_1,75_35 - - HDI8_2-4(6b)-2_1,74_35 -
10 0,80 mm - - - - - - - -
1,00 mm HDI10_1-8-1_1,32_35 - - - - - - -
1,20 mm HDI10_1-8-1_1,52_35 HDI10_2-6-2_1,21_35 - HDI10_1-8b-1_1,34_35 - - HDI10_2-6(8b)-2_1,37_35 -
1,55 mm HDI10_1-8-1_1,72_35 HDI10_2-6-2_1,36_35 HDI10_3-4-3_1,63_35 HDI10_1-8b_1_1,63_35 HDI10_2-6b-2_1,64_35 HDI10_3-4b-3_1,54_35 HDI10_2-6(8b)-2_1,66_35 HDI10_3-4(6b)-3_1,64_35
2,00 mm - HDI10_2-6-2_1,66_35 - - - - - -
12 0,80 mm - - - - - - - -
1,00 mm - - - - - - - -
1,20 mm - - - - - - - -
1,55 mm HDI12_1-10-1_1,61_35 HDI12_2-8-2_1,50_35 - HDI12_1-10b-1_1,63_35 - HDI12_3-6b-3_1,63_35 HDI12_2-8(10b)-2_1,50_35 -
2,00 mm HDI12_1-10-1_1,86_35 HDI12_2-8-2_1,70_35 HDI12_3-6-3_1,70_35 - HDI12_2-8b-2_1,70_35 - HDI12_2-8(10b)-2_1,70_35 HDI12_3-6(8b)-3_1,70_35

* the actual total thickness can be seen from the file name

Cannot find your desired stackup?

We are happy to support you with your customer-specific stackups and applications! Contact our HDI experts by e-Mail.