Flex and Rigid-Flex Layer Stackups for Altium Designer

Download our Flex and Rigid-Flex Standard Layer Stackups for Altium Designer 20 here.

PURE.flex Standards
Layer Nominal thickness* xF-Ri (TWINflex)
1 0,30 mm FLEX1_1F_Ri_0,30_17
2 0,30 mm FLEX2_2F_Ri_0,27_17
3 0,70 mm FLEX3_3F_Ri_0,67_17
4 0,70 mm FLEX4_4F_Ri_0,68_17

* the actual total thickness can be seen from the file name

Do you own a previous version of Altium Designer? You can still use the digital stackups, but it may not be possible to display all the information they contain.

Cannot find your desired stackup?

We are happy to support you with your customer-specific stackups and applications! Contact our Rigid Flex experts by e-Mail or phone at +49 7940 946-3539.