Flex and Rigid-Flex Layer Stackups as PDF

Download our Flex and Rigid-Flex Standard Layer Stackups as PDF here.

PURE.flex Standards
Layer Nominal thickness* xF-Ri (TWINflex)
1 0,30 mm FLEX1_1F_Ri_0,30_17
2 0,30 mm FLEX2_2F_Ri_0,27_17
3 0,70 mm FLEX3_3F_Ri_0,67_17
4 0,70 mm FLEX4_4F_Ri_0,68_17

* the actual total thickness can be seen from the file name

Cannot find your desired stackup?

We are happy to support you with your customer-specific stackups and applications! Contact our Rigid Flex experts by e-Mail or phone at +49 7940 946-3539.