General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Compliance | RoHS |
Pitch | 5.08 mm |
Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Contact Material | Brass |
Contact Plating | Tin |
Electrical Properties | |
---|---|
IR | 20 A |
IR cULus | 20 A |
Working Voltage | 300 V (AC) |
Working Voltage [cULus] | 300 V (AC) |
Withstanding Voltage [cULus] | 1600 V (AC) |
Contact Resistance [cULus] | 20 mΩ |
Certification | |
---|---|
cULus Approval | E315414 |
Application Notes
Products
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|
691309510002 | SPEC | 6 files | 2 | Pluggable | PCB | No | Horizontal | 691001 691002 | |
691309510003 | SPEC | 6 files | 3 | Pluggable | PCB | No | Horizontal | – | |
691309510004 | SPEC | 6 files | 4 | Pluggable | PCB | No | Horizontal | – | |
691309510005 | SPEC | 6 files | 5 | Pluggable | PCB | No | Horizontal | – | |
691309510006 | SPEC | 6 files | 6 | Pluggable | PCB | No | Horizontal | – | |
691309510007 | SPEC | 6 files | 7 | Pluggable | PCB | No | Horizontal | – | |
691309510008 | SPEC | 6 files | 8 | Pluggable | PCB | No | Horizontal | – | |
691309510012 | SPEC | 6 files | 12 | Pluggable | PCB | No | Horizontal | – |
Order Code | Datasheet |
---|---|
691309510002 | SPEC |
691309510003 | SPEC |
691309510004 | SPEC |
691309510005 | SPEC |
691309510006 | SPEC |
691309510007 | SPEC |
691309510008 | SPEC |
691309510012 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Design Kit | Samples |
---|
Examples of Highly Customized Products
In House Design & Consulting
Mates with
WR-TBL Series 3485 - 5.08 mm Reversed Gender Vertical 3.00 mm 2 Wires
WR-TBL Series 311 - 5.08 mm Close Vertical PCB Header
WR-TBL Series 7015B - 5.08 mm Close Vertical PCB Header THR Type
WR-TBL Series 3365 - 5.08 mm Double Level Vertical Header with Flanges
WR-TBL Series 311 - 5.08 mm Open Vertical PCB Header
WR-TBL Series 312 - 5.08 mm Open Horizontal PCB Header
WR-TBL Series 314 - 5.08 mm Close PCB Header
WR-TBL Series 7015B - 5.08 mm Close Vertical PCB Header THR Type w. Flanges
Assortments
Articles from this product series can be found in the following assortments: