IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments AMC1311 | Demoboard TIDA-010039_HV_Card

2-V input, reinforced isolated amplifier with high CMTI for voltage sensing

Overview

TopologyOther Topology
Input voltage380-400 V
Output 1800 V / 12.5 A
IC revisionE3

Description

This reference design provides an overview on how to implement a three-level, three-phase, SiC-based AC/DC converter with bi-directional functionality. A high switching frequency of 50 kHz reduces the size of magnetics for the filter design and as a result a higher power density. SiC MOSFETs with switching loss enable higher DC bus voltages of up to 800V and lower switching losses with a peak efficiency of >97%. This design is configurable to work as a two-level or three-level rectifier.

Features

  • Rated nominal input of 380–400 VAC peak, withDC output of 800 V
  • Maximum 10-kW, 10-kVA output power at 400-VAC50- or 60-Hz grid connection
  • High-voltage (1200 V) SiC MOSFET-based fullbridge AC/DC converter for peak efficiency of

    97%

  • Compact filter by switching rectifier at 50 kHz
  • Isolated driver ISO5852S with reinforced isolationfor driving high-voltage SiC MOSFET andUCC5320S for driving middle Si IGBT
  • Isolated current sensing using the AMC1301 forload current monitoring
  • TMS320F28379D control card for digital control

Typical applications

  • DC Charging (Pile) Station, EV Charging Station Power Module, Energy Storage Power Conversion System (PCS), Three Phase UPS

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
Fl(mm)
Packaging
VIN
VOut1(V (DC))
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
VT(V (RMS))
Mount
Pins
Working Voltage(V (AC))
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
IR(mA)
Z @ 1 GHz(Ω)
H(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCD SMT Mono-color Chip LED Diffused, 573 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]573 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]575 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length1.6 mm
Width0.8 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Height0.4 mm
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size0603 
Operating Temperature -55 °C up to +125 °C
–
–
–
Length1.6 mm
Width0.8 mm
Pad Dimension0.3 mm
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
Impedance @ 100 MHz1000 Ω
Maximum Impedance1050 Ω
Maximum Impedance120 MHz 
Rated Current 2830 mA
DC Resistance0.3 Ω
TypeWide Band 
Rated Current600 mA
Impedance @ 1 GHz186 Ω
Height0.8 mm
–Check availability
SPECWE-MPSB EMI Multilayer Power Suppression Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size0603 
Operating Temperature -55 °C up to +125 °C
–
–
–
Length1.6 mm
Width0.8 mm
Pad Dimension0.3 mm
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
Impedance @ 100 MHz26 Ω
Maximum Impedance39 Ω
Maximum Impedance515 MHz 
Rated Current 26500 mA
DC Resistance0.008 Ω
TypeHigh Current 
Rated Current6500 mA
Impedance @ 1 GHz33 Ω
Height0.8 mm
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance10 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Height0.8 mm
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Height0.8 mm
–Check availability
SPECWR-PHD Pin Header - Single, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length10.16 mm
–
–
PackagingBag 
–
–
–
–
–
–
–
–
–
MountTHT 
Pins4 
Working Voltage250 V (AC)
–
–
–
–
–
TypeAngled 
Rated Current3000 mA
–
–
–Check availability
SPECWE-PPTI Push-Pull Transformers, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size1209 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length9.14 mm
Width12.7 mm
–
PackagingTape and Reel 
Input Voltage 5 V (DC)
Output Voltage 15 V (DC)
Output Current 10.65 A
Type of InsulationReinforced 
Switching Frequency 300 - 620
Voltage-µSecond10 Vµs
Turns Ratio1:1.3 
Inductance340 µH
Insulation Test Voltage5000 V (RMS)
MountSMT 
–
–
–
–
–
–
–
–
–
–
Height7.62 mm
–Check availability