Topology | Buck-Boost Converter |
Input voltage | 3.9-29 V |
Switching frequency | 125-1000 kHz |
Output 1 | 8.4 V / 3 A |
IC revision | 1.0 |
EVK Describes the characteristic and operation of the Active Semi ACT2861EVK1-201 evaluation kit(EVK). It provides setup and operation instructions, schematic, layout, BOM, and test data. This EVKdemonstrates the ACT2861QI201 CMI version of the IC. Other ACT2861QIxxx options can be evaluated on thisEVK by replacing the IC and any other necessary components.
The EVK can be used as a standalone board if desired. However, to access the internal registers and to takefull advantage of the IC’s capability, the user must connect the EVK kit to a PC with Active Semi’s USB-TO-I2Cinterface dongle and use the GUI software. The EVK provides full access to each converter’s input and outputvoltage, as well as all the digital control signals. This gives the user the flexibility to configure the EVK to matchtheir real world system.
Order Code | Datasheet | Simulation | Downloads | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Mount | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Pins | Rows | Gender | Type | IR (A) | Packaging | Color | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691214110002S | SPEC | – | 6 files | WR-TBL Series 2141S - 3.50 mm Horizontal Entry Modular w. Rising Cage Clamp | Rising Cage Clamp | PCB | Yes | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | – | – | – | – | – | – | – | – | – | – | – | -30 °C up to +120 °C | – | – | – | 7 | – | – | – | – | – | – | – | THT | – | -30 °C up to +120 °C | – | – | 3.5 | – | – | – | – | – | – | 2 | – | – | Horizontal | 10 | Box | – | ||
150060VS75000 | SPEC | 6 files | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | 570 | Bright Green | 572 | 40 | 2 | AlInGaP | 140 | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | SMT | – | -40 °C up to +85 °C | – | – | – | – | 0.7 | – | – | – | – | – | – | – | – | – | Tape and Reel | – | |||
860010675020 | SPEC | 7 files | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | 470 µF | ±20% | 50 | – | – | 10 | – | – | 20 | – | – | – | – | – | – | – | – | 2000 | -40 °C up to +85 °C | 828 | 235 | 5 | 10 | – | – | – | – | – | – | – | – | – | – | Ammopack | – | |||
860020374012 | SPEC | 7 files | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | 470 µF | ±20% | 16 | – | – | 15 | – | – | 11.5 | – | – | – | – | – | – | – | – | 2000 | -40 °C up to +105 °C | 370 | 75.2 | 3.5 | 8 | – | – | – | – | – | – | – | – | – | – | Ammopack | – | |||
885012206014 | SPEC | 8 files | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 10 nF | ±10% | 10 | 0603 | -55 °C up to +125 °C | 5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | |||
885012206020 | SPEC | 8 files | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | 10 | 0603 | -55 °C up to +125 °C | 5 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | |||
885012206026 | SPEC | 8 files | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 1 µF | ±10% | 10 | 0603 | -55 °C up to +125 °C | 10 | 0.1 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | |||
885012206093 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 47 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | 3 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | |||
430481035816 | SPEC | – | 6 files | WS-TASV SMT Washable Tact Switch 6x6 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | 12 | – | -40 °C up to +85 °C | – | 100 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3.5 | 160 | 1000000 | Black | not specified | – | – | – | – | 0.05 | Tape and Reel | – | ||
60900213421 | SPEC | – | 3 files | WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | 1000 MΩ | – | 2.44 | – | – | – | – | – | – | – | – | – | – | – | – | 2.54 | – | – | – | – | – | – | 1 | – | Jumper | – | 3 | Bag | Black | ||
61300111121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 2.54 | – | – | – | – | – | – | – | THT | – | – | – | – | 2.54 | – | – | – | – | – | – | 1 | Single | Pin Header | Straight | 3 | Bag | – | ||
61300211121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 5.08 | – | – | – | – | – | – | – | THT | – | – | – | – | 2.54 | – | – | – | – | – | – | 2 | Single | Pin Header | Straight | 3 | Bag | – | ||
61300311121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 7.62 | – | – | – | – | – | – | – | THT | – | – | – | – | 2.54 | – | – | – | – | – | – | 3 | Single | Pin Header | Straight | 3 | Bag | – | ||
74439346100 | SPEC | 8 files | WE-XHMI SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 6060 | -40 °C up to +125 °C | – | – | – | 6.65 | 6.45 | – | 10 | 6.4 | 9.7 | 26.5 | 18 | SMT | – | -40 °C up to +125 °C | – | – | – | – | 6.1 | – | – | – | – | 2 | – | – | – | 5 | – | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Mount | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Pins | Rows | Gender | Type | IR (A) | Packaging | Color | Samples |
---|