IC manufacturers AnDAPT Inc

IC manufacturers (108)

AnDAPT Inc AMP8DB6QF65 | Demoboard AMP8DB3

Adaptive Multi-Rail Power Platform – AmP

Overview

TopologyBuck Converter
Input voltage4.75-20 V
Output 13.3 V
IC revision4.0

Description

The AmP™ device is an FPGA based platform for creating a custom Power Management Integrated Circuit (PMIC). The AmP device is customized by adding available Power Components designs based on system requirements. AmP device customization is as easy as using WebAmp™ application software to produce a customized PMIC in a very short period of time. AmP devices can be used to power FPGAs, Processors, Microcontrollers, and ASICs by integrating multiple power rails into single chip designs. The AmP device input voltage range is 4.75V to 20V. The AmP device is targeted for wall-powered applications or 2S-4S Li-Ion battery packs. AmP devices have up to 4 additional integrated LDOs of which two are fixed output voltages (3.3V and 1.2V) and two are user programmable.

Features

  • Enables On-Demand power management
  • Integrate application targeted Power Components
  • Power Blocks for a variety of topologies o Scalable Integrated N-channel MOSFETs (SIM) o Current sense for protection, telemetry, regulation o Build Switching topologies - Buck, Boost, Buck-Boost o Build Linear topologies - LDO, Load Switch o Build Mixed topologies - Battery Charger o Build BLDC (Motor Control) topologies – H-Bridge
  • Sensor Blocks, sensing voltages and currents o Regulation, protection and telemetry o Adaptive Digitizer (ADi) o Threshold Comparators (ThC) o Summation Amplifier (SuM) o Noise-Immune Reference (Nref) Array
  • Analog fabric connectivity for sensor signals
  • Digital µLogic fabric connectivity: Analog/Digital Blocks o Analog and Digital GPIOs, LUTs for logic & Interface o Integrated Compensator RAM (CRAM) o On-demand POL control loops and interfaces o Precision Modulation Timer Array
  • Industry first: Analog Proficiency–Digital Flexibility

Typical applications

  • Build Buck,Boost,Buck-Boost POL topologies, PWM – CV/CC,voltage mode or current mode, Hysteretic – CON/COF, Load Switch, LDO - Source/Drain,DDR LDO, External Switching Controllers/Gate Drivers, Peak efficiency > 92%, Soft start/stop.

Parts approved by AnDAPT Inc

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Application
f
Tol. f
Stability(ppm)
Cload(pF)
Operating Temperature
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
RESR(Ω)
ILeak(µA)
DF(%)
L(mm)
W(mm)
H(mm)
Packaging
Tol. C
Size
RISO
Ceramic Type
Fl(mm)
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
ISAT,10%(A)
RDC(mΩ)
Material
Qty.
LR(µH)
IR(A)
Z(mΩ)
Ø D(mm)
Pins
Type
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
PackagingTape and Reel 
–
Size0603 
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
Packaging Unit4000 
–
–
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
PackagingTape and Reel 
–
Size0603 
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
Packaging Unit4000 
–
–
–
–
–
–
–
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +150 °C
–
–
–
–
–
–
–
Length7 mm
Width6.9 mm
Height3.8 mm
–
–
Size7040 
–
–
–
Inductance2.2 µH
Performance Rated Current10.2 A
Saturation Current @ 30%13 A
–
Self Resonant Frequency52 MHz
–
MountSMT 
Saturation Current @ 10%5.6 A
DC Resistance11.4 mΩ
MaterialSuperflux 
Packaging Unit1000 
Rated Inductance1.75 µH
–
–
–
Pins2 
–
–
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +150 °C
–
–
–
–
–
–
–
Length7 mm
Width6.9 mm
Height4.8 mm
–
–
Size7050 
–
–
–
Inductance1.1 µH
Performance Rated Current19.6 A
Saturation Current @ 30%13 A
–
Self Resonant Frequency135 MHz
–
MountSMT 
Saturation Current @ 10%6 A
DC Resistance3.15 mΩ
MaterialSuperflux 
Packaging Unit1000 
Rated Inductance0.78 µH
–
–
–
Pins2 
–
–
–Check availability
SPECWE-HCM SMT High Current Flat Wire Inductor, –, –

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
–
–
Length11.3 mm
Width11 mm
Height8.9 mm
–
–
Size1190 
–
–
Pad Dimension2.2 mm
Inductance0.25 µH
Performance Rated Current56 A
Saturation Current @ 30%64.7 A
–
Self Resonant Frequency33 MHz
–
MountSMT 
Saturation Current @ 10%54.4 A
DC Resistance0.32 mΩ
MaterialMnZn 
Packaging Unit300 
Rated Inductance0.25 µH
Rated Current38 A
–
–
Pins2 
–
–
–Check availability
SPECWCAP-ASLI Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +105 °C
Capacitance220 µF
Rated Voltage35 V (DC)
Endurance 2000
Ripple Current570 mA
ESR0.131909 Ω
Leakage Current77 µA
Dissipation Factor14 %
Length10.5 mm
Width8.3 mm
–
Packaging15" Tape & Reel 
Capacitance±20% 
Size8.0 x 10.5 
Insulation Resistance0.454545 MΩ
–
–
–
–
–
–
–
–
MountV-Chip SMT 
–
–
–
Packaging Unit500 
–
–
Impedance210 mΩ
Diameter8 mm
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
Capacitance100 nF
Rated Voltage50 V (DC)
–
–
–
–
Dissipation Factor3 %
Length1.6 mm
Width0.8 mm
Height0.8 mm
Packaging7" Tape & Reel 
Capacitance±10% 
Size0603 
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–
–
–
Packaging Unit4000 
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 6.3 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +85 °C
Capacitance47 µF
Rated Voltage6.3 V (DC)
–
–
–
–
Dissipation Factor10 %
Length2 mm
Width1.25 mm
Height1.25 mm
Packaging7" Tape & Reel 
Capacitance±20% 
Size0805 
Insulation Resistance0.002 GΩ
Ceramic TypeX5R Class II 
Pad Dimension0.5 mm
–
–
–
–
–
–
–
–
–
–
Packaging Unit3000 
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +85 °C
Capacitance10 µF
Rated Voltage16 V (DC)
–
–
–
–
Dissipation Factor10 %
Length2 mm
Width1.25 mm
Height1.25 mm
Packaging7" Tape & Reel 
Capacitance±20% 
Size0805 
Insulation Resistance0.01 GΩ
Ceramic TypeX5R Class II 
Pad Dimension0.5 mm
–
–
–
–
–
–
–
–
–
–
Packaging Unit3000 
–
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
Length7.62 mm
–
–
PackagingBag 
–
–
Insulation Resistance1000 MΩ
–
–
–
–
–
–
–
–
MountTHT 
–
–
–
–
–
Rated Current3 A
–
–
Pins3 
TypeStraight 
Working Voltage250 V (AC)
–Check availability
SPECWR-PHD Pin Header - Dual, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
Length5.08 mm
–
–
PackagingBag 
–
–
Insulation Resistance1000 MΩ
–
–
–
–
–
–
–
–
MountTHT 
–
–
–
–
–
Rated Current3 A
–
–
Pins4 
TypeStraight 
Working Voltage250 V (AC)
–Check availability
SPECWE-MAPI SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
–
–
Length4.3 mm
Width4.3 mm
Height3.1 mm
–
–
Size4030 
–
–
–
Inductance1 µH
Performance Rated Current10.25 A
Saturation Current @ 30%12.5 A
DC Resistance11.6 mΩ
Self Resonant Frequency59 MHz
Operating Voltage80 V
MountSMT 
Saturation Current @ 10%6.2 A
–
–
Packaging Unit700 
–
Rated Current7.4 A
–
–
Pins2 
–
–
–Check availability
SPECWCAP-PHSE Aluminum Polymer Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +105 °C
Capacitance470 µF
Rated Voltage2.5 V (DC)
Endurance 2000
Ripple Current10200 mA
ESR0.003 Ω
Leakage Current117.5 µA
Dissipation Factor6 %
Length7.3 mm
Width4.3 mm
Height1.9 mm
Packaging13" Tape & Reel 
Capacitance±20% 
Size7.3 x 4.3 x 1.9 
–
–
–
–
–
–
–
–
–
MountH-Chip SMT 
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-XTAL Quartz Crystal, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
ApplicationProcessor, USB, CAN 
Frequency12 MHz
Frequency±10ppm 
Stability20 ppm
Load Capacitance18 pF
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
–
Length3.2 mm
Width2.5 mm
Height0.8 mm
–
–
SizeCFPX-180 
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
–
–
–
–Check availability