For Optimally Regulated Voltage
The voltage references for 5 V or 12 V supply sensors and devices with a regulated voltage that is lower than the supply voltage. With a supply voltage of 9 to 30 V DC (for the 5 V version) and 15 to 30 V DC (for the 12 V version), those reference modules provide an output current up to 500 mA.
Application Examples
Connector | 9 Pins DIN |
---|---|
Operating Temperature |
-40 °C to 80 °C |
Operating Voltage Vsupply |
9 to 30 V DC |
Reference Voltage Output VRef | 5 or 12 V DC |
Output Current |
max 500 mA |
Current Consumption |
< 5 mA |
Ingress Protection |
IP 53 |
Dimensions |
30 x 30 x 30 mm |
Weight |
~20 g |
Pin |
Pin description |
Function |
---|---|---|
30 |
Input |
Voltage reference input |
31 |
GND |
Ground |
87 | Output | Voltage reference output |
Description |
Order Number WE ICS |
---|---|
5 V Reference Voltage Modules |
ICS-100518 |
12 V Reference Voltage Modules |
ICS-100519 |
Voltage References
Tell us your requirements and receive a proposal including a placement suggestion within the shortest possible time.