Pluggable module for extended control and diagnostic functions

The CDM-A16 module is a plug-in controller for power distribution systems in vehicles and extends them with programmable control and diagnostic functions.
The module provides up to 16 channels for fuse status monitoring and relay activation. The peak-and-hold function reduces heat generation in the relay coil, thus extending the possible operating time.
The vertical design of the module reduces the required space and thus enables the integration of additional relays and fuses into the power distribution system.
Functions:
CDM-A16
Tell us your requirements and receive a proposal including a placement suggestion within the shortest possible time.
Contact us and develop with our support your ideal solution for your request.
| Housing | Standard CDM-A16 |
|---|---|
| Connectors | EDAC slide in 50 pins 2 x Powerelements |
| Dimensions | 97.7 x 25.3 x 52 mm (incl. mounting material) |
| Operating Temperature | -30°C to 85°C |
| Storage Temperature | -40°C to 85°C |
| Ingress Protection | IP 20 |
| Operating Voltage | 9 to 32V |
| Pre-fusing (Recommended) | 10 A main supply |
| Current Consumption | active (no output) < 70 mA |
| sleep mode < 2 mA | |
| Processor Type | NXP S 32K Cortex M4 32 bit |
| Clock Frequency | 80 MHz |
| Flash Memory | 2 MB |
| RAM | 256 kB |
| FRAM | 2 kB |
| ICS-104558 | CDM-A16 (1) 8x5V 5Vref |
|---|---|
| ICS-104559 | CDM-A16 (2) 4x5V 4x32V 5Vref |
| ICS-104560 | CDM-A16 (3) 8x32V no5Vref |
| ICS-104561 | CDM-A16 (4) 8x10V no5Vref |
| ICS-104562 | CDM-A16 (5) 2x5V 6x32V 5Vref |
| ICS-104563 | CDM-A16 (6) 4x10V 4x32V no5Vref |

WEcontrol Designer is the new advanced programming environment from Würth Elektronik ICS. The set of powerful text and graphic editors for IEC-61131-3 languages supports the following programming types:
The WEcontrol Designer additionally offers a wide range of functions such as:
Our product support ticketing system is available for your support requests. Our FAEs will respond to your request as soon as possible.

Program your desired functions independently with the help of our software development tool WEcontrol Designer and Try & Buy kit.
Request your Try & Buy kit here.

Our specialists support you in programming, software development, training of your employees and after-sales service. In the series production phase, we can deliver the CAN Box 8FR6 programmed with the desired functions.
Arrange a personal consultation appointment now.