WE-CNSW SMT Common Mode Line Filter
EXTENDED| Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
|---|---|---|---|---|---|---|
0603 | 1.6 | 0.85 | 1.1 | SMT | ||
0805 | 2 | 1.2 | 1.2 | SMT | ||
1206 | 3.2 | 1.6 | 1.8 | SMT | ||
EXT.1210 | 3.2 | 2.5 | 2.4 | SMT | ||
1812 | 4.5 | 3.2 | 2.8 | SMT |
LTSpice files
Characteristics
- Current compensated data line filter
- High common mode noise suppression at high frequencies
- Small influence on high speed signals through winding symmetry
- Climatic category 40/105/21 (Size 0603)
- Climatic category 40/125/21 (Size 0805/1206/1812)
- Reference Designs
- RD22 GB PoE+-Ethernet-USB“ adapter for industrial use with an EMC perspective
Applications
- USB 2.0
- IEEE 1394 (Firewire)
- LVDS
- High Speed Data Lines
- LAN
- Size 1812: recommended for CAN bus and CAN FD
Application Notes
- ANP002 The Protection of USB 2.0 Applications
- ANP004 Balunless measurement of mixed-mode scattering parameters
- ANP007 Effective USB 3.1 filtering and protection
- ANP024 The USB Interface from EMC Point of View
- ANP085 Single Pair Ethernet for Industrial Applications
- ANP116 Gigabit Ethernet interface from an EMC perspective
Products
Order Code | Datasheet | Simulation | Downloads | Status | Winding Style | L(µH) | Z @ 10 MHz(Ω) | Z @ 100 MHz(Ω) | IR(mA) | RDC max.(Ω) | VR(V) | VT(V (AC)) | Design Kit | Filter Bag | Filter Stick | SamplesAvailability & Sample | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744230220 | SPECbifilar, 0.027 µH, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Winding Stylebifilar | Inductance0.027 µH | – | Impedance @ 100 MHz22 Ω | Rated Current800 mA | DC Resistance0.08 Ω | Rated Voltage50 V | Insulation Test Voltage125 V (AC) | Design Kit | Filter Bag – | Filter Stick – | –Check availability | ||
744230450 | SPECbifilar, 0.056 µH, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Winding Stylebifilar | Inductance0.056 µH | – | Impedance @ 100 MHz45 Ω | Rated Current650 mA | DC Resistance0.11 Ω | Rated Voltage50 V | Insulation Test Voltage125 V (AC) | Design Kit | Filter Bag – | Filter Stick – | –Check availability | ||
744230900 | SPECbifilar, 0.134 µH, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Winding Stylebifilar | Inductance0.134 µH | – | Impedance @ 100 MHz90 Ω | Rated Current550 mA | DC Resistance0.145 Ω | Rated Voltage50 V | Insulation Test Voltage125 V (AC) | Design Kit | Filter Bag – | Filter Stick – | –Check availability | ||
744230121 | SPECbifilar, 0.146 µH, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Winding Stylebifilar | Inductance0.146 µH | – | Impedance @ 100 MHz120 Ω | Rated Current450 mA | DC Resistance0.175 Ω | Rated Voltage50 V | Insulation Test Voltage125 V (AC) | Design Kit | Filter Bag – | Filter Stick – | –Check availability | ||
744230181 | SPECbifilar, 0.22 µH, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Winding Stylebifilar | Inductance0.22 µH | – | Impedance @ 100 MHz180 Ω | Rated Current400 mA | DC Resistance0.21 Ω | Rated Voltage50 V | Insulation Test Voltage125 V (AC) | Design Kit | Filter Bag – | Filter Stick – | –Check availability | ||
744230251 | SPECbifilar, 0.279 µH, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Winding Stylebifilar | Inductance0.279 µH | – | Impedance @ 100 MHz250 Ω | Rated Current350 mA | DC Resistance0.28 Ω | Rated Voltage50 V | Insulation Test Voltage125 V (AC) | Design Kit | Filter Bag – | Filter Stick – | –Check availability | ||
744231061 | SPECbifilar, 0.088 µH, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Winding Stylebifilar | Inductance0.088 µH | – | Impedance @ 100 MHz67 Ω | Rated Current400 mA | DC Resistance0.25 Ω | Rated Voltage50 V | Insulation Test Voltage125 V (AC) | Design Kit | Filter Bag – | Filter Stick – | –Check availability | ||
744231091 | SPECbifilar, 0.131 µH, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Winding Stylebifilar | Inductance0.131 µH | – | Impedance @ 100 MHz90 Ω | Rated Current370 mA | DC Resistance0.3 Ω | Rated Voltage50 V | Insulation Test Voltage125 V (AC) | Design Kit | –Check availability | ||||
744231121 | SPECbifilar, 0.166 µH, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Winding Stylebifilar | Inductance0.166 µH | – | Impedance @ 100 MHz120 Ω | Rated Current370 mA | DC Resistance0.3 Ω | Rated Voltage50 V | Insulation Test Voltage125 V (AC) | Design Kit | Filter Bag – | Filter Stick – | –Check availability | ||
744231181 | SPECbifilar, 0.252 µH, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Winding Stylebifilar | Inductance0.252 µH | – | Impedance @ 100 MHz180 Ω | Rated Current330 mA | DC Resistance0.35 Ω | Rated Voltage50 V | Insulation Test Voltage125 V (AC) | Design Kit | Filter Bag – | Filter Stick – | –Check availability | ||
744231261 | SPECbifilar, 0.367 µH, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Winding Stylebifilar | Inductance0.367 µH | – | Impedance @ 100 MHz260 Ω | Rated Current300 mA | DC Resistance0.4 Ω | Rated Voltage50 V | Insulation Test Voltage125 V (AC) | Design Kit | Filter Bag – | Filter Stick – | –Check availability | ||
744231371 | SPECbifilar, 0.478 µH, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Winding Stylebifilar | Inductance0.478 µH | – | Impedance @ 100 MHz370 Ω | Rated Current280 mA | DC Resistance0.45 Ω | Rated Voltage50 V | Insulation Test Voltage125 V (AC) | Design Kit | Filter Bag – | Filter Stick – | –Check availability | ||
744232090 | SPECbifilar, 0.111 µH, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Winding Stylebifilar | Inductance0.111 µH | – | Impedance @ 100 MHz90 Ω | Rated Current370 mA | DC Resistance0.3 Ω | Rated Voltage50 V | Insulation Test Voltage125 V (AC) | Design Kit | Filter Stick | –Check availability | |||
744232161 | SPECbifilar, 0.196 µH, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Winding Stylebifilar | Inductance0.196 µH | – | Impedance @ 100 MHz160 Ω | Rated Current340 mA | DC Resistance0.4 Ω | Rated Voltage50 V | Insulation Test Voltage125 V (AC) | Design Kit | Filter Bag – | Filter Stick – | –Check availability | ||
744232261 | SPECbifilar, 0.304 µH, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Winding Stylebifilar | Inductance0.304 µH | – | Impedance @ 100 MHz260 Ω | Rated Current310 mA | DC Resistance0.5 Ω | Rated Voltage50 V | Insulation Test Voltage125 V (AC) | Design Kit | Filter Bag – | Filter Stick – | –Check availability | ||
744232601 | SPECbifilar, 0.3621 µH, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Winding Stylebifilar | Inductance0.3621 µH | – | Impedance @ 100 MHz600 Ω | Rated Current260 mA | DC Resistance0.8 Ω | Rated Voltage50 V | Insulation Test Voltage125 V (AC) | Design Kit | Filter Bag – | Filter Stick – | –Check availability | ||
744232102 | SPECbifilar, 1.263 µH, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Winding Stylebifilar | Inductance1.263 µH | – | Impedance @ 100 MHz1000 Ω | Rated Current230 mA | DC Resistance1 Ω | Rated Voltage50 V | Insulation Test Voltage125 V (AC) | Design Kit | Filter Bag – | Filter Stick – | –Check availability | ||
744232222 | SPECbifilar, 2.578 µH, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Winding Stylebifilar | Inductance2.578 µH | – | Impedance @ 100 MHz2200 Ω | Rated Current200 mA | DC Resistance1.2 Ω | Rated Voltage50 V | Insulation Test Voltage125 V (AC) | Design Kit | Filter Bag – | Filter Stick – | –Check availability | ||
744235900 | SPECbifilar, 0.3 µH, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Winding Stylebifilar | Inductance0.3 µH | – | Impedance @ 100 MHz90 Ω | Rated Current2000 mA | DC Resistance0.05 Ω | Rated Voltage60 V | Insulation Test Voltage125 V (AC) | Design Kit | Filter Bag – | Filter Stick – | –Check availability | ||
744235601 | SPECbifilar, 1 µH, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Winding Stylebifilar | Inductance1 µH | – | Impedance @ 100 MHz600 Ω | Rated Current1200 mA | DC Resistance0.1 Ω | Rated Voltage60 V | Insulation Test Voltage125 V (AC) | Design Kit | Filter Bag – | Filter Stick – | –Check availability | ||
744235801 | SPECbifilar, 1.3 µH, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Winding Stylebifilar | Inductance1.3 µH | – | Impedance @ 100 MHz800 Ω | Rated Current1000 mA | DC Resistance0.12 Ω | Rated Voltage60 V | Insulation Test Voltage125 V (AC) | Design Kit | Filter Bag – | Filter Stick – | –Check availability | ||
744235110 | SPECbifilar, 11 µH, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Winding Stylebifilar | Inductance11 µH | – | Impedance @ 100 MHz5000 Ω | Rated Current450 mA | DC Resistance0.8 Ω | Rated Voltage60 V | Insulation Test Voltage125 V (AC) | Design Kit | Filter Bag – | Filter Stick – | –Check availability | ||
744235220 | SPECbifilar, 22 µH, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Winding Stylebifilar | Inductance22 µH | – | Impedance @ 100 MHz8000 Ω | Rated Current250 mA | DC Resistance2.65 Ω | Rated Voltage60 V | Insulation Test Voltage125 V (AC) | Design Kit | Filter Bag – | Filter Stick – | –Check availability | ||
744235510 | SPECbifilar, 51 µH, 3000 Ω | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Winding Stylebifilar | Inductance51 µH | Impedance @ 10 MHz3000 Ω | – | Rated Current200 mA | DC Resistance1 Ω | Rated Voltage60 V | Insulation Test Voltage125 V (AC) | Design Kit – | Filter Bag – | Filter Stick – | –Check availability | ||
744235101 | SPECbifilar, 100 µH, 5000 Ω | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Winding Stylebifilar | Inductance100 µH | Impedance @ 10 MHz5000 Ω | – | Rated Current150 mA | DC Resistance2 Ω | Rated Voltage60 V | Insulation Test Voltage125 V (AC) | Design Kit – | Filter Bag – | Filter Stick – | –Check availability | ||
744232101 | SPECbifilar, 105.3 µH, 6000 Ω | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Winding Stylebifilar | Inductance105.3 µH | Impedance @ 10 MHz6000 Ω | – | Rated Current90 mA | DC Resistance5.5 Ω | Rated Voltage50 V | Insulation Test Voltage125 V (AC) | Design Kit – | Filter Bag – | Filter Stick – | –Check availability | ||
744235251 | SPECbifilar, 250 µH, 10000 Ω | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Winding Stylebifilar | Inductance250 µH | Impedance @ 10 MHz10000 Ω | – | Rated Current200 mA | DC Resistance1.6 Ω | Rated Voltage60 V | Insulation Test Voltage125 V (AC) | Design Kit – | Filter Bag – | Filter Stick – | –Check availability | ||
744234510 | SPECbifilar, 51 µH, 2800 Ω | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Winding Stylebifilar | Inductance51 µH | Impedance @ 10 MHz2800 Ω | – | Rated Current400 mA | DC Resistance1.1 Ω | Rated Voltage50 V | Insulation Test Voltage125 V (AC) | Design Kit – | Filter Bag – | Filter Stick – | –Check availability | ||
744234101 | SPECbifilar, 100 µH, 5500 Ω | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Winding Stylebifilar | Inductance100 µH | Impedance @ 10 MHz5500 Ω | – | Rated Current200 mA | DC Resistance3 Ω | Rated Voltage50 V | Insulation Test Voltage125 V (AC) | Design Kit – | Filter Bag – | Filter Stick – | –Check availability |
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |
While the WE-CNSW series can work up to USB 2.0 interfaces, the WE-CNSW HF was designed to have wider frequency band to be able to work with the newest high-speed interfaces.
Common and Differential Mode Behavior

When the common mode component of a signal tries to pass through the choke, it encounters a high impedance. This is caused by the magnetization of the core and the resulting mutual inductance in the coil.

In contrast to the common mode behavior, the differential mode signal will see almost no impedance, which can be explained by the magnetic field compensation in the core. If the core is not magnetized, there is no mutual inductance so that the useful signal can pass through.
Speed up your design-in process!
The following tools and libraries make component search and selection easier for you
The online platform for easy component selection, simulation and design-in with high-precision component and circuit models.
- Common Mode Attenuation and Impedance
- Differential Mode Attenuation and Impedance
- Temperature Derating
- EDA models: Altium, Cadstar, Cadence and Eagle
- CAD files: IGS and STP
- S-Parameter, measured with 4 ports and high accuracy equipment
- Pspice
- LTspice
More Tools and Support
With the Würth Elektronik Application Guide, you can find useful information about interfaces like USB, Ethernet, LVDS and a few more.
Or use one of the various ways to get in touch with us. Feel free to contact us with your questions. Our technical specialists will be happy to help and advise you.
![Contens WE-CNSW temperature derating curve temperature derating curve of WE-CNSW]()
How to interpret the temperature derating curve?
Check the data sheets for operating temperature. All derating curves for our CMC can be found in REDEXPERT.
TR = Rated Temperature
Tmax = Upper limit of the operating temperature and max. temperature allowed
ΔT = Tmax – TRExample of use:
The maximum abient temperature with maximum current capability is 85 °C over this temperature the current capabilities sink. For a higher ambient temperature the maximum current can be read easily from the derating curve with the help of the chart marker.
Bifilar winding shows the lowest attenuation in differential mode. These chokes are recommended for data lines, where a high isolation is not needed and some high speed signals are involved. 
Sectional winding shows the highest attenuation in differential mode. This chokes are recommended for power lines, where a high isolation is mandatory, and the power delivery is happening at low frequency.
Assortments
Articles from this product series can be found in the following assortments:
Videos
Würth Elektronik Webinar: EMC Filters – From component to design
Videos
Würth Elektronik Webinar: Single Pair Ethernet filter design for industry
Videos
Würth Elektronik Webinar: Extremely High Speed Data Line Chokes
Videos
Würth Elektronik Webinar: Signal interface filters - effectiveness under real conditions
Videos
Würth Elektronik Webinar: Single Pair Ethernet - Filter Design and Power over Data Line
Videos
#askLorandt explains: Influence of a Common Mode Choke to the noise on the data line