WE-EPLE USB 2.0 A Connector

Characteristics

  • USB 2.0 High Speed up to 480 MBit/s
  • ESD Protection of data channels and VDD
  • Common Mode Noise Rejection
  • VDD Differential Mode Noise Rejection
  • Common mode attenuation for data lines
  • Provides ESD protection for each channel to
    IEC 61000-4-2 (ESD) ±15 kV (air), ±8 kV (contact)
    IEC 61000-4-4 (EFT) (5/50 ns) 20 A (I/O), 40 A VDD
    IEC 61000-4-5 (Lightning) 6 A (8/20 µs)
  • Ultra low capacitance: 2 pF typical
  • Fast turn on and low clamping voltage

Applications

Products

Filter article data
Filter by
 show  articles in 0 product lines
 articles in 0 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Ports
ZD+D-(Ω)
RDC VDD(mΩ)
RDC D+D-(mΩ)
VDC(V)
IR VDD(A)
IR(A)
VBR min.(V)
VCh Clamp ESD D+D-(V)
VCh Clamp ESD VDD(V)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
8492121
SPEC1, 100 Ω, 200 mΩ
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Ports
Impedance (Common Mode)100 Ω
DC Resistance (Differential Mode)200 mΩ
DC Resistance (Common Mode)350 mΩ
DC Operating Voltage5 V
Rated Current (Differential Mode)1 A
Rated Current0.33 A
(Reverse) Breakdown Voltage [min.]6 V
ESD clamping voltage (Common Mode)9.5 V
ESD clamping voltage (Differential Mode)9 V
Check availability