| | SPEC940 nm, 700 nm, 1100 nm | | | Downloads6 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Wavelength of Peak Sensitivity [typ.]940 nm | Range of Spectral Bandwidth [min.]700 nm | Range of Spectral Bandwidth [max.]1100 nm | Photo Current [typ.]31 µA | Dark Current [max.]30 nA | Viewing Angle Phi 0° [typ.]35 ° | | |
 | | SPEC940 nm, 700 nm, 1100 nm | | | Downloads6 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Wavelength of Peak Sensitivity [typ.]940 nm | Range of Spectral Bandwidth [min.]700 nm | Range of Spectral Bandwidth [max.]1100 nm | Photo Current [typ.]2.5 µA | Dark Current [max.]10 nA | Viewing Angle Phi 0° [typ.]150 ° | | |
 | | SPEC940 nm, 700 nm, 1100 nm | | | Downloads6 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Wavelength of Peak Sensitivity [typ.]940 nm | Range of Spectral Bandwidth [min.]700 nm | Range of Spectral Bandwidth [max.]1100 nm | Photo Current [typ.]1.8 µA | Dark Current [max.]10 nA | Viewing Angle Phi 0° [typ.]140 ° | | |
 | | SPEC940 nm, 400 nm, 1100 nm | | | Downloads6 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Wavelength of Peak Sensitivity [typ.]940 nm | Range of Spectral Bandwidth [min.]400 nm | Range of Spectral Bandwidth [max.]1100 nm | Photo Current [typ.]28 µA | Dark Current [max.]30 nA | Viewing Angle Phi 0° [typ.]35 ° | | |
 | | SPEC940 nm, 700 nm, 1100 nm | | | Downloads6 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Wavelength of Peak Sensitivity [typ.]940 nm | Range of Spectral Bandwidth [min.]700 nm | Range of Spectral Bandwidth [max.]1100 nm | Photo Current [typ.]1 µA | Dark Current [max.]10 nA | Viewing Angle Phi 0° [typ.]130 ° | | |
 | | SPEC940 nm, 700 nm, 1100 nm | | | Downloads6 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Wavelength of Peak Sensitivity [typ.]940 nm | Range of Spectral Bandwidth [min.]700 nm | Range of Spectral Bandwidth [max.]1100 nm | Photo Current [typ.]2 µA | Dark Current [max.]10 nA | Viewing Angle Phi 0° [typ.]110 ° | | |
 | | SPEC940 nm, 400 nm, 1100 nm | | | Downloads6 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Wavelength of Peak Sensitivity [typ.]940 nm | Range of Spectral Bandwidth [min.]400 nm | Range of Spectral Bandwidth [max.]1100 nm | Photo Current [typ.]40 µA | Dark Current [max.]100 nA | Viewing Angle Phi 0° [typ.]45 ° | | |
 | | SPEC940 nm, 750 nm, 1100 nm | | | Downloads6 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Wavelength of Peak Sensitivity [typ.]940 nm | Range of Spectral Bandwidth [min.]750 nm | Range of Spectral Bandwidth [max.]1100 nm | Photo Current [typ.]30 µA | Dark Current [max.]10 nA | Viewing Angle Phi 0° [typ.]45 ° | | |